-
Login
- Login
- Our brands
-
Products
-
Products
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass ® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Login
- Login
- Our brands
-
Products
-
Products
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass ® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
NGL12
by Hubbell Industrial Lighting
Catalog ID: NGL12
NGL12
Energy efficient LED fixture for plant growth.
- Available in one-bar, four-bar, or seven-bar configurations
- Extruded aluminum housing
- UV stable clear acrylic lens
- Sealed power connectors in each end
- Three industry standard TEE slots for mounting options
- Parabolic reflector for precise light distribution
- 120v through 277v AC
- Unit is qualified for operation in a 50°C (122°F) ambient environment
- Damp location standard, wet location optional
- Five year warranty
Product Details
General
Application |
|
Construction Material - Main | Aluminum |
Dimming Range | 10% |
Environmental Conditions |
|
Light Source | LED |
Listings |
|
Material - Housing | Aluminum |
Max Ambient Temperature | Up to 50 °C |
Min Ambient Temperature | Down to -30 °C |
Mounting Type | Suspended |
New Products | Yes |
Type | Horticulture |
UPC | 785988031153 |
Warranty Length | 5 Year Warranty |
Electrical Ratings
Line/low Voltage | Yes |
Voltage Rating |
|
Wattage Range | 31-74 |
Certifications and Compliance
Certified Listed | UL1598 |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources/Downloads
Customer Notices
Catalog Page
Brochures
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.