text.skipToContent text.skipToNavigation

LCC6LED

by Prescolite 

The LCC6LED is a 6" commercial grade LED cylinder with Nichia LEDs for controlled color consistency delivering 1000 to 3000 lumens.

  • LED cylinder with 0-10V dimming standard
  • 1000-3000 Lumens delivered
  • Glare free optical control
  • 10L-18L: Wall mount suitable for wet location. Surface and Pendant suitable for wet location under canopy/covered ceilings only. Cord mount suitable for damp locations. 24L-30L: Suitable for damp location and all wall wash.
  • Minimum 50,000 hours at 70% lumen maintenance
  • Photometrically tested per IESNA-LM-79-2008 standards
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture

Product Details

General

Aperture 6 in
Application
  • Commercial Outdoor
  • Parking Structures
  • Wall / Canopy / Flood
  • Parking Garages
  • Canopy
  • Building Exterior
Controls - Applications
  • Industrial - Warehouse/Manufacturing
  • Industrial - Parking, Building, Signage
  • Commercial - Office
  • Commercial - Parking, Building, Signage
  • Automotive - Office
  • Automotive - Parking, Building, Signage
Dimming Protocol
  • 0-10V
  • Forward Phase
  • Lutron 2-wire
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • 10%
Light Source LED
Listings
  • CSA
  • C/US
Type Downlighting

Certifications and Compliance

Industry Standard(s) CSA