text.skipToContent text.skipToNavigation

LBC6

By Prescolite 
By Prescolite
Nominal 6" cylinders designed to be used with the LiteBox LB6 series trims. Available in surface, wall, pendant, or cord mount, they provide a cost effective option for LED surface lighting
  • Seamless spun aluminum housings
  • Durable powder coat finish
  • Ceiling, pendant, and cord mount models are suitable for damp location
  • Wall mount models are suitable for wet location
  • Facilitates Title 24 compliance when used with LB6 trim (ships separately)
  • Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA

Product Details

General

Aperture 6 in
Application
  • Dining Area
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
Chicago Code Compliant Life Safety No
Dimming Protocol Phase
Light Source LED
Listings
  • CSA
  • C/US
Lumens 1 - 2000
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA C/US listed for damp locations when used with the LB6LEDA series trim for ceiling, cord or pendant mount.
  • CSA C/US listed for wet locations when used with the LB6LEDA series trim for wall mount only.

Photometry (3)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LB6LEDA10L - 35K.ies
3500 K 80 CRI 1037 lm 87 12 W
LB6LEDA10L-27K.ies
2700 K 80 CRI 1037 lm 87 12 W
LB6LEDA10L-30K.ies
3000 K 80 CRI 1037 lm 87 12 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number LB8LEDR-10L30K9-SA UPC Product Description 6" LED Cylinder Check Inventory
Catalog Number LB8LEDR-10L30K9-WH UPC Product Description 6" LED Cylinder Check Inventory
Catalog Number SLLB6LEDA10L35K9WW BL UPC Product Description 6" LED Cylinder Check Inventory