text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Cylinder w/PowerHUBB™

By Prescolite 

Collection Name: 

By Prescolite
Collection Name: 
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 4" architectural LED round downlight and wall wash cylinder delivering 600 - 4000 lm
  • 5 beam distributions from 0.3 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in Surface, Wall, Pendant, or Cable/Cord Mount configurations
  • Versatile canopy options for recessed and surface-mounted J-box applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (24)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTC-4RDPH-P-06L35K8MD-PM-S-BL
3500 K 80 CRI 726 lm 94 7.8 W Medium, 44° FWHM, (0.7 SC)
LTC-4RDPH-P-06L35K8NR-PM-S-BL
3500 K 80 CRI 785 lm 101 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RDPH-P-06L35K8VNR-PM-S-BL
3500 K 80 CRI 691 lm 91 7.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RDPH-P-06L35K8WD-PM-S-BL
3500 K 80 CRI 664 lm 86 7.8 W Wide, 61° FWHM, (0.9 SC)
LTC-4RDPH-P-06L35K8XW-PM-S-BL
3500 K 80 CRI 644 lm 83 7.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RDPH-P-10L35K8MD-PM-S-BL
3500 K 80 CRI 1160 lm 97 12 W Medium, 44° FWHM, (0.7 SC)
LTC-4RDPH-P-10L35K8NR-PM-S-BL
3500 K 80 CRI 1255 lm 105 12 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RDPH-P-10L35K8VNR-PM-S-BL
3500 K 80 CRI 1132 lm 96 11.8 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RDPH-P-10L35K8WD-PM-S-BL
3500 K 80 CRI 1062 lm 89 12 W Wide, 61° FWHM, (0.9 SC)
LTC-4RDPH-P-10L35K8XW-PM-S-BL
3500 K 80 CRI 1030 lm 86 12 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RDPH-P-15L35K8MD-PM-S-BL
3500 K 80 CRI 1660 lm 90 18.6 W Medium, 44° FWHM, (0.7 SC)
LTC-4RDPH-P-15L35K8NR-PM-S-BL
3500 K 80 CRI 1795 lm 97 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RDPH-P-15L35K8VNR-PM-S-BL
3500 K 80 CRI 1623 lm 94 17.2 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RDPH-P-15L35K8WD-PM-S-BL
3500 K 80 CRI 1519 lm 82 18.6 W Wide, 61° FWHM, (0.9 SC)
LTC-4RDPH-P-15L35K8XW-PM-S-BL
3500 K 80 CRI 1474 lm 80 18.6 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RDPH-P-20L35K8MD-PM-S-BL
3500 K 80 CRI 2152 lm 96 22.5 W Medium, 44° FWHM, (0.7 SC)
LTC-4RDPH-P-20L35K8NR-PM-S-BL
3500 K 80 CRI 2238 lm 100 22.5 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RDPH-P-20L35K8VNR-PM-S-BL
3500 K 80 CRI 2032 lm 91 22.4 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RDPH-P-20L35K8WD-PM-S-BL
3500 K 80 CRI 2059 lm 92 22.5 W Wide, 61° FWHM, (0.9 SC)
LTC-4RDPH-P-20L35K8XW-PM-S-BL
3500 K 80 CRI 2028 lm 91 22.5 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RWPH-P-06L35K8WW-PM-S-BL
3500 K 80 CRI 620 lm 80 7.8 W Open Single Wall Wash
LTC-4RWPH-P-10L35K8WW-PM-S-BL
3500 K 80 CRI 991 lm 83 12 W Open Single Wall Wash
LTC-4RWPH-P-15L35K8WW-PM-S-BL
3500 K 80 CRI 1418 lm 77 18.6 W Open Single Wall Wash
LTC-4RWPH-P-20L35K8WW-PM-S-BL
3500 K 80 CRI 1989 lm 88 22.7 W Open Single Wall Wash