text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Square Cylinder w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution
  • 4" architectural LED square downlight cylinder delivering 600 - 4000 lm
  • 5 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in Surface, Wall, Pendant, or Cable/Cord Mount configurations
  • Versatile canopy options for recessed and surface-mounted J-box applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (20)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTC-4SQDPH-P-06L35K8MD-PM-S-BL
3500 K 80 CRI 764 lm 98 7.8 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQDPH-P-06L35K8NR-PM-S-BL
3500 K 80 CRI 796 lm 103 7.8 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQDPH-P-06L35K8VNR-PM-S-BL
3500 K 80 CRI 705 lm 86 8.2 W Very Narrow, 23° FWHM, (0.4 SC)
LTC-4SQDPH-P-06L35K8WD-PM-S-BL
3500 K 80 CRI 678 lm 87 7.8 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQDPH-P-06L35K8XW-PM-S-BL
3500 K 80 CRI 643 lm 83 7.8 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQDPH-P-10L35K8MD-PM-S-BL
3500 K 80 CRI 1222 lm 102 12 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQDPH-P-10L35K8NR-PM-S-BL
3500 K 80 CRI 1273 lm 107 12 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQDPH-P-10L35K8VNR-PM-S-BL
3500 K 80 CRI 1158 lm 92 12.5 W Very Narrow, 23° FWHM, (0.4 SC)
LTC-4SQDPH-P-10L35K8WD-PM-S-BL
3500 K 80 CRI 1085 lm 91 12 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQDPH-P-10L35K8XW-PM-S-BL
3500 K 80 CRI 1028 lm 86 12 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQDPH-P-15L35K8MD-PM-S-BL
3500 K 80 CRI 1748 lm 94 18.6 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQDPH-P-15L35K8NR-PM-S-BL
3500 K 80 CRI 1821 lm 98 18.6 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQDPH-P-15L35K8VNR-PM-S-BL
3500 K 80 CRI 1663 lm 92 18.0 W Very Narrow, 23° FWHM, (0.4 SC)
LTC-4SQDPH-P-15L35K8WD-PM-S-BL
3500 K 80 CRI 1552 lm 84 18.6 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQDPH-P-15L35K8XW-PM-S-BL
3500 K 80 CRI 1471 lm 80 18.6 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQDPH-P-20L35K8MD-PM-S-BL
3500 K 80 CRI 2209 lm 98 22.7 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQDPH-P-20L35K8NR-PM-S-BL
3500 K 80 CRI 2237 lm 99 22.7 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQDPH-P-20L35K8VNR-PM-S-BL
3500 K 80 CRI 2090 lm 90 23.3 W Very Narrow, 23° FWHM, (0.4 SC)
LTC-4SQDPH-P-20L35K8WD-PM-S-BL
3500 K 80 CRI 2081 lm 92 22.7 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQDPH-P-20L35K8XW-PM-S-BL
3500 K 80 CRI 2026 lm 90 22.7 W Extra Wide, 68° FWHM, (1.1 SC)