text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Cylinder w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 6" architectural LED round downlight and wall wash cylinder delivering 600 - 4000 lm
  • 5 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in Surface, Wall, Pendant, or Cable/Cord Mount configurations
  • Versatile canopy options for recessed and surface-mounted J-box applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (24)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTC-6RDPH-P-06L35K8MD-PM-S-BL
3500 K 80 CRI 746 lm 96 7.8 W Medium, 37° FWHM, (0.7 SC)
LTC-6RDPH-P-06L35K8NR-PM-S-BL
3500 K 80 CRI 717 lm 92 7.8 W Narrow, 28° FWHM, (0.5 SC)
LTC-6RDPH-P-06L35K8VNR-PM-S-BL
3500 K 80 CRI 806 lm 103 7.8 W Very Narrow,18° FWHM, (0.3 SC)
LTC-6RDPH-P-06L35K8WD-PM-S-BL
3500 K 80 CRI 691 lm 89 7.8 W Wide, 59° FWHM, (0.9 SC)
LTC-6RDPH-P-06L35K8XW-PM-S-BL
3500 K 80 CRI 665 lm 86 7.8 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RDPH-P-10L35K8MD-PM-S-BL
3500 K 80 CRI 1192 lm 100 12 W Medium, 37° FWHM, (0.7 SC)
LTC-6RDPH-P-10L35K8NR-PM-S-BL
3500 K 80 CRI 1146 lm 96 12.0 W Narrow, 28° FWHM, (0.5 SC)
LTC-6RDPH-P-10L35K8VNR-PM-S-BL
3500 K 80 CRI 1288 lm 107 12.0 W Very Narrow,18° FWHM, (0.3 SC)
LTC-6RDPH-P-10L35K8WD-PM-S-BL
3500 K 80 CRI 1104 lm 92 12 W Wide, 59° FWHM, (0.9 SC)
LTC-6RDPH-P-10L35K8XW-PM-S-BL
3500 K 80 CRI 1063 lm 89 12 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RDPH-P-15L35K8MD-PM-S-BL
3500 K 80 CRI 1712 lm 92 18.7 W Medium, 37° FWHM, (0.7 SC)
LTC-6RDPH-P-15L35K8NR-PM-S-BL
3500 K 80 CRI 1623 lm 87 18.7 W Narrow, 28° FWHM, (0.5 SC)
LTC-6RDPH-P-15L35K8VNR-PM-S-BL
3500 K 80 CRI 1851 lm 99 18.7 W Very Narrow,18° FWHM, (0.3 SC)
LTC-6RDPH-P-15L35K8WD-PM-S-BL
3500 K 80 CRI 1586 lm 85 18.7 W Wide, 59° FWHM, (0.9 SC)
LTC-6RDPH-P-15L35K8XW-PM-S-BL
3500 K 80 CRI 1527 lm 82 18.7 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RDPH-P-20L35K8MD-PM-S-BL
3500 K 80 CRI 2265 lm 101 22.6 W Medium, 37° FWHM, (0.7 SC)
LTC-6RDPH-P-20L35K8NR-PM-S-BL
3500 K 80 CRI 2263 lm 100 22.7 W Narrow, 29° FWHM, (0.5 SC)
LTC-6RDPH-P-20L35K8VNR-PM-S-BL
3500 K 80 CRI 2355 lm 104 22.6 W Very Narrow,18° FWHM, (0.3 SC)
LTC-6RDPH-P-20L35K8WD-PM-S-BL
3500 K 80 CRI 2180 lm 97 22.7 W Wide, 59° FWHM, (0.9 SC)
LTC-6RDPH-P-20L35K8XW-PM-S-BL
3500 K 80 CRI 2139 lm 95 22.7 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RWPH-P-06L35K8WW-PM-S-BL
3500 K 80 CRI 711 lm 92 7.8 W Open Single Wall Wash
LTC-6RWPH-P-10L35K8WW-PM-S-BL
3500 K 80 CRI 1136 lm 95 12 W Open Single Wall Wash
LTC-6RWPH-P-15L35K8WW-PM-S-BL
3500 K 80 CRI 1631 lm 88 18.7 W Open Single Wall Wash
LTC-6RWPH-P-20L35K8WW-PM-S-BL
3500 K 80 CRI 2211 lm 97 22.8 W Open Single Wall Wash