text.skipToContent text.skipToNavigation

MC10LED

by Prescolite 

High-output LED cylinder capable of delivering over 16,500+ lumens designed for ceiling heights from 20 to 60 feet

  • Light Engine with integral heat sink provides excellent thermal management and 70% average lumen maintenance at 50,000 hours
  • Color consistency 3 SDCM
  • Up to 30ºC (86ºF) Ambient Conditions
  • 4 Beam Spreads- 25º, 35º, 45º, 55º
  • Wall Wash option available
  • Up to 100 lumens per watt
  • Multiple dimming options
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Suitable for damp locations
  • DMX with RDM dimming to less than 0.1%
  • Equipped with Variable Intensity Technology (VI)
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA

Product Details

General

Aperture 8+ in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron EcoSystem
  • Lutron Forward Phase
Lamp Type LED
Light Source LED
Lumens
  • 2001 to 4000
  • 4001 to 8500
  • >8500
Type Architectural Indoor

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MC10LED 12L35K8FL35
IES file
3500 K 80 CRI 1200 lm 96 118 W
MC10LED 12L35K8FL35 SL
IES file
3500 °K 80 CRI 1200 lm 85 118 W
MC10LED 12L35K8FL45
IES file
3500 °K 80 CRI 1200 lm 103 118 W
MC10LED 12L35K8MD25
IES file
3500 °K 80 CRI 1200 lm 53 118 W
MC10LED 12L35K8MD25 SL
IES file
3500 °K 80 CRI 1200 lm 44 118 W
MC10LED 12L35K8WFL45 SL
IES file
3500 °K 80 CRI 1200 lm 90 118 W
MC10LED 16L35K8FL35
IES file
3500 °K 80 CRI 1600 lm 95 156 W
MC10LED 16L35K8MD25
IES file
3500 °K 80 CRI 1600 lm 51 156 W
MC10LED 16L35K8MD25 SL
IES file
3500 °K 80 CRI 1600 lm 43 156 W
MC10LED 16L35K8WFL45
IES file
3500 °K 80 CRI 1600 lm 103 156 W
MC10LED 16L35K8WFL45 SL
IES file
3500 °K 80 CRI 1600 lm 89 156 W
MC10LED 16L35K8XFL55
IES file
3500 °K 80 CRI 1600 lm 103 156 W
MC10LED 4L35K8FL35
IES file
3500 °K 80 CRI 4000 lm 100 39 W
MC10LED 4L35K8FL35 SL
IES file
3500 °K 80 CRI 4000 lm 88 39 W
MC10LED 4L35K8LMD25
IES file
3500 °K 80 CRI 4000 lm 86 39 W
MC10LED 4L35K8MD25 SL
IES file
3500 °K 80 CRI 4000 lm 75 39 W
MC10LED 4L35K8WFL45
IES file
3500 °K 80 CRI 4000 lm 106 39 W
MC10LED 4L35K8WFL45 SL
IES file
3500 °K 80 CRI 4000 lm 95 39 W
MC10LED 4L35K8WFL55 SL
IES file
3500 °K 80 CRI 4000 lm 97 39 W
MC10LED 4L35K8XFL55
IES file
3500 °K 80 CRI 4000 lm 112 39 W
MC10LED 8L35K8FL35
IES file
3500 °K 80 CRI 8000 lm 97 78 W
MC10LED 8L35K8FL35 SL
IES file
3500 °K 80 CRI 8000 lm 85 78 W
MC10LED 8L35K8MD25
IES file
3500 °K 80 CRI 8000 lm 81 78 W
MC10LED 8L35K8MD25 SL
IES file
3500 °K 80 CRI 8000 lm 70 78 W
MC10LED 8L35K8WFL45
IES file
3500 °K 80 CRI 8000 lm 104 78 W
MC10LED 8L35K8WFL45 SL
IES file
3500 °K 80 CRI 8000 lm 93 78 W
MC10LED 8L35K8XFL55
IES file
3500 °K 80 CRI 8000 lm 109 78 W
MC10LED 8L35K8XFL55 SL
IES file
3500 °K 80 CRI 8000 lm 91 78 W