- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- Noni™ Cylinder 1.5" Round
Item Added to Your Cart!
Noni™ Cylinder 1.5" Round
By Kurt Versen
Noni™ Cylinder 1.5" Round
By Kurt Versen
Noni™ Cylinder 1.5" Round
- Downlight, Lensed Wall Wash
- Surface, Pendant
- Cast aluminum, magnetically-attached reflectors with applied finishes
- High-CBCP (HO) Optic available (excludes LW)
- 740 lumens max @ 80 CRI 3500K
- 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)
Product Details
General
Aperture | 1.5 in |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol | 0-10V, ELV, TRIAC (1%) |
Light Distribution | HO: 25°, 30°, 35°, 40°, 45° |
Mounting Type |
|
Trim Type |
|
Type | Architectural Indoor;Downlighting |
Resources and Downloads
Specifications
Brochures
Sell Sheets
Please wait, preparing to download your file.
Photometry (65)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RAMW
|
3000 K | 80 CRI | 594.9 lm | 77.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBL
|
3000 °K | 80 CRI | 481.6 lm | 62.9 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBLS
|
3000 °K | 80 CRI | 509.9 lm | 66.6 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RCOS
|
3000 °K | 80 CRI | 453.3 lm | 59.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGH
|
3000 °K | 80 CRI | 453.3 lm | 59.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGT
|
3000 °K | 80 CRI | 481.6 lm | 62.9 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGY
|
3000 °K | 80 CRI | 509.9 lm | 66.6 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGYS
|
3000 °K | 80 CRI | 538.2 lm | 70.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RPP
|
3000 °K | 80 CRI | 453.3 lm | 59.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWH
|
3000 °K | 80 CRI | 566.6 lm | 74 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25830K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWHS
|
3000 °K | 80 CRI | 577.9 lm | 75.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RAMW
|
3500 K | 80 CRI | 616 lm | 80.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBL
|
3500 K | 80 CRI | 498.6 lm | 65.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBLS
|
3500 K | 80 CRI | 528 lm | 69 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RCOS
|
3500 K | 80 CRI | 469.3 lm | 61.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGH
|
3500 K | 80 CRI | 469.3 lm | 61.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGT
|
3500 K | 80 CRI | 498.6 lm | 65.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGY
|
3500 K | 80 CRI | 528 lm | 69 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGYS
|
3500 K | 80 CRI | 557.3 lm | 72.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RPP
|
3500 K | 80 CRI | 469.3 lm | 61.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWH
|
3500 K | 80 CRI | 586.6 lm | 76.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25835K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWHS
|
3500 K | 80 CRI | 598.4 lm | 78.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RAMW
|
2700 K | 90 CRI | 556.5 lm | 72.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBL
|
2700 K | 90 CRI | 450.5 lm | 58.9 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBLS
|
2700 K | 90 CRI | 477 lm | 62.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RCOS
|
2700 K | 90 CRI | 424 lm | 55.4 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGH
|
2700 K | 90 CRI | 424 lm | 55.4 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGT
|
2700 K | 90 CRI | 450.5 lm | 58.9 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGY
|
2700 K | 90 CRI | 477 lm | 62.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGYS
|
2700 K | 90 CRI | 503.5 lm | 65.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RPP
|
2700 K | 90 CRI | 424 lm | 55.4 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWH
|
2700 K | 90 CRI | 530 lm | 69.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25927K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWHS
|
2700 K | 90 CRI | 540.6 lm | 70.6 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RAMW
|
3000 K | 90 CRI | 564.8 lm | 73.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBL
|
3000 K | 90 CRI | 457.3 lm | 59.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBLS
|
3000 K | 90 CRI | 484.2 lm | 63.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RCOS
|
3000 K | 90 CRI | 430.4 lm | 56.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGH
|
3000 K | 90 CRI | 430.4 lm | 56.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGT
|
3000 K | 90 CRI | 457.3 lm | 59.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGY
|
3000 K | 90 CRI | 484.2 lm | 63.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGYS
|
3000 K | 90 CRI | 511.1 lm | 66.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RPP
|
3000 K | 90 CRI | 430.4 lm | 56.2 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWH
|
3000 K | 90 CRI | 538 lm | 70.3 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25930K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWHS
|
3000 K | 90 CRI | 548.7 lm | 71.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RAMW
|
3500 °K | 90 CRI | 587.1 lm | 76.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBL
|
3500 K | 90 CRI | 475.3 lm | 62.1 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBLS
|
3500 K | 90 CRI | 503.2 lm | 65.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RCOS
|
3500 K | 90 CRI | 447.3 lm | 58.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGH
|
3500 K | 90 CRI | 447.3 lm | 58.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGT
|
3500 K | 90 CRI | 475.3 lm | 62.1 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGY
|
3500 K | 90 CRI | 503.2 lm | 65.8 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGYS
|
3500 K | 90 CRI | 531.2 lm | 69.4 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RPP
|
3500 K | 90 CRI | 447.3 lm | 58.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWH
|
3500 K | 90 CRI | 559.2 lm | 73.1 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25935K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWHS
|
3500 K | 90 CRI | 570.3 lm | 74.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RAMW
|
4000 K | 90 CRI | 592.7 lm | 77.5 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBL
|
4000 K | 90 CRI | 479.8 lm | 62.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RBLS
|
4000 K | 90 CRI | 508 lm | 66.4 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RCOS
|
4000 K | 90 CRI | 451.6 lm | 59 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGH
|
4000 K | 90 CRI | 451.6 lm | 59 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGT
|
4000 K | 90 CRI | 479.8 lm | 62.7 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGY
|
4000 K | 90 CRI | 508 lm | 66.4 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RGYS
|
4000 K | 90 CRI | 536.2 lm | 70.1 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RPP
|
4000 K | 90 CRI | 451.6 lm | 59 | 7.7 W | Cylinder | |
NOC-1.5RDL-CHNCSSU-HO25940K-DM1NUWHSSOL-NOC-1.5RDL-TRM-RWH
|
4000 K | 90 CRI | 564.5 lm | 73.8 | 7.7 W | Cylinder |
Please wait, preparing to download your file.