- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- Noni™ Cylinder 2.5" Round
Item Added to Your Cart!
Noni™ Cylinder 2.5" Round
By Kurt Versen
Noni™ Cylinder 2.5" Round
By Kurt Versen
Noni™ Cylinder 2.5" Round
- Downlight, Lensed Wall Wash
- Surface, Pendant
- Cast aluminum, magnetically-attached reflectors with applied finishes
- Ultra-Smooth (SO) & High-CBCP (HO) Optics available (excludes LW)
- 760 lumens max @ 80 CRI 3500K
- 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)
Product Details
General
Aperture | 2.5 in |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol |
|
Light Distribution |
|
Mounting Type |
|
Trim Type |
|
Type | Architectural Indoor;Downlighting |
Resources and Downloads
Specifications
Brochures
Sell Sheets
Please wait, preparing to download your file.
Photometry (264)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWFRS
|
3000 K | 80 CRI | 1071.9 lm | 40.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RBLFRS
|
3000 K | 80 CRI | 867.8 lm | 32.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSFRS
|
3000 K | 80 CRI | 918.8 lm | 34.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSFRS
|
3000 K | 80 CRI | 816.7 lm | 30.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RGHFRS
|
3000 K | 80 CRI | 816.7 lm | 30.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RGTFRS
|
3000 K | 80 CRI | 867.8 lm | 32.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RGYFRS
|
3000 K | 80 CRI | 918.8 lm | 34.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSFRS
|
3000 K | 80 CRI | 969.9 lm | 36.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RPPFRS
|
3000 K | 80 CRI | 816.7 lm | 30.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RWHFRS
|
3000 K | 80 CRI | 1020.9 lm | 38.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSFRS
|
3000 K | 80 CRI | 1041.3 lm | 39.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWFRS
|
3500 K | 80 CRI | 1109.9 lm | 42.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RBLFRS
|
3500 K | 80 CRI | 898.5 lm | 34 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSFRS
|
3500 K | 80 CRI | 951.3 lm | 36 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSFRS
|
3500 K | 80 CRI | 845.6 lm | 32 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RGHFRS
|
3500 K | 80 CRI | 845.6 lm | 32 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RGTFRS
|
3500 K | 80 CRI | 898.5 lm | 34 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RGYFRS
|
3500 K | 80 CRI | 951.3 lm | 36 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSFRS
|
3500 K | 80 CRI | 1004.2 lm | 38.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RPPFRS
|
3500 K | 80 CRI | 845.6 lm | 32 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RWHFRS
|
3500 K | 80 CRI | 1057 lm | 40.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSFRS
|
3500 K | 80 CRI | 1078.2 lm | 40.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWFRS
|
2700 K | 90 CRI | 1002.8 lm | 38 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RBLFRS
|
2700 K | 90 CRI | 811.8 lm | 30.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSFRS
|
2700 K | 90 CRI | 859.5 lm | 32.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSFRS
|
2700 K | 90 CRI | 764 lm | 28.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RGHFRS
|
2700 K | 90 CRI | 764 lm | 28.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RGTFRS
|
2700 K | 90 CRI | 811.8 lm | 30.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RGYFRS
|
2700 K | 90 CRI | 859.5 lm | 32.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSFRS
|
2700 K | 90 CRI | 907.3 lm | 34.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RPPFRS
|
2700 K | 90 CRI | 764 lm | 28.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RWHFRS
|
2700 K | 90 CRI | 955 lm | 36.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSFRS
|
2700 K | 90 CRI | 974.1 lm | 36.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWFRS
|
3000 K | 90 CRI | 1017.8 lm | 38.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RBLFRS
|
3000 K | 90 CRI | 823.9 lm | 31.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSFRS
|
3000 K | 90 CRI | 872.4 lm | 33.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSFRS
|
3000 K | 90 CRI | 775.5 lm | 29.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RGHFRS
|
3000 K | 90 CRI | 775.5 lm | 29.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RGTFRS
|
3000 K | 90 CRI | 823.9 lm | 31.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RGYFRS
|
3000 K | 90 CRI | 872.4 lm | 33.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSFRS
|
3000 K | 90 CRI | 920.9 lm | 34.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RPPFRS
|
3000 K | 90 CRI | 775.5 lm | 29.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RWHFRS
|
3000 K | 90 CRI | 969.3 lm | 36.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSFRS
|
3000 K | 90 CRI | 988.7 lm | 37.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWFRS
|
3500 K | 90 CRI | 1057.9 lm | 40.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RBLFRS
|
3500 K | 90 CRI | 856.4 lm | 32.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSFRS
|
3500 K | 90 CRI | 906.8 lm | 34.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSFRS
|
3500 K | 90 CRI | 806 lm | 30.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RGHFRS
|
3500 K | 90 CRI | 806 lm | 30.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RGTFRS
|
3500 K | 90 CRI | 856.4 lm | 32.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RGYFRS
|
3500 K | 90 CRI | 906.8 lm | 34.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSFRS
|
3500 K | 90 CRI | 957.1 lm | 36.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RPPFRS
|
3500 K | 90 CRI | 806 lm | 30.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RWHFRS
|
3500 K | 90 CRI | 1007.5 lm | 38.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSFRS
|
3500 K | 90 CRI | 1027.7 lm | 38.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWFRS
|
4000 K | 90 CRI | 1067.9 lm | 40.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RBLFRS
|
4000 K | 90 CRI | 864.5 lm | 32.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSFRS
|
4000 K | 90 CRI | 915.4 lm | 34.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSFRS
|
4000 K | 90 CRI | 813.7 lm | 30.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RGHFRS
|
4000 K | 90 CRI | 813.7 lm | 30.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RGTFRS
|
4000 K | 90 CRI | 864.5 lm | 32.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RGYFRS
|
4000 K | 90 CRI | 915.4 lm | 34.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSFRS
|
4000 K | 90 CRI | 966.2 lm | 36.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RPPFRS
|
4000 K | 90 CRI | 813.7 lm | 30.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RWHFRS
|
4000 K | 90 CRI | 1017.1 lm | 38.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSFRS
|
4000 K | 90 CRI | 1037.4 lm | 39.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWSOL
|
3000 K | 80 CRI | 1449.1 lm | 54.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSOL
|
3000 K | 80 CRI | 1173.1 lm | 44.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSSOL
|
3000 K | 80 CRI | 1242.1 lm | 47 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSSOL
|
3000 K | 80 CRI | 1104.1 lm | 41.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RGHSOL
|
3000 K | 80 CRI | 1104.1 lm | 41.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RGTSOL
|
3000 K | 80 CRI | 1173.1 lm | 44.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSOL
|
3000 K | 80 CRI | 1242.1 lm | 47 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSSOL
|
3000 K | 80 CRI | 1311.1 lm | 49.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RPPSOL
|
3000 K | 80 CRI | 1104.1 lm | 41.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSOL
|
3000 K | 80 CRI | 1380.1 lm | 52.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25830K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSSOL
|
3000 K | 80 CRI | 1407.7 lm | 53.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWSOL
|
3500 K | 80 CRI | 1500.4 lm | 56.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSOL
|
3500 K | 80 CRI | 1214.6 lm | 46 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSSOL
|
3500 K | 80 CRI | 1286 lm | 48.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSSOL
|
3500 K | 80 CRI | 1143.1 lm | 43.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RGHSOL
|
3500 K | 80 CRI | 1143.1 lm | 43.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RGTSOL
|
3500 K | 80 CRI | 1214.6 lm | 46 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSOL
|
3500 K | 80 CRI | 1286 lm | 48.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSSOL
|
3500 K | 80 CRI | 1357.5 lm | 51.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RPPSOL
|
3500 K | 80 CRI | 1143.1 lm | 43.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSOL
|
3500 K | 80 CRI | 1428.9 lm | 54.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25835K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSSOL
|
3500 K | 80 CRI | 1457.5 lm | 55.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWSOL
|
2700 K | 90 CRI | 1355.6 lm | 51.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSOL
|
2700 K | 90 CRI | 1097.4 lm | 41.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSSOL
|
2700 K | 90 CRI | 1161.9 lm | 44 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSSOL
|
2700 K | 90 CRI | 1032.8 lm | 39.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RGHSOL
|
2700 K | 90 CRI | 1032.8 lm | 39.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RGTSOL
|
2700 K | 90 CRI | 1097.4 lm | 41.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSOL
|
2700 K | 90 CRI | 1161.9 lm | 44 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSSOL
|
2700 K | 90 CRI | 1226.5 lm | 46.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RPPSOL
|
2700 K | 90 CRI | 1032.8 lm | 39.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSOL
|
2700 K | 90 CRI | 1291 lm | 48.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25927K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSSOL
|
2700 K | 90 CRI | 1316.8 lm | 49.9 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWSOL
|
3000 K | 90 CRI | 1375.9 lm | 52.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSOL
|
3000 K | 90 CRI | 1113.8 lm | 42.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSSOL
|
3000 K | 90 CRI | 1179.3 lm | 44.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSSOL
|
3000 K | 90 CRI | 1048.3 lm | 39.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RGHSOL
|
3000 K | 90 CRI | 1048.3 lm | 39.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RGTSOL
|
3000 K | 90 CRI | 1113.8 lm | 42.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSOL
|
3000 K | 90 CRI | 1179.3 lm | 44.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSSOL
|
3000 K | 90 CRI | 1244.8 lm | 47.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RPPSOL
|
3000 K | 90 CRI | 1048.3 lm | 39.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSOL
|
3000 K | 90 CRI | 1310.4 lm | 49.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25930K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSSOL
|
3000 K | 90 CRI | 1336.6 lm | 50.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWSOL
|
3500 K | 90 CRI | 1430.1 lm | 54.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSOL
|
3500 K | 90 CRI | 1157.7 lm | 43.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSSOL
|
3500 K | 90 CRI | 1225.8 lm | 46.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSSOL
|
3500 K | 90 CRI | 1089.6 lm | 41.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RGHSOL
|
3500 K | 90 CRI | 1089.6 lm | 41.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RGTSOL
|
3500 K | 90 CRI | 1157.7 lm | 43.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSOL
|
3500 K | 90 CRI | 1225.8 lm | 46.4 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSSOL
|
3500 K | 90 CRI | 1293.9 lm | 49 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RPPSOL
|
3500 K | 90 CRI | 1089.6 lm | 41.3 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSOL
|
3500 K | 90 CRI | 1362 lm | 51.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25935K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSSOL
|
3500 K | 90 CRI | 1389.2 lm | 52.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RAMWSOL
|
4000 K | 90 CRI | 1443.7 lm | 54.7 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSOL
|
4000 K | 90 CRI | 1168.7 lm | 44.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RBLSSOL
|
4000 K | 90 CRI | 1237.4 lm | 46.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RCOSSOL
|
4000 K | 90 CRI | 1099.9 lm | 41.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RGHSOL
|
4000 K | 90 CRI | 1099.9 lm | 41.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RGTSOL
|
4000 K | 90 CRI | 1168.7 lm | 44.2 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSOL
|
4000 K | 90 CRI | 1237.4 lm | 46.8 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RGYSSOL
|
4000 K | 90 CRI | 1306.2 lm | 49.5 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RPPSOL
|
4000 K | 90 CRI | 1099.9 lm | 41.6 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSOL
|
4000 K | 90 CRI | 1374.9 lm | 52.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-HO25940K-DM1NUWHS-NOC-2.5RDL-TRM-RWHSSOL
|
4000 K | 90 CRI | 1402.4 lm | 53.1 | 26.4 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RAMWSOL
|
3000 K | 80 CRI | 611.7 lm | 23.5 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RBLSOL
|
3000 K | 80 CRI | 495.2 lm | 19 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RBLSSOL
|
3000 K | 80 CRI | 524.3 lm | 20.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RCOSSOL
|
3000 K | 80 CRI | 466.1 lm | 17.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RGHSOL
|
3000 K | 80 CRI | 466.1 lm | 17.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RGTSOL
|
3000 K | 80 CRI | 495.2 lm | 19 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RGYSOL
|
3000 K | 80 CRI | 524.3 lm | 20.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RGYSSOL
|
3000 K | 80 CRI | 553.5 lm | 21.2 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RPPSOL
|
3000 K | 80 CRI | 466.1 lm | 17.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RWHSOL
|
3000 K | 80 CRI | 582.6 lm | 22.3 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40830NOC-2.5RDL-CHNCSSU-SO40RWHSSOL
|
3000 K | 80 CRI | 594.3 lm | 22.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RAMWSOL
|
3500 K | 80 CRI | 633.4 lm | 24.3 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RBLSOL
|
3500 K | 80 CRI | 512.7 lm | 19.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RBLSSOL
|
3500 K | 80 CRI | 542.9 lm | 20.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RCOSSOL
|
3500 K | 80 CRI | 482.6 lm | 18.5 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RGHSOL
|
3500 K | 80 CRI | 482.6 lm | 18.5 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RGTSOL
|
3500 K | 80 CRI | 512.7 lm | 19.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RGYSOL
|
3500 K | 80 CRI | 542.9 lm | 20.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RGYSSOL
|
3500 K | 80 CRI | 573.1 lm | 22 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RPPSOL
|
3500 K | 80 CRI | 482.6 lm | 18.5 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RWHSOL
|
3500 K | 80 CRI | 603.2 lm | 23.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40835NOC-2.5RDL-CHNCSSU-SO40RWHSSOL
|
3500 K | 80 CRI | 615.3 lm | 23.6 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RAMWSOL
|
2700 K | 90 CRI | 572.3 lm | 21.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RBLSOL
|
2700 K | 90 CRI | 463.3 lm | 17.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RBLSSOL
|
2700 K | 90 CRI | 490.5 lm | 18.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RCOSSOL
|
2700 K | 90 CRI | 436 lm | 16.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RGHSOL
|
2700 K | 90 CRI | 436 lm | 16.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RGTSOL
|
2700 K | 90 CRI | 463.3 lm | 17.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RGYSOL
|
2700 K | 90 CRI | 490.5 lm | 18.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RGYSSOL
|
2700 K | 90 CRI | 517.8 lm | 19.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RPPSOL
|
2700 K | 90 CRI | 436 lm | 16.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RWHSOL
|
2700 K | 90 CRI | 545 lm | 20.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40927NOC-2.5RDL-CHNCSSU-SO40RWHSSOL
|
2700 K | 90 CRI | 555.9 lm | 21.3 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RAMWSOL
|
3000 K | 90 CRI | 580.8 lm | 22.3 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RBLSOL
|
3000 K | 90 CRI | 470.2 lm | 18 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RBLSSOL
|
3000 K | 90 CRI | 497.9 lm | 19.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RCOSSOL
|
3000 K | 90 CRI | 442.5 lm | 17 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RGHSOL
|
3000 K | 90 CRI | 442.5 lm | 17 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RGTSOL
|
3000 K | 90 CRI | 470.2 lm | 18 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RGYSOL
|
3000 K | 90 CRI | 497.9 lm | 19.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RGYSSOL
|
3000 K | 90 CRI | 525.5 lm | 20.2 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RPPSOL
|
3000 K | 90 CRI | 442.5 lm | 17 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RWHSOL
|
3000 K | 90 CRI | 553.2 lm | 21.2 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40930NOC-2.5RDL-CHNCSSU-SO40RWHSSOL
|
3000 K | 90 CRI | 564.2 lm | 21.6 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RAMWSOL
|
3500 K | 90 CRI | 603.7 lm | 23.2 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RBLSOL
|
3500 K | 90 CRI | 488.7 lm | 18.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RBLSSOL
|
3500 K | 90 CRI | 517.5 lm | 19.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RCOSSOL
|
3500 K | 90 CRI | 460 lm | 17.6 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RGHSOL
|
3500 K | 90 CRI | 460 lm | 17.6 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RGTSOL
|
3500 K | 90 CRI | 488.7 lm | 18.7 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RGYSOL
|
3500 K | 90 CRI | 517.5 lm | 19.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RGYSSOL
|
3500 K | 90 CRI | 546.2 lm | 20.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RPPSOL
|
3500 K | 90 CRI | 460 lm | 17.6 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RWHSOL
|
3500 K | 90 CRI | 575 lm | 22.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40935NOC-2.5RDL-CHNCSSU-SO40RWHSSOL
|
3500 K | 90 CRI | 586.5 lm | 22.5 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RAMWSOL
|
4000 K | 90 CRI | 609.4 lm | 23.4 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RBLSOL
|
4000 K | 90 CRI | 493.4 lm | 18.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RBLSSOL
|
4000 K | 90 CRI | 522.4 lm | 20 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RCOSSOL
|
4000 K | 90 CRI | 464.3 lm | 17.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RGHSOL
|
4000 K | 90 CRI | 464.3 lm | 17.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RGTSOL
|
4000 K | 90 CRI | 493.4 lm | 18.9 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RGYSOL
|
4000 K | 90 CRI | 522.4 lm | 20 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RGYSSOL
|
4000 K | 90 CRI | 551.4 lm | 21.1 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RPPSOL
|
4000 K | 90 CRI | 464.3 lm | 17.8 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RWHSOL
|
4000 K | 90 CRI | 580.4 lm | 22.3 | 26.1 W | Cylinder | |
NOC-2.5RDL-CHNCSSU-SO40940NOC-2.5RDL-CHNCSSU-SO40RWHSSOL
|
4000 K | 90 CRI | 592 lm | 22.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RAMWFRS
|
3000 °K | 80 CRI | 825 lm | 31.6 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RBLFRS
|
3000 °K | 80 CRI | 667.9 lm | 25.6 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RBLSFRS
|
3000 °K | 80 CRI | 707.1 lm | 27.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RCOSFRS
|
3000 °K | 80 CRI | 628.6 lm | 24.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RGHFRS
|
3000 °K | 80 CRI | 628.6 lm | 24.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RGTFRS
|
3000 °K | 80 CRI | 667.9 lm | 25.6 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RGYFRS
|
3000 °K | 80 CRI | 707.1 lm | 27.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RGYSFRS
|
3000 °K | 80 CRI | 746.4 lm | 28.6 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RPPFRS
|
3000 °K | 80 CRI | 628.6 lm | 24.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RWHFRS
|
3000 °K | 80 CRI | 785.7 lm | 30.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5RLW-TRM-RWHSFRS
|
3000 °K | 80 CRI | 801.4 lm | 30.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RAMWFRS
|
3500 °K | 80 CRI | 854.2 lm | 32.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RBLFRS
|
3500 °K | 80 CRI | 691.5 lm | 26.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RBLSFRS
|
3500 °K | 80 CRI | 732.2 lm | 28 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RCOSFRS
|
3500 °K | 80 CRI | 650.8 lm | 24.9 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RGHFRS
|
3500 °K | 80 CRI | 650.8 lm | 24.9 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RGTFRS
|
3500 °K | 80 CRI | 691.5 lm | 26.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RGYFRS
|
3500 °K | 80 CRI | 732.2 lm | 28 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RGYSFRS
|
3500 °K | 80 CRI | 772.9 lm | 29.6 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RPPFRS
|
3500 °K | 80 CRI | 650.8 lm | 24.9 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RWHFRS
|
3500 °K | 80 CRI | 813.5 lm | 31.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5RLW-TRM-RWHSFRS
|
3500 °K | 80 CRI | 829.8 lm | 31.8 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RAMWFRS
|
2700 °K | 90 CRI | 771.8 lm | 29.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RBLFRS
|
2700 °K | 90 CRI | 624.8 lm | 23.9 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RBLSFRS
|
2700 °K | 90 CRI | 661.5 lm | 25.3 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RCOSFRS
|
2700 °K | 90 CRI | 588 lm | 22.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RGHFRS
|
2700 °K | 90 CRI | 588 lm | 22.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RGTFRS
|
2700 °K | 90 CRI | 624.8 lm | 23.9 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RGYFRS
|
2700 °K | 90 CRI | 661.5 lm | 25.3 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RGYSFRS
|
2700 °K | 90 CRI | 698.3 lm | 26.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RPPFRS
|
2700 °K | 90 CRI | 588 lm | 22.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RWHFRS
|
2700 °K | 90 CRI | 735 lm | 28.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5RLW-TRM-RWHSFRS
|
2700 °K | 90 CRI | 749.7 lm | 28.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RAMWFRS
|
3000 °K | 90 CRI | 783.3 lm | 30 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RBLFRS
|
3000 °K | 90 CRI | 634.1 lm | 24.3 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RBLSFRS
|
3000 °K | 90 CRI | 671.4 lm | 25.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RCOSFRS
|
3000 °K | 90 CRI | 596.8 lm | 22.8 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RGHFRS
|
3000 °K | 90 CRI | 596.8 lm | 22.8 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RGTFRS
|
3000 °K | 90 CRI | 634.1 lm | 24.3 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RGYFRS
|
3000 °K | 90 CRI | 671.4 lm | 25.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RGYSFRS
|
3000 °K | 90 CRI | 708.7 lm | 27.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RPPFRS
|
3000 °K | 90 CRI | 596.8 lm | 22.8 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RWHFRS
|
3000 °K | 90 CRI | 746 lm | 28.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5RLW-TRM-RWHSFRS
|
3000 °K | 90 CRI | 760.9 lm | 29.1 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RAMWFRS
|
3500 °K | 90 CRI | 814.2 lm | 31.2 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RBLFRS
|
3500 °K | 90 CRI | 659.1 lm | 25.2 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RBLSFRS
|
3500 °K | 90 CRI | 697.9 lm | 26.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RCOSFRS
|
3500 °K | 90 CRI | 620.3 lm | 23.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RGHFRS
|
3500 °K | 90 CRI | 620.3 lm | 23.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RGTFRS
|
3500 °K | 90 CRI | 659.1 lm | 25.2 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RGYFRS
|
3500 °K | 90 CRI | 697.9 lm | 26.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RGYSFRS
|
3500 °K | 90 CRI | 736.7 lm | 28.2 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RPPFRS
|
3500 °K | 90 CRI | 620.3 lm | 23.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RWHFRS
|
3500 °K | 90 CRI | 775.4 lm | 29.7 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5RLW-TRM-RWHSFRS
|
3500 °K | 90 CRI | 790.9 lm | 30.3 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RAMWFRS
|
4000 °K | 90 CRI | 821.9 lm | 31.4 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RBLFRS
|
4000 °K | 90 CRI | 665.4 lm | 25.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RBLSFRS
|
4000 °K | 90 CRI | 704.5 lm | 27 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RCOSFRS
|
4000 °K | 90 CRI | 626.2 lm | 24 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RGHFRS
|
4000 °K | 90 CRI | 626.2 lm | 24 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RGTFRS
|
4000 °K | 90 CRI | 665.4 lm | 25.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RGYFRS
|
4000 °K | 90 CRI | 704.5 lm | 27 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RGYSFRS
|
4000 °K | 90 CRI | 743.6 lm | 28.5 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RPPFRS
|
4000 °K | 90 CRI | 626.2 lm | 24 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RWHFRS
|
4000 °K | 90 CRI | 782.8 lm | 30 | 26.1 W | Cylinder | |
NOC-2.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5RLW-TRM-RWHSFRS
|
4000 °K | 90 CRI | 798.4 lm | 30.6 | 26.1 W | Cylinder |
Please wait, preparing to download your file.