text.skipToContent text.skipToNavigation

Noni™ Cylinder 2.5" Square

By Kurt Versen 
By Kurt Versen
Noni™ Cylinder 2.5" Square
  • Downlight, Lensed Wall Wash
  • Surface, Pendant
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • Ultra-Smooth (SO) Optic (excludes LW)
  • 1625 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 2.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V, ELV, TRIAC (1%)
  • ERP 0-10V, ELV, TRIAC (Dim-to-Dark)
  • Lutron EcoSystem (Dim-to-Dark)
Light Distribution SO: 60°
Mounting Type
  • Pendant
  • Surface
Trim Type
  • DL - Downlight
  • LW - Lensed Wall Wash
Type Architectural Indoor;Downlighting

Photometry (132)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RAMWFRS
2700 K 90 CRI 776 lm 29.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RBLFRS
3000 K 90 CRI 787.6 lm 29.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RBLSFRS
3500 K 90 CRI 818.7 lm 30.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RCOSFRS
4000 K 90 CRI 826.4 lm 31.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RGHFRS
3000 K 80 CRI 829.5 lm 31.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RGTFRS
3500 K 80 CRI 858.9 lm 32.4 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RGYFRS
2700 K 90 CRI 698.4 lm 26.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RGYSFRS
3000 K 90 CRI 708.9 lm 26.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RPPFRS
3500 K 90 CRI 736.8 lm 27.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RWHFRS
4000 K 90 CRI 743.8 lm 28.1 Cylinder
NOC-2.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-2.5SDL-TRM-RWHSFRS
3000 K 80 CRI 746.6 lm 28.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RAMWFRS
3500 K 80 CRI 773 lm 29.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RBLFRS
2700 K 90 CRI 659.6 lm 24.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RBLSFRS
3000 K 90 CRI 669.5 lm 25.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RCOSFRS
3500 K 90 CRI 695.9 lm 26.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RGHFRS
4000 K 90 CRI 702.5 lm 26.5 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RGTFRS
3000 K 80 CRI 705.1 lm 26.6 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RGYFRS
3500 K 80 CRI 730.1 lm 27.5 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RGYSFRS
2700 K 90 CRI 659.6 lm 24.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RPPFRS
3000 K 90 CRI 669.5 lm 25.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RWHFRS
3500 K 90 CRI 695.9 lm 26.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-2.5SDL-TRM-RWHSFRS
4000 K 90 CRI 702.5 lm 26.5 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RAMWFRS
3000 K 80 CRI 705.1 lm 26.6 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RBLFRS
3500 K 80 CRI 730.1 lm 27.5 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RBLSFRS
2700 K 90 CRI 620.8 lm 23.4 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RCOSFRS
3000 K 90 CRI 630.1 lm 23.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RGHFRS
3500 K 90 CRI 654.9 lm 24.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RGTFRS
4000 K 90 CRI 661.2 lm 24.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RGYFRS
3000 K 80 CRI 663.6 lm 25 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RGYSFRS
3500 K 80 CRI 687.1 lm 25.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RPPFRS
2700 K 90 CRI 620.8 lm 23.4 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RWHFRS
3000 K 90 CRI 630.1 lm 23.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-2.5SDL-TRM-RWHSFRS
3500 K 90 CRI 654.9 lm 24.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RAMWFRS
4000 K 90 CRI 661.2 lm 24.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RBLFRS
3000 K 80 CRI 663.6 lm 25 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RBLSFRS
3500 K 80 CRI 687.1 lm 25.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RCOSFRS
2700 K 90 CRI 791.5 lm 29.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RGHFRS
3000 K 90 CRI 803.4 lm 30.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RGTFRS
3500 K 90 CRI 835.1 lm 31.5 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RGYFRS
4000 K 90 CRI 843 lm 31.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RGYSFRS
3000 K 80 CRI 846.1 lm 31.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RPPFRS
3500 K 80 CRI 876.1 lm 33 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RWHFRS
2700 K 90 CRI 737.2 lm 27.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-2.5SDL-TRM-RWHSFRS
3000 K 90 CRI 748.3 lm 28.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RAMWFRS
3500 K 90 CRI 777.7 lm 29.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RBLFRS
4000 K 90 CRI 785.1 lm 29.6 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RBLSFRS
3000 K 80 CRI 788.1 lm 29.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RCOSFRS
3500 K 80 CRI 816 lm 30.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RGHFRS
2700 K 90 CRI 698.4 lm 26.3 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RGTFRS
3000 K 90 CRI 708.9 lm 26.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RGYFRS
3500 K 90 CRI 736.8 lm 27.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RGYSFRS
4000 K 90 CRI 743.8 lm 28.1 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RPPFRS
3000 K 80 CRI 746.6 lm 28.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RWHFRS
3500 K 80 CRI 773 lm 29.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-2.5SDL-TRM-RWHSFRS
2700 K 90 CRI 620.8 lm 23.4 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RAMWFRS
3000 K 90 CRI 630.1 lm 23.8 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RBLFRS
3500 K 90 CRI 654.9 lm 24.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RBLSFRS
4000 K 90 CRI 661.2 lm 24.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RCOSFRS
3000 K 80 CRI 663.6 lm 25 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RGHFRS
3500 K 80 CRI 687.1 lm 25.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RGTFRS
2700 K 90 CRI 814.8 lm 30.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RGYFRS
3000 K 90 CRI 827 lm 31.2 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RGYSFRS
3500 K 90 CRI 859.6 lm 32.4 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RPPFRS
4000 K 90 CRI 867.8 lm 32.7 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RWHFRS
3000 K 80 CRI 871 lm 32.9 Cylinder
NOC-2.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-2.5SDL-TRM-RWHSFRS
3500 K 80 CRI 901.9 lm 34 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RAMWFRS
2700 K 90 CRI 494 lm 18.7 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RBLFRS
3000 K 90 CRI 501.4 lm 19 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RBLSFRS
3500 K 90 CRI 521.2 lm 19.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RCOSFRS
4000 K 90 CRI 526.1 lm 19.9 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RGHFRS
3000 K 80 CRI 528.1 lm 20 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RGTFRS
3500 K 80 CRI 546.8 lm 20.7 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RGYFRS
2700 K 90 CRI 444.6 lm 16.9 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RGYSFRS
3000 K 90 CRI 451.3 lm 17.1 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RPPFRS
3500 K 90 CRI 469.1 lm 17.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RWHFRS
4000 K 90 CRI 473.5 lm 18 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-2.5SLW-TRM-RWHSFRS
3000 K 80 CRI 475.3 lm 18 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RAMWFRS
3500 K 80 CRI 492.1 lm 18.7 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RBLFRS
2700 K 90 CRI 419.9 lm 15.9 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RBLSFRS
3000 K 90 CRI 426.2 lm 16.2 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RCOSFRS
3500 K 90 CRI 443 lm 16.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RGHFRS
4000 K 90 CRI 447.2 lm 17 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RGTFRS
3000 K 80 CRI 448.9 lm 17 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RGYFRS
3500 K 80 CRI 464.8 lm 17.6 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RGYSFRS
2700 K 90 CRI 419.9 lm 15.9 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RPPFRS
3000 K 90 CRI 426.2 lm 16.2 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RWHFRS
3500 K 90 CRI 443 lm 16.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-2.5SLW-TRM-RWHSFRS
4000 K 90 CRI 447.2 lm 17 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RAMWFRS
3000 K 80 CRI 448.9 lm 17 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RBLFRS
3500 K 80 CRI 464.8 lm 17.6 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RBLSFRS
2700 K 90 CRI 395.2 lm 15 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RCOSFRS
3000 K 90 CRI 401.1 lm 15.2 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RGHFRS
3500 K 90 CRI 416.9 lm 15.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RGTFRS
4000 K 90 CRI 420.9 lm 16 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RGYFRS
3000 K 80 CRI 422.5 lm 16 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RGYSFRS
3500 K 80 CRI 437.4 lm 16.6 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RPPFRS
2700 K 90 CRI 395.2 lm 15 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RWHFRS
3000 K 90 CRI 401.1 lm 15.2 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-2.5SLW-TRM-RWHSFRS
3500 K 90 CRI 416.9 lm 15.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RAMWFRS
4000 K 90 CRI 420.9 lm 16 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RBLFRS
3000 K 80 CRI 422.5 lm 16 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RBLSFRS
3500 K 80 CRI 437.4 lm 16.6 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RCOSFRS
2700 K 90 CRI 503.9 lm 19.1 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RGHFRS
3000 K 90 CRI 511.4 lm 19.4 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RGTFRS
3500 K 90 CRI 531.6 lm 20.2 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RGYFRS
4000 K 90 CRI 536.6 lm 20.3 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RGYSFRS
3000 K 80 CRI 538.6 lm 20.4 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RPPFRS
3500 K 80 CRI 557.7 lm 21.1 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RWHFRS
2700 K 90 CRI 469.3 lm 17.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-2.5SLW-TRM-RWHSFRS
3000 K 90 CRI 476.3 lm 18.1 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RAMWFRS
3500 K 90 CRI 495.1 lm 18.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RBLFRS
4000 K 90 CRI 499.8 lm 19 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RBLSFRS
3000 K 80 CRI 501.7 lm 19 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RCOSFRS
3500 K 80 CRI 519.4 lm 19.7 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RGHFRS
2700 K 90 CRI 444.6 lm 16.9 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RGTFRS
3000 K 90 CRI 451.3 lm 17.1 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RGYFRS
3500 K 90 CRI 469.1 lm 17.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RGYSFRS
4000 K 90 CRI 473.5 lm 18 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RPPFRS
3000 K 80 CRI 475.3 lm 18 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RWHFRS
3500 K 80 CRI 492.1 lm 18.7 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-2.5SLW-TRM-RWHSFRS
2700 K 90 CRI 395.2 lm 15 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RAMWFRS
3000 K 90 CRI 401.1 lm 15.2 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RBLFRS
3500 K 90 CRI 416.9 lm 15.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RBLSFRS
4000 K 90 CRI 420.9 lm 16 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RCOSFRS
3000 K 80 CRI 422.5 lm 16 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RGHFRS
3500 K 80 CRI 437.4 lm 16.6 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RGTFRS
2700 K 90 CRI 518.7 lm 19.7 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RGYFRS
3000 K 90 CRI 526.5 lm 20 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RGYSFRS
3500 K 90 CRI 547.2 lm 20.8 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RPPFRS
4000 K 90 CRI 552.4 lm 20.9 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RWHFRS
3000 K 80 CRI 554.5 lm 21 Cylinder
NOC-2.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-2.5SLW-TRM-RWHSFRS
3500 K 80 CRI 574.1 lm 21.8 Cylinder