text.skipToContent text.skipToNavigation

Noni™ Cylinder 3.5" Round

By Kurt Versen 
By Kurt Versen
Noni™ Cylinder 3.5" Round
  • Downlight, Lensed Wall Wash
  • Surface, Pendant
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • Ultra-Smooth (SO) & High-CBCP (HO) Optics available (excludes LW)
  • 2175 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 3.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V, ELV, TRIAC (1%)
  • ERP 0-10V, ELV, TRIAC (Dim-to-Dark)
  • Lutron EcoSystem (Dim-to-Dark)
Light Distribution
  • SO: 25°, 30°, 35°, 40°, 45°, 60°, 70°
  • HO: 20°, 25°, 30°
Mounting Type
  • Pendant
  • Surface
Trim Type
  • DL - Downlight
  • LW - Lensed Wall Wash
Type Architectural Indoor;Downlighting

Photometry (330)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3000 K 80 CRI 1494 lm 59.7 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3000 K 80 CRI 1209.4 lm 48.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3000 K 80 CRI 1280.6 lm 51.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3000 K 80 CRI 1138.3 lm 45.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3000 K 80 CRI 1138.3 lm 45.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3000 K 80 CRI 1209.4 lm 48.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3000 K 80 CRI 1280.6 lm 51.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3000 K 80 CRI 1351.7 lm 54 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3000 K 80 CRI 1138.3 lm 45.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3000 K 80 CRI 1422.8 lm 56.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20830K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3000 K 80 CRI 1451.3 lm 58 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3500 K 80 CRI 1546.9 lm 61.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3500 K 80 CRI 1252.2 lm 50 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3500 K 80 CRI 1325.9 lm 53 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3500 K 80 CRI 1178.6 lm 47.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3500 K 80 CRI 1178.6 lm 47.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3500 K 80 CRI 1252.2 lm 50 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3500 K 80 CRI 1325.9 lm 53 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3500 K 80 CRI 1399.5 lm 55.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3500 K 80 CRI 1178.6 lm 47.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3500 K 80 CRI 1473.2 lm 58.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20835K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3500 K 80 CRI 1502.7 lm 60 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
2700 K 90 CRI 1397.6 lm 55.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
2700 K 90 CRI 1131.4 lm 45.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
2700 K 90 CRI 1197.9 lm 47.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
2700 K 90 CRI 1064.8 lm 42.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
2700 K 90 CRI 1064.8 lm 42.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
2700 K 90 CRI 1131.4 lm 45.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
2700 K 90 CRI 1197.9 lm 47.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
2700 K 90 CRI 1264.5 lm 50.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
2700 K 90 CRI 1064.8 lm 42.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
2700 K 90 CRI 1331 lm 53.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20927K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
2700 K 90 CRI 1357.6 lm 54.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3000 K 90 CRI 1418.5 lm 56.7 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3000 K 90 CRI 1148.3 lm 45.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3000 K 90 CRI 1215.9 lm 48.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3000 K 90 CRI 1080.8 lm 43.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3000 K 90 CRI 1080.8 lm 43.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3000 K 90 CRI 1148.3 lm 45.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3000 K 90 CRI 1215.9 lm 48.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3000 K 90 CRI 1283.4 lm 51.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3000 K 90 CRI 1080.8 lm 43.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3000 K 90 CRI 1351 lm 54 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20930K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3000 K 90 CRI 1378 lm 55.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3500 K 90 CRI 1474.4 lm 58.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3500 K 90 CRI 1193.6 lm 47.7 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3500 K 90 CRI 1263.8 lm 50.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3500 K 90 CRI 1123.4 lm 44.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3500 K 90 CRI 1123.4 lm 44.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3500 K 90 CRI 1193.6 lm 47.7 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3500 K 90 CRI 1263.8 lm 50.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3500 K 90 CRI 1334 lm 53.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3500 K 90 CRI 1123.4 lm 44.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3500 K 90 CRI 1404.2 lm 56.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20935K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3500 K 90 CRI 1432.3 lm 57.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
4000 K 90 CRI 1488.4 lm 59.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
4000 K 90 CRI 1204.9 lm 48.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
4000 K 90 CRI 1275.8 lm 51 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
4000 K 90 CRI 1134 lm 45.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
4000 K 90 CRI 1134 lm 45.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
4000 K 90 CRI 1204.9 lm 48.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
4000 K 90 CRI 1275.8 lm 51 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
4000 K 90 CRI 1346.6 lm 53.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
4000 K 90 CRI 1134 lm 45.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
4000 K 90 CRI 1417.5 lm 56.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO20940K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
4000 K 90 CRI 1445.9 lm 57.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORAMWSOL
3000 K 80 CRI 1723 lm 68.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORBLSOL
3000 K 80 CRI 1394.8 lm 55.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORBLSSOL
3000 K 80 CRI 1476.8 lm 59.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORCOSSOL
3000 K 80 CRI 1312.7 lm 52.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORGHSOL
3000 K 80 CRI 1312.7 lm 52.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORGTSOL
3000 K 80 CRI 1394.8 lm 55.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORGYSOL
3000 K 80 CRI 1476.8 lm 59.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORGYSSOL
3000 K 80 CRI 1558.9 lm 62.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORPPSOL
3000 K 80 CRI 1312.7 lm 52.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORWHSOL
3000 K 80 CRI 1640.9 lm 65.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO830NOC-3.5RDL-CHNCSSU-HORWHSSOL
3000 K 80 CRI 1673.7 lm 67 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORAMWSOL
3500 K 80 CRI 1783.9 lm 71.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORBLSOL
3500 K 80 CRI 1444.1 lm 57.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORBLSSOL
3500 K 80 CRI 1529.1 lm 61.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORCOSSOL
3500 K 80 CRI 1359.2 lm 54.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORGHSOL
3500 K 80 CRI 1359.2 lm 54.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORGTSOL
3500 K 80 CRI 1444.1 lm 57.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORGYSOL
3500 K 80 CRI 1529.1 lm 61.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORGYSSOL
3500 K 80 CRI 1614 lm 64.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORPPSOL
3500 K 80 CRI 1359.2 lm 54.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORWHSOL
3500 K 80 CRI 1699 lm 68 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO835NOC-3.5RDL-CHNCSSU-HORWHSSOL
3500 K 80 CRI 1733 lm 69.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORAMWSOL
2700 K 90 CRI 1611.8 lm 64.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORBLSOL
2700 K 90 CRI 1304.8 lm 52.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORBLSSOL
2700 K 90 CRI 1381.5 lm 55.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORCOSSOL
2700 K 90 CRI 1228 lm 49.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORGHSOL
2700 K 90 CRI 1228 lm 49.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORGTSOL
2700 K 90 CRI 1304.8 lm 52.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORGYSOL
2700 K 90 CRI 1381.5 lm 55.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORGYSSOL
2700 K 90 CRI 1458.3 lm 58.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORPPSOL
2700 K 90 CRI 1228 lm 49.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORWHSOL
2700 K 90 CRI 1535 lm 61.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO927NOC-3.5RDL-CHNCSSU-HORWHSSOL
2700 K 90 CRI 1565.7 lm 62.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORAMWSOL
3000 K 90 CRI 1635.9 lm 65.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORBLSOL
3000 K 90 CRI 1324.3 lm 53 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORBLSSOL
3000 K 90 CRI 1402.2 lm 56.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORCOSSOL
3000 K 90 CRI 1246.4 lm 49.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORGHSOL
3000 K 90 CRI 1246.4 lm 49.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORGTSOL
3000 K 90 CRI 1324.3 lm 53 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORGYSOL
3000 K 90 CRI 1402.2 lm 56.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORGYSSOL
3000 K 90 CRI 1480.1 lm 59.2 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORPPSOL
3000 K 90 CRI 1246.4 lm 49.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORWHSOL
3000 K 90 CRI 1558 lm 62.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO930NOC-3.5RDL-CHNCSSU-HORWHSSOL
3000 K 90 CRI 1589.2 lm 63.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORAMWSOL
3500 K 90 CRI 1700.4 lm 68 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORBLSOL
3500 K 90 CRI 1376.5 lm 55.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORBLSSOL
3500 K 90 CRI 1457.5 lm 58.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORCOSSOL
3500 K 90 CRI 1295.5 lm 51.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORGHSOL
3500 K 90 CRI 1295.5 lm 51.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORGTSOL
3500 K 90 CRI 1376.5 lm 55.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORGYSOL
3500 K 90 CRI 1457.5 lm 58.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORGYSSOL
3500 K 90 CRI 1538.5 lm 61.5 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORPPSOL
3500 K 90 CRI 1295.5 lm 51.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORWHSOL
3500 K 90 CRI 1619.4 lm 64.8 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO935NOC-3.5RDL-CHNCSSU-HORWHSSOL
3500 K 90 CRI 1651.8 lm 66.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORAMWSOL
4000 K 90 CRI 1716.5 lm 68.7 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORBLSOL
4000 K 90 CRI 1389.6 lm 55.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORBLSSOL
4000 K 90 CRI 1471.3 lm 58.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORCOSSOL
4000 K 90 CRI 1307.8 lm 52.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORGHSOL
4000 K 90 CRI 1307.8 lm 52.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORGTSOL
4000 K 90 CRI 1389.6 lm 55.6 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORGYSOL
4000 K 90 CRI 1471.3 lm 58.9 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORGYSSOL
4000 K 90 CRI 1553 lm 62.1 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORPPSOL
4000 K 90 CRI 1307.8 lm 52.3 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORWHSOL
4000 K 90 CRI 1634.8 lm 65.4 25 W Cylinder
NOC-3.5RDL-CHNCSSU-HO940NOC-3.5RDL-CHNCSSU-HORWHSSOL
4000 K 90 CRI 1667.5 lm 66.7 25 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3000 K 80 CRI 884.5 lm 35.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWSOL
3000 K 80 CRI 1184.2 lm 47.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3000 K 80 CRI 716 lm 28.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3000 K 80 CRI 758.1 lm 30.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSOL
3000 K 80 CRI 958.6 lm 38.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSSOL
3000 K 80 CRI 1015 lm 41 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3000 K 80 CRI 673.9 lm 27.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSSOL
3000 K 80 CRI 902.2 lm 36.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3000 K 80 CRI 673.9 lm 27.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGHSOL
3000 K 80 CRI 902.2 lm 36.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3000 K 80 CRI 716 lm 28.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGTSOL
3000 K 80 CRI 958.6 lm 38.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3000 K 80 CRI 758.1 lm 30.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3000 K 80 CRI 800.3 lm 32.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSOL
3000 K 80 CRI 1015 lm 41 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSSOL
3000 K 80 CRI 1071.4 lm 43.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3000 K 80 CRI 673.9 lm 27.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RPPSOL
3000 K 80 CRI 902.2 lm 36.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3000 K 80 CRI 842.4 lm 34 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3000 K 80 CRI 859.2 lm 34.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSOL
3000 K 80 CRI 1127.8 lm 45.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40830K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSSOL
3000 K 80 CRI 1150.4 lm 46.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3500 K 80 CRI 915.8 lm 36.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWSOL
3500 K 80 CRI 1226.1 lm 49.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3500 K 80 CRI 741.4 lm 29.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3500 K 80 CRI 785 lm 31.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSOL
3500 K 80 CRI 992.6 lm 40.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSSOL
3500 K 80 CRI 1050.9 lm 42.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3500 K 80 CRI 697.8 lm 28.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSSOL
3500 K 80 CRI 934.2 lm 37.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3500 K 80 CRI 697.8 lm 28.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGHSOL
3500 K 80 CRI 934.2 lm 37.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3500 K 80 CRI 741.4 lm 29.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGTSOL
3500 K 80 CRI 992.6 lm 40.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3500 K 80 CRI 785 lm 31.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3500 K 80 CRI 828.6 lm 33.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSOL
3500 K 80 CRI 1050.9 lm 42.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSSOL
3500 K 80 CRI 1109.3 lm 44.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3500 K 80 CRI 697.8 lm 28.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RPPSOL
3500 K 80 CRI 934.2 lm 37.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3500 K 80 CRI 872.2 lm 35.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3500 K 80 CRI 889.6 lm 35.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSOL
3500 K 80 CRI 1167.7 lm 47.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40835K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSSOL
3500 K 80 CRI 1191.1 lm 48.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
2700 K 90 CRI 827.4 lm 33.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWSOL
2700 K 90 CRI 1107.8 lm 44.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
2700 K 90 CRI 669.8 lm 27 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
2700 K 90 CRI 709.2 lm 28.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSOL
2700 K 90 CRI 896.8 lm 36.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSSOL
2700 K 90 CRI 949.5 lm 38.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
2700 K 90 CRI 630.4 lm 25.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSSOL
2700 K 90 CRI 844 lm 34.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
2700 K 90 CRI 630.4 lm 25.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGHSOL
2700 K 90 CRI 844 lm 34.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
2700 K 90 CRI 669.8 lm 27 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGTSOL
2700 K 90 CRI 896.8 lm 36.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
2700 K 90 CRI 709.2 lm 28.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
2700 K 90 CRI 748.6 lm 30.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSOL
2700 K 90 CRI 949.5 lm 38.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSSOL
2700 K 90 CRI 1002.3 lm 40.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
2700 K 90 CRI 630.4 lm 25.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RPPSOL
2700 K 90 CRI 844 lm 34.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
2700 K 90 CRI 788 lm 31.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
2700 K 90 CRI 803.8 lm 32.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSOL
2700 K 90 CRI 1055 lm 42.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40927K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSSOL
2700 K 90 CRI 1076.1 lm 43.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3000 K 90 CRI 839.8 lm 33.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWSOL
3000 K 90 CRI 1124.4 lm 45.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3000 K 90 CRI 679.8 lm 27.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3000 K 90 CRI 719.8 lm 29 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSOL
3000 K 90 CRI 910.2 lm 36.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSSOL
3000 K 90 CRI 963.7 lm 38.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3000 K 90 CRI 639.9 lm 25.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSSOL
3000 K 90 CRI 856.7 lm 34.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3000 K 90 CRI 639.9 lm 25.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGHSOL
3000 K 90 CRI 856.7 lm 34.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3000 K 90 CRI 679.8 lm 27.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGTSOL
3000 K 90 CRI 910.2 lm 36.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3000 K 90 CRI 719.8 lm 29 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3000 K 90 CRI 759.8 lm 30.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSOL
3000 K 90 CRI 963.7 lm 38.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSSOL
3000 K 90 CRI 1017.3 lm 41.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3000 K 90 CRI 639.9 lm 25.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RPPSOL
3000 K 90 CRI 856.7 lm 34.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3000 K 90 CRI 799.8 lm 32.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3000 K 90 CRI 815.8 lm 32.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSOL
3000 K 90 CRI 1070.8 lm 43.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40930K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSSOL
3000 K 90 CRI 1092.2 lm 44.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
3500 K 90 CRI 872.9 lm 35.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWSOL
3500 K 90 CRI 1168.7 lm 47.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
3500 K 90 CRI 706.6 lm 28.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
3500 K 90 CRI 748.2 lm 30.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSOL
3500 K 90 CRI 946.1 lm 38.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSSOL
3500 K 90 CRI 1001.7 lm 40.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
3500 K 90 CRI 665.1 lm 26.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSSOL
3500 K 90 CRI 890.4 lm 36 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
3500 K 90 CRI 665.1 lm 26.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGHSOL
3500 K 90 CRI 890.4 lm 36 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
3500 K 90 CRI 706.6 lm 28.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGTSOL
3500 K 90 CRI 946.1 lm 38.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
3500 K 90 CRI 748.2 lm 30.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
3500 K 90 CRI 789.8 lm 31.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSOL
3500 K 90 CRI 1001.7 lm 40.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSSOL
3500 K 90 CRI 1057.4 lm 42.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
3500 K 90 CRI 665.1 lm 26.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RPPSOL
3500 K 90 CRI 890.4 lm 36 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
3500 K 90 CRI 831.3 lm 33.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
3500 K 90 CRI 848 lm 34.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSOL
3500 K 90 CRI 1113 lm 45 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40935K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSSOL
3500 K 90 CRI 1135.3 lm 45.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWFRS
4000 K 90 CRI 881.2 lm 35.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RAMWSOL
4000 K 90 CRI 1179.8 lm 47.7 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RBLFRS
4000 K 90 CRI 713.3 lm 28.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSFRS
4000 K 90 CRI 755.3 lm 30.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSOL
4000 K 90 CRI 955 lm 38.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RBLSSOL
4000 K 90 CRI 1011.2 lm 40.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSFRS
4000 K 90 CRI 671.4 lm 27.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RCOSSOL
4000 K 90 CRI 898.9 lm 36.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGHFRS
4000 K 90 CRI 671.4 lm 27.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGHSOL
4000 K 90 CRI 898.9 lm 36.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGTFRS
4000 K 90 CRI 713.3 lm 28.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGTSOL
4000 K 90 CRI 955 lm 38.6 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGYFRS
4000 K 90 CRI 755.3 lm 30.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSFRS
4000 K 90 CRI 797.3 lm 32.2 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSOL
4000 K 90 CRI 1011.2 lm 40.9 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RGYSSOL
4000 K 90 CRI 1067.4 lm 43.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RPPFRS
4000 K 90 CRI 671.4 lm 27.1 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RPPSOL
4000 K 90 CRI 898.9 lm 36.3 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RWHFRS
4000 K 90 CRI 839.2 lm 33.8 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSFRS
4000 K 90 CRI 856 lm 34.5 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSOL
4000 K 90 CRI 1123.6 lm 45.4 24.8 W Cylinder
NOC-3.5RDL-CHNCSSU-SO40940K-DM1NUWHS-NOC-3.5RDL-TRM-RWHSSOL
4000 K 90 CRI 1146 lm 46.3 24.8 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RAMWFRS
2700 K 90 CRI 1058 lm 42.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RBLFRS
3000 K 90 CRI 1073.9 lm 42.9 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RBLSFRS
3500 K 90 CRI 1116.2 lm 44.6 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RCOSFRS
4000 K 90 CRI 1126.8 lm 45 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RGHFRS
3000 K 80 CRI 1131 lm 45.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RGTFRS
3500 K 80 CRI 1171 lm 46.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RGYFRS
2700 K 90 CRI 952.2 lm 38.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RGYSFRS
3000 K 90 CRI 966.5 lm 38.6 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RPPFRS
3500 K 90 CRI 1004.6 lm 40.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RWHFRS
4000 K 90 CRI 1014.1 lm 40.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5RLW-TRM-RWHSFRS
3000 K 80 CRI 1017.9 lm 40.7 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RAMWFRS
3500 K 80 CRI 1053.9 lm 42.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RBLFRS
2700 K 90 CRI 899.3 lm 36 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RBLSFRS
3000 K 90 CRI 912.8 lm 36.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RCOSFRS
3500 K 90 CRI 948.8 lm 37.9 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RGHFRS
4000 K 90 CRI 957.8 lm 38.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RGTFRS
3000 K 80 CRI 961.4 lm 38.4 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RGYFRS
3500 K 80 CRI 995.4 lm 39.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RGYSFRS
2700 K 90 CRI 899.3 lm 36 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RPPFRS
3000 K 90 CRI 912.8 lm 36.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RWHFRS
3500 K 90 CRI 948.8 lm 37.9 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5RLW-TRM-RWHSFRS
4000 K 90 CRI 957.8 lm 38.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RAMWFRS
3000 K 80 CRI 961.4 lm 38.4 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RBLFRS
3500 K 80 CRI 995.4 lm 39.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RBLSFRS
2700 K 90 CRI 846.4 lm 33.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RCOSFRS
3000 K 90 CRI 859.1 lm 34.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RGHFRS
3500 K 90 CRI 893 lm 35.7 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RGTFRS
4000 K 90 CRI 901.4 lm 36 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RGYFRS
3000 K 80 CRI 904.8 lm 36.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RGYSFRS
3500 K 80 CRI 936.8 lm 37.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RPPFRS
2700 K 90 CRI 846.4 lm 33.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RWHFRS
3000 K 90 CRI 859.1 lm 34.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5RLW-TRM-RWHSFRS
3500 K 90 CRI 893 lm 35.7 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RAMWFRS
4000 K 90 CRI 901.4 lm 36 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RBLFRS
3000 K 80 CRI 904.8 lm 36.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RBLSFRS
3500 K 80 CRI 936.8 lm 37.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RCOSFRS
2700 K 90 CRI 1079.2 lm 43.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RGHFRS
3000 K 90 CRI 1095.3 lm 43.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RGTFRS
3500 K 90 CRI 1138.5 lm 45.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RGYFRS
4000 K 90 CRI 1149.3 lm 45.9 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RGYSFRS
3000 K 80 CRI 1153.6 lm 46.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RPPFRS
3500 K 80 CRI 1194.5 lm 47.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RWHFRS
2700 K 90 CRI 1005.1 lm 40.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5RLW-TRM-RWHSFRS
3000 K 90 CRI 1020.2 lm 40.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RAMWFRS
3500 K 90 CRI 1060.4 lm 42.4 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RBLFRS
4000 K 90 CRI 1070.4 lm 42.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RBLSFRS
3000 K 80 CRI 1074.5 lm 43 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RCOSFRS
3500 K 80 CRI 1112.5 lm 44.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RGHFRS
2700 K 90 CRI 952.2 lm 38.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RGTFRS
3000 K 90 CRI 966.5 lm 38.6 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RGYFRS
3500 K 90 CRI 1004.6 lm 40.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RGYSFRS
4000 K 90 CRI 1014.1 lm 40.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RPPFRS
3000 K 80 CRI 1017.9 lm 40.7 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RWHFRS
3500 K 80 CRI 1053.9 lm 42.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5RLW-TRM-RWHSFRS
2700 K 90 CRI 846.4 lm 33.8 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RAMWFRS
3000 K 90 CRI 859.1 lm 34.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RBLFRS
3500 K 90 CRI 893 lm 35.7 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RBLSFRS
4000 K 90 CRI 901.4 lm 36 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RCOSFRS
3000 K 80 CRI 904.8 lm 36.2 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RGHFRS
3500 K 80 CRI 936.8 lm 37.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RGTFRS
2700 K 90 CRI 1110.9 lm 44.4 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RGYFRS
3000 K 90 CRI 1127.6 lm 45.1 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RGYSFRS
3500 K 90 CRI 1172 lm 46.9 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RPPFRS
4000 K 90 CRI 1183.1 lm 47.3 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RWHFRS
3000 K 80 CRI 1187.6 lm 47.5 25 W Cylinder
NOC-3.5RLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5RLW-TRM-RWHSFRS
3500 K 80 CRI 1229.6 lm 49.2 25 W Cylinder