- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- Noni™ Cylinder 3.5" Square
Item Added to Your Cart!
Noni™ Cylinder 3.5" Square
By Kurt Versen
Noni™ Cylinder 3.5" Square
By Kurt Versen
Noni™ Cylinder 3.5" Square
- Downlight, Lensed Wall Wash
- Surface, Pendant
- Cast aluminum, magnetically-attached reflectors with applied finishes
- Ultra-Smooth (SO) Optic (exludes LW)
- 1730 lumens max @ 80 CRI 3500K
- 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)
Product Details
General
Aperture | 3.5 in |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol |
|
Light Distribution | SO: 60° |
Mounting Type |
|
Trim Type |
|
Type | Architectural Indoor;Downlighting |
Resources and Downloads
Specifications
Brochures
Sell Sheets
Please wait, preparing to download your file.
Photometry (132)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RAMWFRS
|
2700 K | 90 CRI | 1099 lm | 44.3 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RBLFRS
|
3000 K | 90 CRI | 1115.5 lm | 44.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RBLSFRS
|
3500 K | 90 CRI | 1159.4 lm | 46.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RCOSFRS
|
4000 K | 90 CRI | 1170.4 lm | 47.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RGHFRS
|
3000 K | 80 CRI | 1174.8 lm | 47.3 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RGTFRS
|
3500 K | 80 CRI | 1216.4 lm | 49 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RGYFRS
|
2700 K | 90 CRI | 989.1 lm | 39.8 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RGYSFRS
|
3000 K | 90 CRI | 1003.9 lm | 40.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RPPFRS
|
3500 K | 90 CRI | 1043.5 lm | 42 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RWHFRS
|
4000 K | 90 CRI | 1053.4 lm | 42.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60830K-DM1NUWHS-NOC-3.5SDL-TRM-RWHSFRS
|
3000 K | 80 CRI | 1057.3 lm | 42.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RAMWFRS
|
3500 K | 80 CRI | 1094.8 lm | 44.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RBLFRS
|
2700 K | 90 CRI | 934.2 lm | 37.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RBLSFRS
|
3000 K | 90 CRI | 948.2 lm | 38.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RCOSFRS
|
3500 K | 90 CRI | 985.5 lm | 39.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RGHFRS
|
4000 K | 90 CRI | 994.9 lm | 40.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RGTFRS
|
3000 K | 80 CRI | 998.6 lm | 40.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RGYFRS
|
3500 K | 80 CRI | 1034 lm | 41.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RGYSFRS
|
2700 K | 90 CRI | 934.2 lm | 37.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RPPFRS
|
3000 K | 90 CRI | 948.2 lm | 38.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RWHFRS
|
3500 K | 90 CRI | 985.5 lm | 39.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60835K-DM1NUWHS-NOC-3.5SDL-TRM-RWHSFRS
|
4000 K | 90 CRI | 994.9 lm | 40.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RAMWFRS
|
3000 K | 80 CRI | 998.6 lm | 40.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RBLFRS
|
3500 K | 80 CRI | 1034 lm | 41.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RBLSFRS
|
2700 K | 90 CRI | 879.2 lm | 35.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RCOSFRS
|
3000 K | 90 CRI | 892.4 lm | 35.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RGHFRS
|
3500 K | 90 CRI | 927.6 lm | 37.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RGTFRS
|
4000 K | 90 CRI | 936.3 lm | 37.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RGYFRS
|
3000 K | 80 CRI | 939.9 lm | 37.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RGYSFRS
|
3500 K | 80 CRI | 973.1 lm | 39.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RPPFRS
|
2700 K | 90 CRI | 879.2 lm | 35.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RWHFRS
|
3000 K | 90 CRI | 892.4 lm | 35.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60927K-DM1NUWHS-NOC-3.5SDL-TRM-RWHSFRS
|
3500 K | 90 CRI | 927.6 lm | 37.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RAMWFRS
|
4000 K | 90 CRI | 936.3 lm | 37.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RBLFRS
|
3000 K | 80 CRI | 939.9 lm | 37.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RBLSFRS
|
3500 K | 80 CRI | 973.1 lm | 39.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RCOSFRS
|
2700 K | 90 CRI | 1121 lm | 45.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RGHFRS
|
3000 K | 90 CRI | 1137.8 lm | 45.8 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RGTFRS
|
3500 K | 90 CRI | 1182.6 lm | 47.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RGYFRS
|
4000 K | 90 CRI | 1193.8 lm | 48.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RGYSFRS
|
3000 K | 80 CRI | 1198.3 lm | 48.3 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RPPFRS
|
3500 K | 80 CRI | 1240.7 lm | 50 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RWHFRS
|
2700 K | 90 CRI | 1044.1 lm | 42 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60930K-DM1NUWHS-NOC-3.5SDL-TRM-RWHSFRS
|
3000 K | 90 CRI | 1059.7 lm | 42.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RAMWFRS
|
3500 K | 90 CRI | 1101.5 lm | 44.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RBLFRS
|
4000 K | 90 CRI | 1111.9 lm | 44.8 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RBLSFRS
|
3000 K | 80 CRI | 1116.1 lm | 44.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RCOSFRS
|
3500 K | 80 CRI | 1155.6 lm | 46.5 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RGHFRS
|
2700 K | 90 CRI | 989.1 lm | 39.8 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RGTFRS
|
3000 K | 90 CRI | 1003.9 lm | 40.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RGYFRS
|
3500 K | 90 CRI | 1043.5 lm | 42 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RGYSFRS
|
4000 K | 90 CRI | 1053.4 lm | 42.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RPPFRS
|
3000 K | 80 CRI | 1057.3 lm | 42.6 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RWHFRS
|
3500 K | 80 CRI | 1094.8 lm | 44.1 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60935K-DM1NUWHS-NOC-3.5SDL-TRM-RWHSFRS
|
2700 K | 90 CRI | 879.2 lm | 35.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RAMWFRS
|
3000 K | 90 CRI | 892.4 lm | 35.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RBLFRS
|
3500 K | 90 CRI | 927.6 lm | 37.4 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RBLSFRS
|
4000 K | 90 CRI | 936.3 lm | 37.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RCOSFRS
|
3000 K | 80 CRI | 939.9 lm | 37.9 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RGHFRS
|
3500 K | 80 CRI | 973.1 lm | 39.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RGTFRS
|
2700 K | 90 CRI | 1154 lm | 46.5 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RGYFRS
|
3000 K | 90 CRI | 1171.3 lm | 47.2 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RGYSFRS
|
3500 K | 90 CRI | 1217.4 lm | 49 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RPPFRS
|
4000 K | 90 CRI | 1229 lm | 49.5 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RWHFRS
|
3000 K | 80 CRI | 1233.6 lm | 49.7 | 24.8 W | Cylinder | |
NOC-3.5SDL-CHNCSSU-SO60940K-DM1NUWHS-NOC-3.5SDL-TRM-RWHSFRS
|
3500 K | 80 CRI | 1277.2 lm | 51.4 | 24.8 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RAMWFRS
|
2700 K | 90 CRI | 1058 lm | 43 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RBLFRS
|
3000 K | 90 CRI | 1073.9 lm | 43.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RBLSFRS
|
3500 K | 90 CRI | 1116.2 lm | 45.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RCOSFRS
|
4000 K | 90 CRI | 1126.8 lm | 45.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RGHFRS
|
3000 K | 80 CRI | 1131 lm | 45.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RGTFRS
|
3500 K | 80 CRI | 1171 lm | 47.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RGYFRS
|
2700 K | 90 CRI | 952.2 lm | 38.7 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RGYSFRS
|
3000 K | 90 CRI | 966.5 lm | 39.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RPPFRS
|
3500 K | 90 CRI | 1004.6 lm | 40.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RWHFRS
|
4000 K | 90 CRI | 1014.1 lm | 41.2 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW830K-DM1NUWHS-NOC-3.5SLW-TRM-RWHSFRS
|
3000 K | 80 CRI | 1017.9 lm | 41.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RAMWFRS
|
3500 K | 80 CRI | 1053.9 lm | 42.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RBLFRS
|
2700 K | 90 CRI | 899.3 lm | 36.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RBLSFRS
|
3000 K | 90 CRI | 912.8 lm | 37.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RCOSFRS
|
3500 K | 90 CRI | 948.8 lm | 38.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RGHFRS
|
4000 K | 90 CRI | 957.8 lm | 38.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RGTFRS
|
3000 K | 80 CRI | 961.4 lm | 39.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RGYFRS
|
3500 K | 80 CRI | 995.4 lm | 40.4 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RGYSFRS
|
2700 K | 90 CRI | 899.3 lm | 36.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RPPFRS
|
3000 K | 90 CRI | 912.8 lm | 37.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RWHFRS
|
3500 K | 90 CRI | 948.8 lm | 38.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW835K-DM1NUWHS-NOC-3.5SLW-TRM-RWHSFRS
|
4000 K | 90 CRI | 957.8 lm | 38.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RAMWFRS
|
3000 K | 80 CRI | 961.4 lm | 39.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RBLFRS
|
3500 K | 80 CRI | 995.4 lm | 40.4 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RBLSFRS
|
2700 K | 90 CRI | 846.4 lm | 34.4 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RCOSFRS
|
3000 K | 90 CRI | 859.1 lm | 34.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RGHFRS
|
3500 K | 90 CRI | 893 lm | 36.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RGTFRS
|
4000 K | 90 CRI | 901.4 lm | 36.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RGYFRS
|
3000 K | 80 CRI | 904.8 lm | 36.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RGYSFRS
|
3500 K | 80 CRI | 936.8 lm | 38.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RPPFRS
|
2700 K | 90 CRI | 846.4 lm | 34.4 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RWHFRS
|
3000 K | 90 CRI | 859.1 lm | 34.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW927K-DM1NUWHS-NOC-3.5SLW-TRM-RWHSFRS
|
3500 K | 90 CRI | 893 lm | 36.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RAMWFRS
|
4000 K | 90 CRI | 901.4 lm | 36.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RBLFRS
|
3000 K | 80 CRI | 904.8 lm | 36.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RBLSFRS
|
3500 K | 80 CRI | 936.8 lm | 38.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RCOSFRS
|
2700 K | 90 CRI | 1079.2 lm | 43.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RGHFRS
|
3000 K | 90 CRI | 1095.3 lm | 44.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RGTFRS
|
3500 K | 90 CRI | 1138.5 lm | 46.2 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RGYFRS
|
4000 K | 90 CRI | 1149.3 lm | 46.7 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RGYSFRS
|
3000 K | 80 CRI | 1153.6 lm | 46.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RPPFRS
|
3500 K | 80 CRI | 1194.5 lm | 48.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RWHFRS
|
2700 K | 90 CRI | 1005.1 lm | 40.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW930K-DM1NUWHS-NOC-3.5SLW-TRM-RWHSFRS
|
3000 K | 90 CRI | 1020.2 lm | 41.4 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RAMWFRS
|
3500 K | 90 CRI | 1060.4 lm | 43.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RBLFRS
|
4000 K | 90 CRI | 1070.4 lm | 43.5 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RBLSFRS
|
3000 K | 80 CRI | 1074.5 lm | 43.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RCOSFRS
|
3500 K | 80 CRI | 1112.5 lm | 45.2 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RGHFRS
|
2700 K | 90 CRI | 952.2 lm | 38.7 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RGTFRS
|
3000 K | 90 CRI | 966.5 lm | 39.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RGYFRS
|
3500 K | 90 CRI | 1004.6 lm | 40.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RGYSFRS
|
4000 K | 90 CRI | 1014.1 lm | 41.2 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RPPFRS
|
3000 K | 80 CRI | 1017.9 lm | 41.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RWHFRS
|
3500 K | 80 CRI | 1053.9 lm | 42.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW935K-DM1NUWHS-NOC-3.5SLW-TRM-RWHSFRS
|
2700 K | 90 CRI | 846.4 lm | 34.4 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RAMWFRS
|
3000 K | 90 CRI | 859.1 lm | 34.9 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RBLFRS
|
3500 K | 90 CRI | 893 lm | 36.3 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RBLSFRS
|
4000 K | 90 CRI | 901.4 lm | 36.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RCOSFRS
|
3000 K | 80 CRI | 904.8 lm | 36.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RGHFRS
|
3500 K | 80 CRI | 936.8 lm | 38.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RGTFRS
|
2700 K | 90 CRI | 1110.9 lm | 45.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RGYFRS
|
3000 K | 90 CRI | 1127.6 lm | 45.8 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RGYSFRS
|
3500 K | 90 CRI | 1172 lm | 47.6 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RPPFRS
|
4000 K | 90 CRI | 1183.1 lm | 48.1 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RWHFRS
|
3000 K | 80 CRI | 1187.6 lm | 48.2 | 24.6 W | Cylinder | |
NOC-3.5SLW-CHNCSSU-LWLW940K-DM1NUWHS-NOC-3.5SLW-TRM-RWHSFRS
|
3500 K | 80 CRI | 1229.6 lm | 49.9 | 24.6 W | Cylinder |
Please wait, preparing to download your file.