text.skipToContent text.skipToNavigation

CSR

by Columbia Lighting 

This extremely versatile and economical industrial fixture is available with 1, 2 and 3 lamp cross sections with individual or continuous row mounting options.

  • Die formed steel housing with knockouts for stems or chain hangers
  • Die embossed reflector with ribs
  • Most models available with 5% uplight
  • Individual or continuous row mounting
  • Channel ends double as joiners
  • All painted parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • Some models available with a specular silver reflector
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Environmental Conditions Damp Location
Lamp Type
  • T5
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
Number of Lamps
  • 1
  • 2
  • 3
Type
  • Industrial Bay Lighting
  • Industrial Linear
  • Strips
Warranty Length 1 Year Warranty

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CSR4-132
IES file
Test Report
3500 °K 80 CRI 2900 lm 97 30 W Ambient
CSR4-148
IES file
Test Report
3500 °K 80 CRI 2900 lm 43 67 W Ambient
CSR4-232
IES file
Test Report
3500 °K 80 CRI 5800 lm 67 60 W Ambient
CSR4-332
IES file
Test Report
3500 °K 80 CRI 8700 lm 99 88 W Ambient
CSR4-332-U
IES file
Test Report
3500 °K 80 CRI 8700 lm 99 88 W Ambient
CSR8-132
IES file
Test Report
3500 °K 80 CRI 2900 lm 48 60 W Ambient
CSR8-232
IES file
Test Report
3500 °K 80 CRI 5800 lm 48 120 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number CSR4-232-ST-EU UPC 078531004934 Product Description CSR, 4 ft, Number of Lamps: 2, Lamp Type: 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Ballast Type: Electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory