text.skipToContent text.skipToNavigation

DBXQL

By Prescolite 
By Prescolite
The DBXQL QuickLink LED housing is specifically designed for use with 6" LiteBox LED trims in applications where relamping is limited to high efficacy requirements such as California Title 24.
  • Specifically designed for use with 6" LiteBox LED trim
  • California Title 24 compliant QuickLink connectors
  • Dual labeled for IC or Non-IC applications
  • Pro-Nail bar hangers with integral real nail

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Code Compliant Life Safety Yes
Dimming Protocol Phase
ExpressLine Yes
Fire Resistance No
Lamp Type LED
Light Source LED
Listings
  • UL
  • cUL
Lumens 1 - 2000
Style Round
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • AirShield/AirTight
  • IC/Non-IC
  • UL/cUL Listed

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number DBXQL UPC 785235428989 Product Description LiteBox, Size Type: 6 in, 6 IN vertical downlight housing, Round, Lamp Type: LED, Number of Lamps: 1, No driver. Line voltage., Voltage Rating: 120 VAC. Check Inventory
Catalog Number DBXQL CP UPC 785235431422 Product Description LiteBox, Size Type: 6 in, LED Downlight housing, Round, Lamp Type: LED, No driver. Line voltage., Chicago Plenum, Voltage Rating: 120 VAC. Check Inventory