text.skipToContent text.skipToNavigation

EM FOR LITEFRAME

By Prescolite 
By Prescolite
Emergency Battery Packs provide reliable backup power to a wide range of compact fluorescent fixtures.
  • Dual-Lite’s UFO-CF series of battery packs incorporate AC (alternating current) technology, preventing reduced lumen output
  • Provides 90 minutes of backup power
  • Housing constructed of 22-gauge sheet metal with 2’ of flexible conduit
  • One model has an extended operating temperature range for cold environment applications
  • All models include a 3-second “return to normal power” delay to prevent false tripping of the AC ballast end-of-lamp-life shut-down circuits
  • UL 924 Listed and UL Damp location listed
  • NFPA 101 Life Safety Code and NFPA 70 National Electric Code

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Code Compliant Life Safety No
Fire Resistance No
Lamp Type CFL
Light Source Compact Fluorescent

Certifications and Compliance

ENERGY STAR Certified No