text.skipToContent text.skipToNavigation

LBS5LEDA

by Prescolite 

Designed for use in new construction or retrofit IC or Non-IC applications.

  • Installs to standard 4x4 J-Box
  • Available in a 7", 1000+ Lumen output or a 5", 600+ lumen output.
  • 90+ CRI Standard
  • Lumen output and distribution comparable up to a 60W incandescent lamp
  • Dimmable to 15% with many LED rated dimmers
  • ENERGY STAR® Qualified, California Title 24 compliant
  • Up to 42,000 hours at 70% lumen maintenance per TM-21
  • IC/Non-IC rated. Suitable for wet locations.
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining AreaCommon Areas
  • Halls/Dorms
  • Hallways
Dimming Protocol Forward Phase
Dimming Range 10%
Environmental Conditions Wet Location
ExpressLine Yes
Fire Resistance No
Lamp Type LED
Light Source LED
Listings
  • CSA
  • C/US
Lumens 0-2000
Nominal Diameter of Aperture 7 in
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Energy Star Yes
Industry Standard(s)
  • CSA C/US Listed
  • California Title 24
  • ENERGY STAR® Qualified
  • Wet Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBS5LEDA6L30K9 WH UPC 785235430944 Product Description LiteBox, LED surface mount fixture, Round, 3000 K, 90+, 600 lm, 13 W, 120 V, Lens Type: diffuse impact resistant polycarbonate lens, Color: White, Wet Location. Check Inventory
Catalog Number LBSQ5LEDA6L30K9 WH UPC 785235430951 Product Description LiteBox, LED surface mount fixture, Round, 3000 K, 90+, 600 lm, 13 W, 120 V, Lens Type: diffuse impact resistant polycarbonate lens, Color: White, Wet Location. Check Inventory