text.skipToContent text.skipToNavigation

LF6SQ

by Healthcare Solutions 

LF6SQ is a 6" architectural LED square downlight designed with a 6 degree rotation adjustment to ensure perfect alignment after installation.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • 1100, 1500, 2000, and 3000 lumen modules
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • Shipped with pre-installed light commercial bar hangers
  • Minimum 50,000 hours at 70% lumen maintenance
  • Photometric testing per IESNA LM-79 2008 standards
  • Non-IC rated. Suitable for wet locations and through wiring (Damp location, US only for EM)
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 6-7 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Forward Phase
  • Lutron 2-wire
  • Lutron EcoSystem Digital
Environmental Conditions
  • Damp Location
  • Wet Location
Fire Resistance No
Lamp Type LED
Light Distribution Medium
Light Source LED
Listings CSA
Lumens 1000-3000
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Style Square
Trim Type
  • Wall Wash
  • Lensed
  • Open
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • CSA
  • ENERGY STAR® Qualified

Resources/Downloads

Availability Documents

ULD Files

Stocked Items

Catalog Number UPC Product Description
Catalog Number LF6SQLEDG4 UPC 785235430166 Product Description LiteFrame®, 6" CFL Housing, Square, Lamp Type: LED, Light Distribution: Medium, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number LF6SQSLWW UPC 785235430173 Product Description LiteFrame®, Size Type: 6 in, 6 IN LED downlight housing, Square, Lamp Type: LED, 0-10 V 10% dimming, Light Distribution: Standard, Voltage Rating: 120-277 V, Options: Wall Wash. Check Inventory