text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Adjustable w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 3" architecturalLED round adjustable accent delivering 600–2000 lm
  • Four field interchangeable beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
  • Accommodates up to two lens media including hexcell louver option
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (16)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3RAPH-H-06L35K8MD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 412 lm 53 7.8 W Medium, 27° FWHM
LTR-3RAPH-H-06L35K8NR-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 459 lm 59 7.8 W Narrow, 19° FWHM
LTR-3RAPH-H-06L35K8WD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 386 lm 50 7.8 W Wide, 32° FWHM
LTR-3RAPH-H-06L35K8XW-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 294 lm 38 7.8 W Extra Wide, 43° FWHM
LTR-3RAPH-H-10L35K8MD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 687 lm 58 11.9 W Medium, 27° FWHM
LTR-3RAPH-H-10L35K8NR-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 765 lm 65 11.9 W Narrow, 19° FWHM
LTR-3RAPH-H-10L35K8WD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 644 lm 55 11.9 W Wide, 32° FWHM
LTR-3RAPH-H-10L35K8XW-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 490 lm 42 11.9 W Extra Wide, 43° FWHM
LTR-3RAPH-H-15L35K8MD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1030 lm 56 18.6 W Medium, 27° FWHM
LTR-3RAPH-H-15L35K8NR-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1147 lm 62 18.6 W Narrow, 19° FWHM
LTR-3RAPH-H-15L35K8WD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 966 lm 52 18.6 W Wide, 32° FWHM
LTR-3RAPH-H-15L35K8XW-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 735 lm 40 18.6 W Extra Wide, 43° FWHM
LTR-3RAPH-H-20L35K8MD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1374 lm 56 24.6 W Medium, 27° FWHM
LTR-3RAPH-H-20L35K8NR-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1529 lm 63 24.6 W Narrow, 19° FWHM
LTR-3RAPH-H-20L35K8WD-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1288 lm 53 24.6 W Wide, 32° FWHM
LTR-3RAPH-H-20L35K8XW-PM_LTR-3RA-T-S_Tilted_30_Deg
3500 K 80 CRI 980 lm 40 24.6 W Extra Wide, 43° FWHM