text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Downlight w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 3” architectural LED round downlight delivering 600-2000 lumens
  • 5 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), Remodel (non-IC), IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (23)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3RDPH-H-ML20L-PM_LTR-3RD-T-ML35K8MDS
3500 K 80 CRI 1952 lm 78 25.1 W Medium, 53° FWHM, (0.8 SC)
LTR-3RDPH-H-ML20L-PM_LTR-3RD-T-ML35K8NRS
3500 K 80 CRI 2103 lm 84 25.1 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RDPH-H-ML20L-PM_LTR-3RD-T-ML35K8WDS
3500 K 80 CRI 1985 lm 80 25.1 W Wide, 59° FWHM, (0.9 SC)
LTR-3RDPH-H-ML20L-PM_LTR-3RD-T-ML35K8XWS
3500 K 80 CRI 1945 lm 78 25.1 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RDPH-H-ML20L-PM_LTR-3RW-T-ML35K8WWS
3500 K 80 CRI 1824 lm 76 24.3 W Open Single Wall Wash
LTR-3RDPH-H-SL06L-PM_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 641 lm 83 7.8 W Medium, 53° FWHM, (0.8 SC)
LTR-3RDPH-H-SL06L-PM_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 744 lm 96 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RDPH-H-SL06L-PM_LTR-3RD-T-SL35K8VNRS
3500 K 80 CRI 689 lm 87 8.0 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-3RDPH-H-SL06L-PM_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 663 lm 85 7.8 W Wide, 59° FWHM, (0.9 SC)
LTR-3RDPH-H-SL06L-PM_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 636 lm 82 7.8 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RDPH-H-SL06L-PM_LTR-3RW-T-SL35K8WWS
3500 K 80 CRI 560 lm 72 7.8 W Open Single Wall Wash
LTR-3RDPH-H-SL10L-PM_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 1032 lm 87 11.9 W Medium, 53° FWHM, (0.8 SC)
LTR-3RDPH-H-SL10L-PM_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 1198 lm 101 11.9 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RDPH-H-SL10L-PM_LTR-3RD-T-SL35K8VNRS
3500 K 80 CRI 1099 lm 87 12.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-3RDPH-H-SL10L-PM_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 1067 lm 90 11.9 W Wide, 59° FWHM, (0.9 SC)
LTR-3RDPH-H-SL10L-PM_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 1024 lm 87 11.9 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RDPH-H-SL10L-PM_LTR-3RW-T-SL35K8WWS
3500 K 80 CRI 901 lm 76 11.9 W Open Single Wall Wash
LTR-3RDPH-H-SL15L-PM_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 1493 lm 81 18.6 W Medium, 53° FWHM, (0.8 SC)
LTR-3RDPH-H-SL15L-PM_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 1733 lm 94 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RDPH-H-SL15L-PM_LTR-3RD-T-SL35K8VNRS
3500 K 80 CRI 1502 lm 81 18.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-3RDPH-H-SL15L-PM_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 1544 lm 84 18.6 W Wide, 59° FWHM, (0.9 SC)
LTR-3RDPH-H-SL15L-PM_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 1482 lm 80 18.6 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RDPH-H-SL15L-PM_LTR-3RW-T-SL35K8WWS
3500 K 80 CRI 1304 lm 71 18.6 W Open Single Wall Wash