text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Downlight

By Prescolite 

Catalog ID: LTR-3RD-H-SL10L-DM1CP

By Prescolite
Catalog ID:  LTR-3RD-H-SL10L-DM1CP
LITEISTRY™ 3 in Round New Construction housing, 1000 lm, 0-10V Dimming to 1%, 120-277 V, Chicago Plenum.
  • 3" architectural LED round downlight delivering 600-2000 lumens
  • 4 beam distributions from 0.4 to 1.1 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), Remodel (non-IC), Remodel (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

More Options

Product Details

General

Application New Construction
Driver type 0-10V Dimming to 1%
Light Output 1000 lm
Type housing
UPC 785235433570

Dimensions

Weight 12.67 lb

Electrical Ratings

Voltage Rating 120-277 V

Logistics

Carton Quantity 1

Photometry (19)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8MDS
3500 K 80 CRI 1952 lm 78 25.1 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8NRS
3500 K 80 CRI 2103 lm 84 25.1 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8WDS
3500 K 80 CRI 1985 lm 80 25.1 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8XWS
3500 K 80 CRI 1945 lm 78 25.1 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 641 lm 83 7.8 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 744 lm 96 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8VNRS
3500 K 80 CRI 689 lm 87 8.0 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 663 lm 85 7.8 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 636 lm 82 7.8 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 1032 lm 87 11.9 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 1198 lm 101 11.9 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8VNRS
3500 K 80 CRI 1099 lm 87 12.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 1067 lm 90 11.9 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 1024 lm 87 11.9 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 1493 lm 81 18.6 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 1733 lm 94 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8VNRS
3500 K 80 CRI 1502 lm 81 18.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 1544 lm 84 18.6 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 1482 lm 80 18.6 W Extra Wide, 66° FWHM, (1.1 SC)