text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Adjustable w/PowerHUBB™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.

  • 3" architectural LED square adjustable accent delivering 600–2000 lm
  • Four field interchangeable beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Accommodates up to two lens media including hexcell louver option
  • 2700K - 5000K, 80+ and 90+ CRI options
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTR-3SQAPH-H-20L35K8MD-PM LTR-3SQA-T-S_Titled 30 Deg
IES file
3500 °K 80 CRI 1621 lm 66 24.4 W Medium, 28° FWHM
LTR-3SQAPH-H-20L35K8NR-PM LTR-3SQA-T-S_Tilted 30 Deg
IES file
3500 °K 80 CRI 1733 lm 71 24.4 W Narrow, 20° FWHM
LTR-3SQAPH-H-20L35K8WD-PM LTR-3SQA-T-S_Tilted 30 Deg
IES file
3500 °K 80 CRI 1524 lm 62 24.4 W Wide, 35° FWHM
LTR-3SQAPH-H-20L35K8XW-PM LTR-3SQA-T-S_Tilted 30 Deg
IES file
3500 °K 80 CRI 1200 lm 49 24.4 W Extra Wide, 45° FWHM