text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Adjustable

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 

  • 3" architectural LED square adjustable accent delivering 600–2000 lm
  • Four field interchangeable beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Accommodates up to two lens media including hexcell louver option
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTR-3SQA-H-06L35K8MD-DM1_LTR-3SQA-T-S_Titled_30_Deg
IES file
3500 K 80 CRI 486 lm 63 7.8 W Medium, 25° FWHM
LTR-3SQA-H-06L35K8NR-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 520 lm 67 7.8 W Narrow, 20° FWHM
LTR-3SQA-H-06L35K8WD-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 457 lm 59 7.8 W Wide, 35° FWHM
LTR-3SQA-H-06L35K8XW-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 360 lm 47 7.8 W Extra Wide, 45° FWHM
LTR-3SQA-H-10L35K8MD-DM1_LTR-3SQA-T-S_Titled_30_Deg
IES file
3500 K 80 CRI 810 lm 68 12 W Medium, 25° FWHM
LTR-3SQA-H-10L35K8NR-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 867 lm 73 12 W Narrow, 20° FWHM
LTR-3SQA-H-10L35K8WD-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 762 lm 64 12 W Wide, 35° FWHM
LTR-3SQA-H-10L35K8XW-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 600 lm 50 12 W Extra Wide, 45° FWHM
LTR-3SQA-H-15L35K8MD-DM1_LTR-3SQA-T-S_Titled_30_Deg
IES file
3500 K 80 CRI 1215 lm 66 18.6 W Medium, 25° FWHM
LTR-3SQA-H-15L35K8NR-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1300 lm 70 18.6 W Narrow, 20° FWHM
LTR-3SQA-H-15L35K8WD-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1143 lm 62 18.6 W Wide, 35° FWHM
LTR-3SQA-H-15L35K8XW-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 900 lm 49 18.6 W Extra Wide, 45° FWHM
LTR-3SQA-H-20L35K8MD-DM1_LTR-3SQA-T-S_Titled_30_Deg
IES file
3500 K 80 CRI 1621 lm 67 24.381 W Medium, 25° FWHM
LTR-3SQA-H-20L35K8NR-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1733 lm 72 24.386 W Narrow, 20° FWHM
LTR-3SQA-H-20L35K8WD-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1524 lm 63 24.381 W Wide, 35° FWHM
LTR-3SQA-H-20L35K8XW-DM1_LTR-3SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1200 lm 50 24.375 W Extra Wide, 45° FWHM