text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Downlight w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 3” architectural LED square downlight delivering 600-2000 lumens
  • 5 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources and Downloads

Photometry (19)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3SQDPH-H-ML20L-PM_LTR-3SQD-T-ML35K8MDS
3500 K 80 CRI 2018 lm 81 25 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQDPH-H-ML20L-PM_LTR-3SQD-T-ML35K8NRS
3500 K 80 CRI 2060 lm 83 25 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQDPH-H-ML20L-PM_LTR-3SQD-T-ML35K8WDS
3500 K 80 CRI 1975 lm 79 25 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQDPH-H-ML20L-PM_LTR-3SQD-T-ML35K8XWS
3500 K 80 CRI 1910 lm 77 25 W Extra Wide, 74° FWHM, (1.1 SC)
LTR-3SQDPH-H-SL06L-PM_LTR-3SQD-T-SL35K8MDS
3500 K 80 CRI 685 lm 88 7.8 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQDPH-H-SL06L-PM_LTR-3SQD-T-SL35K8NRS
3500 K 80 CRI 714 lm 92 7.8 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQDPH-H-SL06L-PM_LTR-3SQD-T-SL35K8VNRS
3500 K 80 CRI 635 lm 81 7.9 W Very Narrow, 24° FWHM, (0.4 SC)
LTR-3SQDPH-H-SL06L-PM_LTR-3SQD-T-SL35K8WDS
3500 K 80 CRI 656 lm 85 7.8 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQDPH-H-SL06L-PM_LTR-3SQD-T-SL35K8XWS
3500 K 80 CRI 614 lm 79 7.8 W Extra Wide, 74° FWHM, (1.1 SC)
LTR-3SQDPH-H-SL10L-PM_LTR-3SQD-T-SL35K8MDS
3500 K 80 CRI 1103 lm 93 11.9 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQDPH-H-SL10L-PM_LTR-3SQD-T-SL35K8NRS
3500 K 80 CRI 1149 lm 97 11.9 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQDPH-H-SL10L-PM_LTR-3SQD-T-SL35K8VNRS
3500 K 80 CRI 998 lm 81 12.4 W Very Narrow, 24° FWHM, (0.4 SC)
LTR-3SQDPH-H-SL10L-PM_LTR-3SQD-T-SL35K8WDS
3500 K 80 CRI 1056 lm 89 11.9 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQDPH-H-SL10L-PM_LTR-3SQD-T-SL35K8XWS
3500 K 80 CRI 988 lm 84 11.9 W Extra Wide, 74° FWHM, (1.1 SC)
LTR-3SQDPH-H-SL15L-PM_LTR-3SQD-T-SL35K8MDS
3500 K 80 CRI 1596 lm 86 18.6 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQDPH-H-SL15L-PM_LTR-3SQD-T-SL35K8NRS
3500 K 80 CRI 1662 lm 90 18.6 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQDPH-H-SL15L-PM_LTR-3SQD-T-SL35K8VNRS
3500 K 80 CRI 1348 lm 74 18.2 W Very Narrow, 24° FWHM, (0.4 SC)
LTR-3SQDPH-H-SL15L-PM_LTR-3SQD-T-SL35K8WDS
3500 K 80 CRI 1528 lm 83 18.6 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQDPH-H-SL15L-PM_LTR-3SQD-T-SL35K8XWS
3500 K 80 CRI 1429 lm 77 18.6 W Extra Wide, 74° FWHM, (1.1 SC)