text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Lensed WW w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 3" architectural LED lensed square wall wash delivering 600–2000 lm
  • Provides smooth uniform vertical illumination
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available for New Construction (non-IC), Remodel (non-IC), and IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3SQDPH-H-ML20L-PM_LTR-3SQD-T-ML35K8LWWS
3500 K 80 CRI 2242 lm 96 23.5 W Lensed Wall Wash
LTR-3SQDPH-H-SL06L-PM_LTR-3SQW-T-SL35K8LWWS
3500 K 80 CRI 846 lm 109 7.8 W Lensed Wall Wash
LTR-3SQDPH-H-SL10L-PM_LTR-3SQW-T-SL35K8LWWS
3500 K 80 CRI 1361 lm 115 11.9 W Lensed Wall Wash
LTR-3SQDPH-H-SL15L-PM_LTR-3SQW-T-SL35K8LWWS
3500 K 80 CRI 1970 lm 106 18.6 W Lensed Wall Wash