text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Adjustable w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 4" architectural LED round adjustable accent delivering 600–3500 lm
  • Four beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
  • Accommodates up to two lens media including hexcell louver option
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (25)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4RAPH-H-06L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 575 lm 74 7.8 W Medium, 23° FWHM
LTR-4RAPH-H-06L35K8NR-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 633 lm 82 7.8 W Narrow, 15° FWHM
LTR-4RAPH-H-06L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 548 lm 71 7.8 W Wide, 35° FWHM
LTR-4RAPH-H-06L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 516 lm 67 7.8 W Extra Wide, 55° FWHM
LTR-4RAPH-H-10L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 959 lm 80 12 W Medium, 23° FWHM
LTR-4RAPH-H-10L35K8NR-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1055 lm 88 12 W Narrow, 15° FWHM
LTR-4RAPH-H-10L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 913 lm 77 12 W Wide, 35° FWHM
LTR-4RAPH-H-10L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 861 lm 72 12 W Extra Wide, 55° FWHM
LTR-4RAPH-H-15L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1438 lm 78 18.6 W Medium, 23° FWHM
LTR-4RAPH-H-15L35K8NR-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1583 lm 86 18.6 W Narrow, 15° FWHM
LTR-4RAPH-H-15L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1370 lm 74 18.6 W Wide, 35° FWHM
LTR-4RAPH-H-15L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1291 lm 70 18.6 W Extra Wide, 55° FWHM
LTR-4RAPH-H-20L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1918 lm 86 22.475 W Medium, 23° FWHM
LTR-4RAPH-H-20L35K8NR-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2111 lm 85 24.861 W Narrow, 15° FWHM
LTR-4RAPH-H-20L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1826 lm 82 22.474 W Wide, 35° FWHM
LTR-4RAPH-H-20L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1721 lm 77 22.476 W Extra Wide, 55° FWHM
LTR-4RAPH-H-25L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2397 lm 87 27.8 W Medium, 23° FWHM
LTR-4RAPH-H-25L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2283 lm 83 27.8 W Wide, 35° FWHM
LTR-4RAPH-H-25L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2151 lm 78 27.8 W Extra Wide, 55° FWHM
LTR-4RAPH-H-30L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2877 lm 84 34.6 W Medium, 23° FWHM
LTR-4RAPH-H-30L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2739 lm 80 34.6 W Wide, 35° FWHM
LTR-4RAPH-H-30L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2582 lm 75 34.6 W Extra Wide, 55° FWHM
LTR-4RAPH-H-35L35K8MD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 3356 lm 79 42.9 W Medium, 23° FWHM
LTR-4RAPH-H-35L35K8WD-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 3196 lm 75 42.9 W Wide, 35° FWHM
LTR-4RAPH-H-35L35K8XW-PM_LTR-4RA-T-S_Tilted_30_Deg
3500 K 80 CRI 3012 lm 71 42.9 W Extra Wide, 55° FWHM