text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Downlight w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 4” architectural LED round downlight delivering 600-4000 lumens
  • 5 beam distributions from 0.3 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (38)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4RDPH-H-HL35L-PM_LTR-4RD-T-HL35K8MDS
3500 K 80 CRI 3957 lm 93 42.9 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-HL35L-PM_LTR-4RD-T-HL35K8NRS
3500 K 80 CRI 4280 lm 100 42.9 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-HL35L-PM_LTR-4RD-T-HL35K8WDS
3500 K 80 CRI 3622 lm 85 42.9 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-HL35L-PM_LTR-4RD-T-HL35K8XWS
3500 K 80 CRI 3514 lm 82 42.9 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-HL40L-PM_LTR-4RD-T-HL35K8MDS
3500 K 80 CRI 4517 lm 88 51.5 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-HL40L-PM_LTR-4RD-T-HL35K8NRS
3500 K 80 CRI 4885 lm 95 51.5 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-HL40L-PM_LTR-4RD-T-HL35K8WDS
3500 K 80 CRI 4134 lm 81 51.5 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-HL40L-PM_LTR-4RD-T-HL35K8XWS
3500 K 80 CRI 4011 lm 78 51.5 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-ML20L-PM_LTR-4RD-T-ML35K8MDS
3500 K 80 CRI 2152 lm 96 22.5 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-ML20L-PM_LTR-4RD-T-ML35K8NRS
3500 K 80 CRI 2238 lm 100 22.5 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-ML20L-PM_LTR-4RD-T-ML35K8VNRS
3500 K 80 CRI 2032 lm 91 22.4 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-4RDPH-H-ML20L-PM_LTR-4RD-T-ML35K8WDS
3500 K 80 CRI 2059 lm 92 22.5 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-ML20L-PM_LTR-4RD-T-ML35K8XWS
3500 K 80 CRI 2028 lm 91 22.5 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-ML25L-PM_LTR-4RD-T-ML35K8MDS
3500 K 80 CRI 2760 lm 100 27.8 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-ML25L-PM_LTR-4RD-T-ML35K8NRS
3500 K 80 CRI 2985 lm 108 27.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-ML25L-PM_LTR-4RD-T-ML35K8VNRS
3500 K 80 CRI 2447 lm 86 28.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-4RDPH-H-ML25L-PM_LTR-4RD-T-ML35K8WDS
3500 K 80 CRI 2526 lm 91 27.8 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-ML25L-PM_LTR-4RD-T-ML35K8XWS
3500 K 80 CRI 2451 lm 89 27.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-ML30L-PM_LTR-4RD-T-ML35K8MDS
3500 K 80 CRI 3313 lm 96 34.6 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-ML30L-PM_LTR-4RD-T-ML35K8NRS
3500 K 80 CRI 3583 lm 104 34.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-ML30L-PM_LTR-4RD-T-ML35K8VNRS
3500 K 80 CRI 2855 lm 80 35.9 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-4RDPH-H-ML30L-PM_LTR-4RD-T-ML35K8WDS
3500 K 80 CRI 3032 lm 88 34.6 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-ML30L-PM_LTR-4RD-T-ML35K8XWS
3500 K 80 CRI 2941 lm 85 34.6 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-SL06L-PM_LTR-4RD-T-SL35K8MDS
3500 K 80 CRI 726 lm 94 7.8 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-SL06L-PM_LTR-4RD-T-SL35K8NRS
3500 K 80 CRI 785 lm 101 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-SL06L-PM_LTR-4RD-T-SL35K8VNRS
3500 K 80 CRI 691 lm 91 7.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-4RDPH-H-SL06L-PM_LTR-4RD-T-SL35K8WDS
3500 K 80 CRI 664 lm 86 7.8 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-SL06L-PM_LTR-4RD-T-SL35K8XWS
3500 K 80 CRI 644 lm 83 7.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-SL10L-PM_LTR-4RD-T-SL35K8MDS
3500 K 80 CRI 1160 lm 97 12 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-SL10L-PM_LTR-4RD-T-SL35K8NRS
3500 K 80 CRI 1255 lm 105 12 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-SL10L-PM_LTR-4RD-T-SL35K8VNRS
3500 K 80 CRI 1132 lm 96 11.8 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-4RDPH-H-SL10L-PM_LTR-4RD-T-SL35K8WDS
3500 K 80 CRI 1062 lm 89 12 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-SL10L-PM_LTR-4RD-T-SL35K8XWS
3500 K 80 CRI 1030 lm 86 12 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RDPH-H-SL15L-PM_LTR-4RD-T-SL35K8MDS
3500 K 80 CRI 1660 lm 90 18.6 W Medium, 44° FWHM, (0.7 SC)
LTR-4RDPH-H-SL15L-PM_LTR-4RD-T-SL35K8NRS
3500 K 80 CRI 1795 lm 97 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RDPH-H-SL15L-PM_LTR-4RD-T-SL35K8VNRS
3500 K 80 CRI 1623 lm 94 17.2 W Very Narrow, 20° FWHM, (0.3 SC)
LTR-4RDPH-H-SL15L-PM_LTR-4RD-T-SL35K8WDS
3500 K 80 CRI 1519 lm 82 18.6 W Wide, 61° FWHM, (0.9 SC)
LTR-4RDPH-H-SL15L-PM_LTR-4RD-T-SL35K8XWS
3500 K 80 CRI 1474 lm 80 18.6 W Extra Wide, 78° FWHM, (1.2 SC)