text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Square Lensed WW w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 4" architectural LED lensed square wall wash delivering 600–4000 lm
  • Provides smooth uniform vertical illumination
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available for New Construction (non-IC), IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (8)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4SQDPH-H-HL35L-PM_LTR-4SQW-T-HL35K8LWWS
3500 K 80 CRI 3555 lm 83 42.9 W Lensed Wall Wash
LTR-4SQDPH-H-HL40L-PM_LTR-4SQW-T-HL35K8LWWS
3500 K 80 CRI 4057 lm 79 51.5 W Lensed Wall Wash
LTR-4SQDPH-H-ML20L-PM_LTR-4SQW-T-ML35K8LWWS
3500 K 80 CRI 2040 lm 91 22.6 W Lensed Wall Wash
LTR-4SQDPH-H-ML25L-PM_LTR-4SQW-T-ML35K8LWWS
3500 K 80 CRI 2479 lm 90 27.8 W Lensed Wall Wash
LTR-4SQDPH-H-ML30L-PM_LTR-4SQW-T-ML35K8LWWS
3500 K 80 CRI 2976 lm 87 34.6 W Lensed Wall Wash
LTR-4SQDPH-H-SL06L-PM_LTR-4SQW-T-SL35K8LWWS
3500 K 80 CRI 652 lm 84 7.8 W Lensed Wall Wash
LTR-4SQDPH-H-SL10L-PM_LTR-4SQW-T-SL35K8LWWS
3500 K 80 CRI 1042 lm 87 12 W Lensed Wall Wash
LTR-4SQDPH-H-SL15L-PM_LTR-4SQW-T-SL35K8LWWS
3500 K 80 CRI 1491 lm 81 18.6 W Lensed Wall Wash