text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Adjustable w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
Use as a substitute for LF Series.
  • 6" architectural LED round adjustable accent delivering 600–3500 lm
  • Four beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
  • Accommodates up to two lens media including hexcell louver option
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (25)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6RAPH-H-06L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 587 lm 76 7.8 W Medium, 24° FWHM
LTR-6RAPH-H-06L35K8NR-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 536 lm 69 7.8 W Narrow, 15° FWHM
LTR-6RAPH-H-06L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 580 lm 75 7.8 W Wide, 36° FWHM
LTR-6RAPH-H-06L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 583 lm 75 7.8 W Extra Wide, 52° FWHM
LTR-6RAPH-H-10L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 978 lm 82 12 W Medium, 24° FWHM
LTR-6RAPH-H-10L35K8NR-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 893 lm 75 12 W Narrow, 15° FWHM
LTR-6RAPH-H-10L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 966 lm 81 12 W Wide, 36° FWHM
LTR-6RAPH-H-10L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 972 lm 81 12 W Extra Wide, 52° FWHM
LTR-6RAPH-H-15L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1467 lm 79 18.6 W Medium, 24° FWHM
LTR-6RAPH-H-15L35K8NR-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1340 lm 73 18.6 W Narrow, 15° FWHM
LTR-6RAPH-H-15L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1449 lm 78 18.6 W Wide, 36° FWHM
LTR-6RAPH-H-15L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1458 lm 79 18.6 W Extra Wide, 52° FWHM
LTR-6RAPH-H-20L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1956 lm 89 22.132 W Medium, 24° FWHM
LTR-6RAPH-H-20L35K8NR-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1786 lm 77 23.223 W Narrow, 15° FWHM
LTR-6RAPH-H-20L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1932 lm 88 22.135 W Wide, 36° FWHM
LTR-6RAPH-H-20L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 1944 lm 87 22.473 W Extra Wide, 52° FWHM
LTR-6RAPH-H-25L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2445 lm 88 27.8 W Medium, 24° FWHM
LTR-6RAPH-H-25L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2415 lm 87 27.8 W Wide, 36° FWHM
LTR-6RAPH-H-25L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2430 lm 88 27.8 W Extra Wide, 52° FWHM
LTR-6RAPH-H-30L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2934 lm 85 34.6 W Medium, 24° FWHM
LTR-6RAPH-H-30L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2898 lm 84 34.6 W Wide, 36° FWHM
LTR-6RAPH-H-30L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 2916 lm 85 34.6 W Extra Wide, 52° FWHM
LTR-6RAPH-H-35L35K8MD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 3423 lm 80 42.9 W Medium, 24° FWHM
LTR-6RAPH-H-35L35K8WD-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 3380 lm 79 42.9 W Wide, 36° FWHM
LTR-6RAPH-H-35L35K8XW-PM_LTR-6RA-T-S_Tilted_30_Deg
3500 K 80 CRI 3403 lm 80 42.9 W Extra Wide, 52° FWHM