text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Downlight w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
Use as a substitute for LF Series.
  • 6” architectural LED round downlight delivering 600-4000 lumens
  • 5 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), retrofit (non-IC), IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (40)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6RDPH-H-HL35L-PM_LTR-6RD-T-HL35K8MDS
3500 K 80 CRI 4140 lm 97 43 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-HL35L-PM_LTR-6RD-T-HL35K8NRS
3500 K 80 CRI 3942 lm 93 43.0 W Narrow, 29° FWHM, (0.5 SC)
LTR-6RDPH-H-HL35L-PM_LTR-6RD-T-HL35K8VNRS
3500 K 80 CRI 4477 lm 104 43.0 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-HL35L-PM_LTR-6RD-T-HL35K8WDS
3500 K 80 CRI 3836 lm 90 43 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-HL35L-PM_LTR-6RD-T-HL35K8XWS
3500 K 80 CRI 3693 lm 86 43 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-HL40L-PM_LTR-6RD-T-HL35K8MDS
3500 K 80 CRI 4733 lm 92 51.6 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-HL40L-PM_LTR-6RD-T-HL35K8NRS
3500 K 80 CRI 4552 lm 88 51.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-6RDPH-H-HL40L-PM_LTR-6RD-T-HL35K8VNRS
3500 K 80 CRI 5117 lm 100 51.6 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-HL40L-PM_LTR-6RD-T-HL35K8WDS
3500 K 80 CRI 4385 lm 85 51.6 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-HL40L-PM_LTR-6RD-T-HL35K8XWS
3500 K 80 CRI 4221 lm 82 51.6 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-ML20L-PM_LTR-6RD-T-ML35K8MDS
3500 K 80 CRI 2265 lm 101 22.6 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-ML20L-PM_LTR-6RD-T-ML35K8NRS
3500 K 80 CRI 2263 lm 100 22.7 W Narrow, 29° FWHM, (0.5 SC)
LTR-6RDPH-H-ML20L-PM_LTR-6RD-T-ML35K8VNRS
3500 K 80 CRI 2355 lm 104 22.6 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-ML20L-PM_LTR-6RD-T-ML35K8WDS
3500 K 80 CRI 2180 lm 97 22.7 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-ML20L-PM_LTR-6RD-T-ML35K8XWS
3500 K 80 CRI 2139 lm 95 22.7 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-ML25L-PM_LTR-6RD-T-ML35K8MDS
3500 K 80 CRI 2860 lm 104 27.7 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-ML25L-PM_LTR-6RD-T-ML35K8NRS
3500 K 80 CRI 2751 lm 99 27.7 W Narrow, 29° FWHM, (0.5 SC)
LTR-6RDPH-H-ML25L-PM_LTR-6RD-T-ML35K8VNRS
3500 K 80 CRI 3093 lm 112 27.7 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-ML25L-PM_LTR-6RD-T-ML35K8WDS
3500 K 80 CRI 2650 lm 96 27.7 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-ML25L-PM_LTR-6RD-T-ML35K8XWS
3500 K 80 CRI 2551 lm 93 27.7 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-ML30L-PM_LTR-6RD-T-ML35K8MDS
3500 K 80 CRI 3409 lm 100 34.33 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-ML30L-PM_LTR-6RD-T-ML35K8NRS
3500 K 80 CRI 3278 lm 96 34.3 W Narrow, 29° FWHM, (0.5 SC)
LTR-6RDPH-H-ML30L-PM_LTR-6RD-T-ML35K8VNRS
3500 K 80 CRI 3686 lm 107 34.3 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-ML30L-PM_LTR-6RD-T-ML35K8WDS
3500 K 80 CRI 3158 lm 92 34.33 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-ML30L-PM_LTR-6RD-T-ML35K8XWS
3500 K 80 CRI 3040 lm 89 34.33 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-SL06L-PM_LTR-6RD-T-SL35K8MDS
3500 K 80 CRI 746 lm 96 7.8 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-SL06L-PM_LTR-6RD-T-SL35K8NRS
3500 K 80 CRI 717 lm 92 7.8 W Narrow, 28° FWHM, (0.5 SC)
LTR-6RDPH-H-SL06L-PM_LTR-6RD-T-SL35K8VNRS
3500 K 80 CRI 806 lm 103 7.8 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-SL06L-PM_LTR-6RD-T-SL35K8WDS
3500 K 80 CRI 691 lm 89 7.8 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-SL06L-PM_LTR-6RD-T-SL35K8XWS
3500 K 80 CRI 665 lm 86 7.8 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-SL10L-PM_LTR-6RD-T-SL35K8MDS
3500 K 80 CRI 1192 lm 100 12 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-SL10L-PM_LTR-6RD-T-SL35K8NRS
3500 K 80 CRI 1146 lm 96 12.0 W Narrow, 28° FWHM, (0.5 SC)
LTR-6RDPH-H-SL10L-PM_LTR-6RD-T-SL35K8VNRS
3500 K 80 CRI 1288 lm 107 12.0 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-SL10L-PM_LTR-6RD-T-SL35K8WDS
3500 K 80 CRI 1104 lm 92 12 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-SL10L-PM_LTR-6RD-T-SL35K8XWS
3500 K 80 CRI 1063 lm 89 12 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RDPH-H-SL15L-PM_LTR-6RD-T-SL35K8MDS
3500 K 80 CRI 1712 lm 92 18.7 W Medium, 37° FWHM, (0.7 SC)
LTR-6RDPH-H-SL15L-PM_LTR-6RD-T-SL35K8NRS
3500 K 80 CRI 1623 lm 87 18.7 W Narrow, 28° FWHM, (0.5 SC)
LTR-6RDPH-H-SL15L-PM_LTR-6RD-T-SL35K8VNRS
3500 K 80 CRI 1851 lm 99 18.7 W Very Narrow,18° FWHM, (0.3 SC)
LTR-6RDPH-H-SL15L-PM_LTR-6RD-T-SL35K8WDS
3500 K 80 CRI 1586 lm 85 18.7 W Wide, 59° FWHM, (0.9 SC)
LTR-6RDPH-H-SL15L-PM_LTR-6RD-T-SL35K8XWS
3500 K 80 CRI 1527 lm 82 18.7 W Extra Wide, 76° FWHM, (1.1 SC)