text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Retrofit Open Wall Wash

By Prescolite 

Collection Name: 

By Prescolite
Collection Name: 
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
Use as a substitute for LF Series.
  • 3” architectural LED square remodel shower downlight delivering 600-1500 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • For Remodel (non-IC) install from below applications
  • Standard with 0-10V to 1% dimming

Product Details

General

Aperture 6 in 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
0-10V
Dimming Range
  • 1%
  • <1%
  • <0.1%
1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6RD-RFH-ML20L-DM1_LTR-6RW-T-ML35K8WWS
3500 K 80 CRI 2211 lm 97 22.8 W Open Single Wall Wash
LTR-6RD-RFH-ML25L-DM1_LTR-6RW-T-ML35K8WWS
3500 K 80 CRI 2726 lm 98 27.7 W Open Single Wall Wash
LTR-6RD-RFH-ML30L-DM1_LTR-6RW-T-ML35K8WWS
3500 K 80 CRI 3248 lm 95 34.3 W Open Single Wall Wash
LTR-6RD-RFH-SL06L-DM1_LTR-6RW-T-SL35K8WWS
3500 K 80 CRI 711 lm 91 7.8 W Open Single Wall Wash
LTR-6RD-RFH-SL10L-DM1_LTR-6RW-T-SL35K8WWS
3500 K 80 CRI 1136 lm 95 12.0 W Open Single Wall Wash
LTR-6RD-RFH-SL15L-DM1_LTR-6RW-T-SL35K8WWS
3500 K 80 CRI 1631 lm 87 18.7 W Open Single Wall Wash