text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Square Downlight w/PowerHUBB™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.
  • 6” architectural LED square downlight delivering 600-4000 lumens
  • 5 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources and Downloads

Photometry (28)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6SQDPH-H-HL35L-PM_LTR-6SQD-T-HL35K8MDS
3500 K 80 CRI 3928 lm 92 43 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQDPH-H-HL35L-PM_LTR-6SQD-T-HL35K8NRS
3500 K 80 CRI 4203 lm 98 43 W Narrow, 36° FWHM, (0.6 SC)
LTR-6SQDPH-H-HL35L-PM_LTR-6SQD-T-HL35K8VNRS
3500 K 80 CRI 4015 lm 93 43.0 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-HL35L-PM_LTR-6SQD-T-HL35K8WDS
3500 K 80 CRI 3329 lm 78 43 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQDPH-H-HL35L-PM_LTR-6SQD-T-HL35K8XWS
3500 K 80 CRI 3149 lm 74 43 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQDPH-H-HL40L-PM_LTR-6SQD-T-HL35K8MDS
3500 K 80 CRI 4491 lm 88 51.6 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQDPH-H-HL40L-PM_LTR-6SQD-T-HL35K8NRS
3500 K 80 CRI 4804 lm 94 51.6 W Narrow, 36° FWHM, (0.6 SC)
LTR-6SQDPH-H-HL40L-PM_LTR-6SQD-T-HL35K8VNRS
3500 K 80 CRI 4589 lm 89 51.6 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-HL40L-PM_LTR-6SQD-T-HL35K8WDS
3500 K 80 CRI 3806 lm 74 51.6 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQDPH-H-HL40L-PM_LTR-6SQD-T-HL35K8XWS
3500 K 80 CRI 3600 lm 70 51.6 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQDPH-H-ML20L-PM_LTR-6SQD-T-ML35K8MDS
3500 K 80 CRI 2206 lm 97 22.8 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQDPH-H-ML20L-PM_LTR-6SQD-T-ML35K8NRS
3500 K 80 CRI 2282 lm 101 22.8 W Narrow, 36° FWHM, (0.6 SC)
LTR-6SQDPH-H-ML20L-PM_LTR-6SQD-T-ML35K8VNRS
3500 K 80 CRI 2282 lm 101 22.7 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-ML20L-PM_LTR-6SQD-T-ML35K8WDS
3500 K 80 CRI 2031 lm 90 22.8 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQDPH-H-ML20L-PM_LTR-6SQD-T-ML35K8XWS
3500 K 80 CRI 1975 lm 87 22.8 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQDPH-H-ML25L-PM_LTR-6SQD-T-ML35K8MDS
3500 K 80 CRI 2714 lm 98 27.7 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQDPH-H-ML25L-PM_LTR-6SQD-T-ML35K8NRS
3500 K 80 CRI 2903 lm 105 27.7 W Narrow, 36° FWHM, (0.6 SC)
LTR-6SQDPH-H-ML25L-PM_LTR-6SQD-T-ML35K8VNRS
3500 K 80 CRI 2774 lm 100 27.7 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-ML25L-PM_LTR-6SQD-T-ML35K8WDS
3500 K 80 CRI 2300 lm 84 27.7 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQDPH-H-ML25L-PM_LTR-6SQD-T-ML35K8XWS
3500 K 80 CRI 2176 lm 79 27.7 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQDPH-H-ML30L-PM_LTR-6SQD-T-ML35K8MDS
3500 K 80 CRI 3234 lm 95 34.33 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQDPH-H-ML30L-PM_LTR-6SQD-T-ML35K8NRS
3500 K 80 CRI 3460 lm 101 34.33 W Narrow, 36° FWHM, (0.6 SC)
LTR-6SQDPH-H-ML30L-PM_LTR-6SQD-T-ML35K8VNRS
3500 K 80 CRI 3305 lm 96 34.3 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-ML30L-PM_LTR-6SQD-T-ML35K8WDS
3500 K 80 CRI 2741 lm 80 34.33 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQDPH-H-ML30L-PM_LTR-6SQD-T-ML35K8XWS
3500 K 80 CRI 2593 lm 76 34.33 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQDPH-H-SL06L-PM_LTR-6SQD-T-SL35K8VNRS
3500 K 80 CRI 723 lm 93 7.8 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-SL10L-PM_LTR-6SQD-T-SL35K8VNRS
3500 K 80 CRI 1155 lm 96 12.0 W Very Narrow, 25° FWHM, (0.4 SC)
LTR-6SQDPH-H-SL15L-PM_LTR-6SQD-T-SL35K8VNRS
3500 K 80 CRI 1660 lm 89 18.7 W Very Narrow, 25° FWHM, (0.4 SC)