text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Square Downlight w/SpectraSync™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
  • 6” architectural LED square downlight delivering 600-4000 lumens
  • 4 beam distributions from 0.6 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available in New Construction (non-IC) applications
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 5%
Light Source LED
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (48)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6SQD-H-HL25L-DMTW_LTR-6SQD-T-HL2230TD9MDS_30K
3000 K 90 CRI 2459 lm 65 37.8 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-HL25L-DMTW_LTR-6SQD-T-HL2230TD9NRS_30K
3000 K 90 CRI 2474 lm 65 38.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-HL25L-DMTW_LTR-6SQD-T-HL2230TD9WDS_30K
3000 K 90 CRI 2252 lm 59 38.2 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-HL25L-DMTW_LTR-6SQD-T-HL2230TD9XWS_30K
3000 K 90 CRI 2191 lm 58 37.8 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-HL25L-DMT_LTR-6SQD-T-HL2765T9MDS_30K
3000 K 90 CRI 2459 lm 65 37.8 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-HL25L-DMT_LTR-6SQD-T-HL2765T9NRS_30K
3000 K 90 CRI 2474 lm 65 38.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-HL25L-DMT_LTR-6SQD-T-HL2765T9WDS_30K
3000 K 90 CRI 2252 lm 59 38.2 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-HL25L-DMT_LTR-6SQD-T-HL2765T9XWS_30K
3000 K 90 CRI 2191 lm 58 37.8 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-HL30L-DMTW_LTR-6SQD-T-HL2230TD9MDS_30K
3000 K 90 CRI 2931 lm 60 48.9 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-HL30L-DMTW_LTR-6SQD-T-HL2230TD9NRS_30K
3000 K 90 CRI 2948 lm 60 49.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-HL30L-DMTW_LTR-6SQD-T-HL2230TD9WDS_30K
3000 K 90 CRI 2684 lm 55 48.8 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-HL30L-DMTW_LTR-6SQD-T-HL2230TD9XWS_30K
3000 K 90 CRI 2610 lm 53 49.2 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-HL30L-DMT_LTR-6SQD-T-HL2765T9MDS_30K
3000 K 90 CRI 2931 lm 60 48.9 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-HL30L-DMT_LTR-6SQD-T-HL2765T9NRS_30K
3000 K 90 CRI 2948 lm 60 49.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-HL30L-DMT_LTR-6SQD-T-HL2765T9WDS_30K
3000 K 90 CRI 2684 lm 55 48.8 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-HL30L-DMT_LTR-6SQD-T-HL2765T9XWS_30K
3000 K 90 CRI 2610 lm 53 49.2 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-ML15L-DMTW_LTR-6SQD-T-ML2230TD9MDS_30K
3000 K 90 CRI 1472 lm 59 24.9 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-ML15L-DMTW_LTR-6SQD-T-ML2230TD9NRS_30K
3000 K 90 CRI 1481 lm 59 25.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-ML15L-DMTW_LTR-6SQD-T-ML2230TD9WDS_30K
3000 K 90 CRI 1348 lm 54 25 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-ML15L-DMTW_LTR-6SQD-T-ML2230TD9XWS_30K
3000 K 90 CRI 1311 lm 52 25.2 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-ML15L-DMT_LTR-6SQD-T-ML2765T9MDS_30K
3000 K 90 CRI 1472 lm 59 24.9 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-ML15L-DMT_LTR-6SQD-T-ML2765T9NRS_30K
3000 K 90 CRI 1481 lm 59 25.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-ML15L-DMT_LTR-6SQD-T-ML2765T9WDS_30K
3000 K 90 CRI 1348 lm 54 25 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-ML15L-DMT_LTR-6SQD-T-ML2765T9XWS_30K
3000 K 90 CRI 1311 lm 52 25.2 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-ML20L-DMTW_LTR-6SQD-T-ML2230TD9MDS_30K
3000 K 90 CRI 2023 lm 56 36.1 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-ML20L-DMTW_LTR-6SQD-T-ML2230TD9NRS_30K
3000 K 90 CRI 2035 lm 57 35.7 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-ML20L-DMTW_LTR-6SQD-T-ML2230TD9WDS_30K
3000 K 90 CRI 1853 lm 51 36.3 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-ML20L-DMTW_LTR-6SQD-T-ML2230TD9XWS_30K
3000 K 90 CRI 1802 lm 50 36 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-ML20L-DMT_LTR-6SQD-T-ML2765T9MDS_30K
3000 K 90 CRI 2023 lm 56 36.1 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-ML20L-DMT_LTR-6SQD-T-ML2765T9NRS_30K
3000 K 90 CRI 2035 lm 57 35.7 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-ML20L-DMT_LTR-6SQD-T-ML2765T9WDS_30K
3000 K 90 CRI 1853 lm 51 36.3 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-ML20L-DMT_LTR-6SQD-T-ML2765T9XWS_30K
3000 K 90 CRI 1802 lm 50 36 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-SL06L-DMTW_LTR-6SQD-T-SL2230TD9MDS_30K
3000 K 90 CRI 641 lm 64 10 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-SL06L-DMTW_LTR-6SQD-T-SL2230TD9NRS_30K
3000 K 90 CRI 645 lm 65 9.9 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-SL06L-DMTW_LTR-6SQD-T-SL2230TD9WDS_30K
3000 K 90 CRI 587 lm 59 9.9 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-SL06L-DMTW_LTR-6SQD-T-SL2230TD9XWS_30K
3000 K 90 CRI 571 lm 57 10 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-SL06L-DMT_LTR-6SQD-T-SL2765T9MDS_30K
3000 K 90 CRI 641 lm 64 10 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-SL06L-DMT_LTR-6SQD-T-SL2765T9NRS_30K
3000 K 90 CRI 645 lm 65 9.9 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-SL06L-DMT_LTR-6SQD-T-SL2765T9WDS_30K
3000 K 90 CRI 587 lm 59 9.9 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-SL06L-DMT_LTR-6SQD-T-SL2765T9XWS_30K
3000 K 90 CRI 571 lm 57 10 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-SL10L-DMTW_LTR-6SQD-T-SL2230TD9MDS_30K
3000 K 90 CRI 1024 lm 57 18 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-SL10L-DMTW_LTR-6SQD-T-SL2230TD9NRS_30K
3000 K 90 CRI 1031 lm 57 18.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-SL10L-DMTW_LTR-6SQD-T-SL2230TD9WDS_30K
3000 K 90 CRI 938 lm 52 18 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-SL10L-DMTW_LTR-6SQD-T-SL2230TD9XWS_30K
3000 K 90 CRI 913 lm 51 17.9 W Extra Wide, 69° FWHM, (1.1 SC)
LTR-6SQD-H-SL10L-DMT_LTR-6SQD-T-SL2765T9MDS_30K
3000 K 90 CRI 1024 lm 57 18 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-SL10L-DMT_LTR-6SQD-T-SL2765T9NRS_30K
3000 K 90 CRI 1031 lm 57 18.1 W Narrow, 25° FWHM, (0.4 SC)
LTR-6SQD-H-SL10L-DMT_LTR-6SQD-T-SL2765T9WDS_30K
3000 K 90 CRI 938 lm 52 18 W Wide, 65° FWHM, (1.0 SC)
LTR-6SQD-H-SL10L-DMT_LTR-6SQD-T-SL2765T9XWS_30K
3000 K 90 CRI 913 lm 51 17.9 W Extra Wide, 69° FWHM, (1.1 SC)