text.skipToContent text.skipToNavigation
Liteistry

CREATIVE SOLUTIONS through the Power of CONSISTENCY


LITEISTRY rounds

CONSISTENCY in Aperture Appearance

LITEISTRY™ delivers a unified family appearance across all aperture sizes and shapes.

LITEISTRY squares

CONSISTENCY through Quiet Ceiling Design

Through common optical construction and consistent materials, LITEISTRY™ delivers 50° visual cutoff to source and source image to ensure a quiet ceiling appearance that maintains focus on the space.

LITEISTRY Tilt
LITEISTRY Cutoff Angle

LITEISTRY Diagram

CONSISTENCY in Optical Performance

LITEISTRY™ delivers a unified family appearance across all aperture sizes and shapes.

BEAM SPREADS


WALL WASH PERFORMANCE


Open Wall Wash luminaires spaced 3' from wall and 3' apart illuminating a 9' mounting height.

HOUSINGS


Non-IC Plaster Frame

New Construction plaster frame housing for Non-IC applications

IC Rated

New Construction enclosed housing suitable for use in insulated ceiling (IC) applications

Chicago Plenum

New Construction enclosed housing CCEA approved for use in Chicago Plenum applications

Install from Below

New construction/remodel housing intended for Non-IC installation from below ceiling after drywall

Retrofit

Retrofit housing intended for Non-IC installation from below ceiling without the removal of the existing fixture plaster frame (by Prescolite or others)

ADJUSTABLE TILT AND ROTATION


Click for LITEISTRY Brochure

Click for LITEISTRY Cylinder Brochure

CYLINDERS


LITEISTRY CYLINDERS

CYLINDER CANOPY OPTIONS


Standard Canopy, Conduit Canopy, Power Canopy, Power Conduit Canopy, and Recessed Mount Driver configurations available

CYLINDER COLOR OPTIONS


LITEISTRY CYLINDER COLOR OPTIONS

FINISH OPTIONS


LITEISTRY FINISH OPTIONS

COLOR OPTIONS


LITEISTRY COLOR OPTIONS

FLANGE OPTIONS


LITEISTRY FLANGE OPTIONS

Liteistry Spectrasync

SpectraSync™ is an easy and intuitive white tuning solution offered in two modes to accommodate a variety of applications.

DIM TO WARM

Dim to Warm mimics the familiar warming effect that occurs with traditional incandescent sources as they are dimmed. (Available with 2200K-3000K)

TUNABLE WHITE

Tunable White offers users the ability to tailor CCT to their personal preference, enhancing task visibility, material and colors, or the aesthetics of the space. (Available with 2700K-5000K or 2700K-6500K)

 

Resources and Downloads