- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LiteBox® A-Series 4" and 6" Retrofit Trim
Item Added to Your Cart!
LiteBox® A-Series 4" and 6" Retrofit Trim
By Prescolite
LiteBox® A-Series 4" and 6" Retrofit Trim
By Prescolite
The LiteBox® A-Series is a family of retrofit trims that can be used with dedicated LiteBox LED QuickLink housings or installed into existing incandescent recessed housings with a socket adapter accessory.
- 4” and 6” aperture retrofit downlight and wall wash trim
- 700 or 1000 nominal delivered lumens
- Retrofit into existing incandescent recessed housings with accessory or use with compatible dedicated LED Quick Link housings
- Switchable CCT (2700K/3000K/3500K/4000K/5000K), 90 CRI
- Universal Voltage (120-277V), ideal for commercial applications
- Phase Dimmable to 5% (120V Triac/ELV)
- Long life L70 at >50,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture |
|
Application |
|
Color Rendering Index (CRI) | 90 CRI |
Color Temperature |
|
Dimming Protocol | Phase |
Dimming Range | 5% |
Light Source | LED |
Certifications and Compliance
Certified Listed |
|
Resources and Downloads
Specifications
Sell Sheets
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry (15)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LBRA-4RD-T-07LCS9-WH_27K
|
2700 K | 90 CRI | 752 lm | 80 | 9.4 W | Wide | |
LBRA-4RD-T-07LCS9-WH_30K
|
3000 K | 90 CRI | 770 lm | 82 | 9.4 W | Wide | |
LBRA-4RD-T-07LCS9-WH_35K
|
3500 K | 90 CRI | 792 lm | 84 | 9.4 W | Wide | |
LBRA-4RD-T-07LCS9-WH_40K
|
4000 K | 90 CRI | 808 lm | 86 | 9.4 W | Wide | |
LBRA-4RD-T-07LCS9-WH_50K
|
5000 K | 90 CRI | 818 lm | 87 | 9.4 W | Wide | |
LBRA-6RD-T-10LCS9-WH_27K
|
2700 K | 90 CRI | 1039 lm | 78 | 13.3 W | Wide | |
LBRA-6RD-T-10LCS9-WH_30K
|
3000 K | 90 CRI | 1067 lm | 80 | 13.3 W | Wide | |
LBRA-6RD-T-10LCS9-WH_35K
|
3500 K | 90 CRI | 1096 lm | 82 | 13.3 W | Wide | |
LBRA-6RD-T-10LCS9-WH_40K
|
4000 K | 90 CRI | 1120 lm | 84 | 13.3 W | Wide | |
LBRA-6RD-T-10LCS9-WH_50K
|
5000 K | 90 CRI | 1134 lm | 85 | 13.3 W | Wide | |
LBRA-6RW-T-10LCS9-WH_27K
|
2700 K | 90 CRI | 980 lm | 73 | 13.4 W | Wide | |
LBRA-6RW-T-10LCS9-WH_30K
|
3000 K | 90 CRI | 1006 lm | 75 | 13.4 W | Wide | |
LBRA-6RW-T-10LCS9-WH_35K
|
3500 K | 90 CRI | 1033 lm | 77 | 13.4 W | Wide | |
LBRA-6RW-T-10LCS9-WH_40K
|
4000 K | 90 CRI | 1056 lm | 79 | 13.4 W | Wide | |
LBRA-6RW-T-10LCS9-WH_50K
|
5000 K | 90 CRI | 1069 lm | 80 | 13.4 W | Wide |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LBRA-4RD-T-07LCS9-BL | UPC 840141407098 | Product Description LED, 4" Downlight Retrofit Trim, Round, 700 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming 5%, 120-277V, Black | Check Inventory |
Catalog Number LBRA-4RD-T-07LCS9-WH | UPC | Product Description LED, 4" Downlight Retrofit Trim, Round, 700 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming 5%, 120-277V, White | Check Inventory |
Catalog Number LBRA-6RD-T-10LCS9-BL | UPC 840141407135 | Product Description LED, 6" Downlight Retrofit Trim, Round, 1000 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming 5%, 120-277V, Black | Check Inventory |
Catalog Number LBRA-6RD-T-10LCS9-WH | UPC 840141407142 | Product Description LED, 6" Downlight Retrofit Trim, Round, 1000 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming 5%, 120-277V, White | Check Inventory |
Catalog Number LBRA-6RW-T-10LCS9-BL | UPC 840141407159 | Product Description LED, 6" Wall Wash Retrofit Trim, Round, 1000 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming 5%, 120-277V, Black | Check Inventory |
Catalog Number LBRA-6RW-T-10LCS9-WH | UPC 840141407166 | Product Description LED, 6" Wall Wash Retrofit Trim, Round, 1000 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming 5%, 120-277V, White | Check Inventory |