text.skipToContent text.skipToNavigation

LiteBox® Disk 4" and 6" Surface Mount Downlight

By Prescolite 
By Prescolite
LiteBox® Disk is a surface mount downlight that can be installed onto most standard J-boxes or retrofitted onto existing 4”, 5”, or 6” recessed housings with optional accessory.
  • 4" and 6" aperture delivering 700 or 1000 lumens
  • Installs directly to most 3-1/2" and 4" J-Boxes
  • Retrofit into 4", 5" or 6" recessed cans with optional accessory
  • CCT Switchable (2700K / 3000K / 3500K / 4000K, 90+ CRI)
  • Universal 120-277V, ideal for commercial applications
  • All models standard with Phase dimming (Triac/ELV) to 5%
  • Long life L70 at >54,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture
  • 4 in
  • 6 in
Application
  • Education
  • Office
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol Phase
Dimming Range 5%
Light Source LED
SwitchableTechnology Switchable CCT

Certifications and Compliance

Certified Listed
  • IC Rated
  • Wet Location Under Covered Ceilings
  • ENERGY STAR®
  • CA Title 24 JA8

Photometry (8)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LBSD-4RD-CS9-WH_27K
2700 K 90 CRI 671 lm 82 8.2 W Wide
LBSD-4RD-CS9-WH_30K
3000 K 90 CRI 693 lm 85 8.2 W Wide
LBSD-4RD-CS9-WH_35K
3500 K 90 CRI 705 lm 86 8.2 W Wide
LBSD-4RD-CS9-WH_40K
4000 K 90 CRI 712 lm 87 8.2 W Wide
LBSD-6RD-CS9-WH_27K
2700 K 90 CRI 938 lm 82 11.5 W Wide
LBSD-6RD-CS9-WH_30K
3000 K 90 CRI 952 lm 83 11.5 W Wide
LBSD-6RD-CS9-WH_35K
3500 K 90 CRI 959 lm 83 11.5 W Wide
LBSD-6RD-CS9-WH_40K
4000 K 90 CRI 957 lm 83 11.5 W Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBSD-4-MTGKIT UPC 840141405100 Product Description Accessory, Mounting Kit, for LBSD-4RD retrofit into 4" recessed housings Check Inventory
Catalog Number LBSD-4RD-CS9-WH UPC 840141405087 Product Description LED, 4" Surface Downlight, Round, Direct Install, 700 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming, 120-277V, White Check Inventory
Catalog Number LBSD-6-MTGKIT UPC 840141405117 Product Description Accessory, Mounting Kit, for LBSD-6RD retrofit into 5" or 6" recessed housings Check Inventory
Catalog Number LBSD-6RD-CS9-WH UPC 840141405094 Product Description LED, 6" Surface Downlight, Round, Direct Install, 1000 LMS, 90+ CRI, 27/30/35/40K, Phase Dimming, 120-277V, White Check Inventory