text.skipToContent text.skipToNavigation

MD8LED

by Prescolite 

High-output LED downlight delivering more than 16,500 lumens suitable for the large commercial and architectural interiors

  • Light Engine with integral heat sink provides excellent thermal management and 70% average lumen maintenance at 50,000 hours
  • Utilizes Nichia LEDs. Color consistency 3 SCDM
  • Up to 40ºC (104ºF) Ambient Conditions
  • 4 Beam Spreads- 25º, 35º, 45º, 55º
  • Wall Wash option available
  • Up to 100 lumens per watt
  • Multiple dimming options
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Suitable for damp locations, or wet locations with a lens
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • ENERGY STAR® Qualified
  • DMX with RDM dimming to less than 0.1%
  • Equipped with Variable Intensity Technology (VI)

Product Details

General

Aperture 8+ in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron EcoSystem
  • Lutron Forward Phase
Fire Resistance No
Lamp Type LED
Light Source LED
Lumens
  • 1 to 2000
  • 2001 to 4000
  • 4001 to 8500
  • >8500
Trim Type
  • Downlight
  • Wall Wash

Certifications and Compliance

ENERGY STAR Certified Yes

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MD8LED12L35K8 8MD12LFL35
IES file
3500 K 80 CRI 12000 lm 96 118 W
MD8LED12L35K8 8MD12LFL35 SL
IES file
3500 °K 80 CRI 12000 lm 85 118 W
MD8LED12L35K8 8MD12LMD25
IES file
3500 °K 80 CRI 12000 lm 53 118 W
MD8LED12L35K8 8MD12LMD25SL
IES file
3500 °K 80 CRI 12000 lm 44 118 W
MD8LED12L35K8 8MD12LWFL45
IES file
3500 °K 80 CRI 12000 lm 103 118 W
MD8LED12L35K8 8MD12LWFL45 SL
IES file
3500 °K 80 CRI 12000 lm 90 118 W
MD8LED16L35K8 8MD16LFL35
IES file
3500 °K 80 CRI 16000 lm 95 156 W
MD8LED16L35K8 8MD16LFL35 SL
IES file
3500 °K 80 CRI 16000 lm 84 156 W
MD8LED16L35K8 8MD16LMD25
IES file
3500 °K 80 CRI 16000 lm 51 156 W
MD8LED16L35K8 8MD16LMD25 SL
IES file
3500 °K 80 CRI 16000 lm 43 156 W
MD8LED16L35K8 8MD16LWFL45
IES file
3500 °K 80 CRI 16000 lm 102 156 W
MD8LED16L35K8 8MD16LWFL45 SL
IES file
3500 °K 80 CRI 16000 lm 89 156 W
MD8LED16L35K8 8MD16LXFL55
IES file
3500 °K 80 CRI 16000 lm 109 78 W
MD8LED4L35K8 8MD4LFL35
IES file
3500 °K 80 CRI 4000 lm 97 78 W
MD8LED4L35K8 8MD4LFL35 SL
IES file
3500 °K 80 CRI 4000 lm 85 78 W
MD8LED4L35K8 8MD4LMD25
IES file
3500 °K 80 CRI 4000 lm 81 78 W
MD8LED4L35K8 8MD4LMD25 SL
IES file
3500 °K 80 CRI 4000 lm 70 78 W
MD8LED4L35K8 8MD4LWFL45
IES file
3500 °K 80 CRI 4000 lm 103 78 W
MD8LED4L35K8 8MD4LWFL45 SL
IES file
3500 °K 80 CRI 4000 lm 93 78 W
MD8LED4L35K8 8MD4LXFL55
IES file
3500 °K 80 CRI 4000 lm 112 39 W
MD8LED4L35K8 8MD4LXFL55 SL
IES file
3500 °K 80 CRI 4000 lm 97 39 W
MD8LED8L35K8 8MD8LFL35
IES file
3500 °K 80 CRI 8000 lm 100 39 W
MD8LED8L35K8 8MD8LMD25
IES file
3500 °K 80 CRI 8000 lm 86 39 W
MD8LED8L35K8 8MD8LMD25 SL
IES file
3500 °K 80 CRI 8000 lm 75 39 W
MD8LED8L35K8 8MD8LWFL45
IES file
3500 °K 80 CRI 8000 lm 106 39 W
MD8LED8L35K8 8MD8LWFL45SL
IES file
3500 °K 80 CRI 8000 lm 95 39 W
MD8LED8L35K8 8MD8LXFL55
IES file
3500 °K 80 CRI 8000 lm 100 39 W
MD8LED8L35K8 8MD8LXFL55SL
IES file
3500 °K 80 CRI 8000 lm 97 39 W