text.skipToContent text.skipToNavigation

Noni™ Recessed 1.5" Round

By Kurt Versen 
By Kurt Versen
Noni™ Recessed 1.5" Round
  • Downlight, Lensed Wall Wash
  • 1/4" overlap microflange and flangeless trims featuring CorrectCut
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • High-CBCP (HO) Optic available (DL Only)
  • Remodeler IC applications
  • 1000 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 1.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol 0-10V, ELV, TRIAC (1%)
Housing Type ICNon-ICCCEA
Light Distribution HO: 20°, 25°, 35°
Mounting Type Recessed
Trim Type
  • DL - Downlight
  • LW - Lensed Wall Wash
Type Architectural Indoor;Downlighting

Certifications and Compliance

Certified Listed CCEA

Photometry (66)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RAMW
3000 K 80 CRI 594.9 lm 77.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBL
3000 K 80 CRI 481.6 lm 62.9 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBLS
3000 K 80 CRI 509.9 lm 66.6 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RCOS
3000 K 80 CRI 453.3 lm 59.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGH
3000 K 80 CRI 453.3 lm 59.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGT
3000 K 80 CRI 481.6 lm 62.9 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGY
3000 K 80 CRI 509.9 lm 66.6 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGYS
3000 K 80 CRI 538.2 lm 70.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RPP
3000 K 80 CRI 453.3 lm 59.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWH
3000 K 80 CRI 566.6 lm 74 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25830K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWHS
3000 K 80 CRI 577.9 lm 75.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RAMW
3500 K 80 CRI 616 lm 80.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBL
3500 K 80 CRI 498.6 lm 65.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBLS
3500 K 80 CRI 528 lm 69 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RCOS
3500 K 80 CRI 469.3 lm 61.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGH
3500 K 80 CRI 469.3 lm 61.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGT
3500 K 80 CRI 498.6 lm 65.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGY
3500 K 80 CRI 528 lm 69 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGYS
3500 K 80 CRI 557.3 lm 72.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RPP
3500 K 80 CRI 469.3 lm 61.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWH
3500 K 80 CRI 586.6 lm 76.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25835K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWHS
3500 K 80 CRI 598.4 lm 78.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RAMW
2700 K 90 CRI 556.5 lm 72.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBL
2700 K 90 CRI 450.5 lm 58.9 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBLS
2700 K 90 CRI 477 lm 62.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RCOS
2700 K 90 CRI 424 lm 55.4 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGH
2700 K 90 CRI 424 lm 55.4 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGT
2700 K 90 CRI 450.5 lm 58.9 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGY
2700 K 90 CRI 477 lm 62.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGYS
2700 K 90 CRI 503.5 lm 65.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RPP
2700 K 90 CRI 424 lm 55.4 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWH
2700 K 90 CRI 530 lm 69.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25927K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWHS
2700 K 90 CRI 540.6 lm 70.6 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RAMW
3000 K 90 CRI 564.8 lm 73.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBL
3000 K 90 CRI 457.3 lm 59.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBLS
3000 K 90 CRI 484.2 lm 63.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RCOS
3000 K 90 CRI 430.4 lm 56.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGH
3000 K 90 CRI 430.4 lm 56.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGT
3000 K 90 CRI 457.3 lm 59.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGY
3000 K 90 CRI 484.2 lm 63.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGYS
3000 K 90 CRI 511.1 lm 66.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RPP
3000 K 90 CRI 430.4 lm 56.2 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWH
3000 K 90 CRI 538 lm 70.3 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25930K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWHS
3000 K 90 CRI 548.7 lm 71.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RAMW
3500 K 90 CRI 587.1 lm 76.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBL
3500 K 90 CRI 475.3 lm 62.1 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBLS
3500 K 90 CRI 503.2 lm 65.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RCOS
3500 K 90 CRI 447.3 lm 58.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGH
3500 K 90 CRI 447.3 lm 58.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGT
3500 K 90 CRI 475.3 lm 62.1 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGY
3500 K 90 CRI 503.2 lm 65.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGYS
3500 K 90 CRI 531.2 lm 69.4 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RPP
3500 K 90 CRI 447.3 lm 58.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWH
3500 K 90 CRI 559.2 lm 73.1 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25935K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWHS
3500 K 90 CRI 570.3 lm 74.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RAMW
4000 K 90 CRI 592.7 lm 77.5 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBL
4000 K 90 CRI 479.8 lm 62.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RBLS
4000 K 90 CRI 508 lm 66.4 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RCOS
4000 K 90 CRI 451.6 lm 59 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGH
4000 K 90 CRI 451.6 lm 59 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGT
4000 K 90 CRI 479.8 lm 62.7 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGY
4000 K 90 CRI 508 lm 66.4 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RGYS
4000 K 90 CRI 536.2 lm 70.1 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RPP
4000 K 90 CRI 451.6 lm 59 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWH
4000 K 90 CRI 564.5 lm 73.8 7.7 W Downlighting
NOR-1.5RDL-RHI-HO25940K-DM1NUFWHSSOL - NOR-1.5RDL-TRM-RWHS
4000 K 90 CRI 575.7 lm 75.2 7.7 W