text.skipToContent text.skipToNavigation

Noni™ Recessed 1.5" Square

By Kurt Versen 
By Kurt Versen
Noni™ Recessed 1.5" Square
  • Downlight, Lensed Wall Wash
  • 1/4" overlap microflange and flangeless trims featuring CorrectCut
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • Ultra-Smooth (SO) Optic (excludes LW)
  • Remodeler IC applications
  • 760 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 1.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol 0-10V, ELV, TRIAC (1%)
Housing Type ICNon-ICCCEA
Light Distribution SO: 50°
Mounting Type Recessed
Trim Type
  • DL - Downlight
  • LW - Lensed Wall Wash
Type Architectural Indoor;Downlighting

Certifications and Compliance

Certified Listed CCEA