text.skipToContent text.skipToNavigation

Noni™ Recessed 2.5" Round

By Kurt Versen 
By Kurt Versen
Noni™ Recessed 2.5" Round
  • Downlight (two styles), Lensed Wall Wash (two styles), Adjustable Accent
  • 1/4" overlap microflange and flangeless trims featuring CorrectCut
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • Ultra-Smooth (SO) & High-CBCP (HO) Optics available (excludes LW)
  • New Construction Non-IC, IC & Chicago Plenum applications
  • 1600 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 2.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V, ELV, TRIAC (1%)
  • ERP 0-10V, ELV, TRIAC (Dim-to-Dark)
Housing Type ICNon-ICCCEA
Light Distribution
  • SO: 25°, 30°, 35°, 40°, 45°
  • HO: 20°, 25°, 30°
Mounting Type Recessed
Trim Type
  • DS - Downlight Shallow
  • DD - Downlight Deep
  • AA - Adjustable Accent
  • LWS - Lensed Wall Wash Shallow
  • LWD - Lensed Wall Wash Deep
Type Architectural Indoor;Downlighting

Certifications and Compliance

Certified Listed CCEA

Photometry (330)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3000 K 80 CRI 1071.9 lm 40.6 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSOL
3000 K 80 CRI 867.8 lm 32.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3000 K 80 CRI 918.8 lm 34.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3000 K 80 CRI 816.7 lm 30.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGHSOL
3000 K 80 CRI 816.7 lm 30.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGTSOL
3000 K 80 CRI 867.8 lm 32.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSOL
3000 K 80 CRI 918.8 lm 34.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3000 K 80 CRI 969.9 lm 36.7 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRPPSOL
3000 K 80 CRI 816.7 lm 30.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSOL
3000 K 80 CRI 1020.9 lm 38.7 26.4 W Downlighting
NOR-2.5RDL-NHN-HO830K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3000 K 80 CRI 1041.3 lm 39.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3500 K 80 CRI 1109.9 lm 42.1 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSOL
3500 K 80 CRI 898.5 lm 34 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3500 K 80 CRI 951.3 lm 36 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3500 K 80 CRI 845.6 lm 32 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGHSOL
3500 K 80 CRI 845.6 lm 32 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGTSOL
3500 K 80 CRI 898.5 lm 34 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSOL
3500 K 80 CRI 951.3 lm 36 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3500 K 80 CRI 1004.2 lm 38.1 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRPPSOL
3500 K 80 CRI 845.6 lm 32 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSOL
3500 K 80 CRI 1057 lm 40.1 26.4 W Downlighting
NOR-2.5RDL-NHN-HO835K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3500 K 80 CRI 1078.2 lm 40.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRAMWSOL
2700 K 90 CRI 1002.8 lm 38 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSOL
2700 K 90 CRI 811.8 lm 30.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSSOL
2700 K 90 CRI 859.5 lm 32.6 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRCOSSOL
2700 K 90 CRI 764 lm 28.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGHSOL
2700 K 90 CRI 764 lm 28.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGTSOL
2700 K 90 CRI 811.8 lm 30.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSOL
2700 K 90 CRI 859.5 lm 32.6 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSSOL
2700 K 90 CRI 907.3 lm 34.4 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRPPSOL
2700 K 90 CRI 764 lm 28.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSOL
2700 K 90 CRI 955 lm 36.2 26.4 W Downlighting
NOR-2.5RDL-NHN-HO927K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSSOL
2700 K 90 CRI 974.1 lm 36.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3000 K 90 CRI 1017.8 lm 38.6 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSOL
3000 K 90 CRI 823.9 lm 31.2 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3000 K 90 CRI 872.4 lm 33.1 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3000 K 90 CRI 775.5 lm 29.4 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGHSOL
3000 K 90 CRI 775.5 lm 29.4 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGTSOL
3000 K 90 CRI 823.9 lm 31.2 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSOL
3000 K 90 CRI 872.4 lm 33.1 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3000 K 90 CRI 920.9 lm 34.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRPPSOL
3000 K 90 CRI 775.5 lm 29.4 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSOL
3000 K 90 CRI 969.3 lm 36.7 26.4 W Downlighting
NOR-2.5RDL-NHN-HO930K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3000 K 90 CRI 988.7 lm 37.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3500 K 90 CRI 1057.9 lm 40.1 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSOL
3500 K 90 CRI 856.4 lm 32.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3500 K 90 CRI 906.8 lm 34.4 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3500 K 90 CRI 806 lm 30.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGHSOL
3500 K 90 CRI 806 lm 30.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGTSOL
3500 K 90 CRI 856.4 lm 32.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSOL
3500 K 90 CRI 906.8 lm 34.4 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3500 K 90 CRI 957.1 lm 36.3 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRPPSOL
3500 K 90 CRI 806 lm 30.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSOL
3500 K 90 CRI 1007.5 lm 38.2 26.4 W Downlighting
NOR-2.5RDL-NHN-HO935K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3500 K 90 CRI 1027.7 lm 38.9 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRAMWSOL
4000 K 90 CRI 1067.9 lm 40.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSOL
4000 K 90 CRI 864.5 lm 32.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRBLSSOL
4000 K 90 CRI 915.4 lm 34.7 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRCOSSOL
4000 K 90 CRI 813.7 lm 30.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGHSOL
4000 K 90 CRI 813.7 lm 30.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGTSOL
4000 K 90 CRI 864.5 lm 32.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSOL
4000 K 90 CRI 915.4 lm 34.7 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRGYSSOL
4000 K 90 CRI 966.2 lm 36.6 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRPPSOL
4000 K 90 CRI 813.7 lm 30.8 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSOL
4000 K 90 CRI 1017.1 lm 38.5 26.4 W Downlighting
NOR-2.5RDL-NHN-HO940K-DM1NU - NOR-2.5RDL-HO25 - NOR-2.5RDS-TRM-FWHSRWHSSOL
4000 K 90 CRI 1037.4 lm 39.3 26.4 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRAMWFRS
3000 K 80 CRI 611.7 lm 23.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLFRS
3000 K 80 CRI 495.2 lm 19 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLSFRS
3000 K 80 CRI 524.3 lm 20.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRCOSFRS
3000 K 80 CRI 466.1 lm 17.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGHFRS
3000 K 80 CRI 466.1 lm 17.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGTFRS
3000 K 80 CRI 495.2 lm 19 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYFRS
3000 K 80 CRI 524.3 lm 20.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYSFRS
3000 K 80 CRI 553.5 lm 21.2 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRPPFRS
3000 K 80 CRI 466.1 lm 17.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHFRS
3000 K 80 CRI 582.6 lm 22.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHSFRS
3000 K 80 CRI 594.3 lm 22.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3000 K 80 CRI 289.6 lm 11.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSOL
3000 K 80 CRI 234.4 lm 9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3000 K 80 CRI 248.2 lm 9.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3000 K 80 CRI 220.6 lm 8.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGHSOL
3000 K 80 CRI 220.6 lm 8.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGTSOL
3000 K 80 CRI 234.4 lm 9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSOL
3000 K 80 CRI 248.2 lm 9.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3000 K 80 CRI 262 lm 10 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRPPSOL
3000 K 80 CRI 220.6 lm 8.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSOL
3000 K 80 CRI 275.8 lm 10.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO830K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3000 K 80 CRI 281.3 lm 10.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRAMWFRS
3500 K 80 CRI 633.4 lm 24.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLFRS
3500 K 80 CRI 512.7 lm 19.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLSFRS
3500 K 80 CRI 542.9 lm 20.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRCOSFRS
3500 K 80 CRI 482.6 lm 18.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGHFRS
3500 K 80 CRI 482.6 lm 18.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGTFRS
3500 K 80 CRI 512.7 lm 19.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYFRS
3500 K 80 CRI 542.9 lm 20.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYSFRS
3500 K 80 CRI 573.1 lm 22 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRPPFRS
3500 K 80 CRI 482.6 lm 18.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHFRS
3500 K 80 CRI 603.2 lm 23.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHSFRS
3500 K 80 CRI 615.3 lm 23.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3500 K 80 CRI 299.8 lm 11.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSOL
3500 K 80 CRI 242.7 lm 9.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3500 K 80 CRI 257 lm 9.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3500 K 80 CRI 228.5 lm 8.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGHSOL
3500 K 80 CRI 228.5 lm 8.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGTSOL
3500 K 80 CRI 242.7 lm 9.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSOL
3500 K 80 CRI 257 lm 9.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3500 K 80 CRI 271.3 lm 10.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRPPSOL
3500 K 80 CRI 228.5 lm 8.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSOL
3500 K 80 CRI 285.6 lm 10.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO835K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3500 K 80 CRI 291.3 lm 11.2 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRAMWFRS
2700 K 90 CRI 572.3 lm 21.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLFRS
2700 K 90 CRI 463.3 lm 17.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLSFRS
2700 K 90 CRI 490.5 lm 18.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRCOSFRS
2700 K 90 CRI 436 lm 16.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGHFRS
2700 K 90 CRI 436 lm 16.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGTFRS
2700 K 90 CRI 463.3 lm 17.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYFRS
2700 K 90 CRI 490.5 lm 18.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYSFRS
2700 K 90 CRI 517.8 lm 19.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRPPFRS
2700 K 90 CRI 436 lm 16.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHFRS
2700 K 90 CRI 545 lm 20.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHSFRS
2700 K 90 CRI 555.9 lm 21.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRAMWSOL
2700 K 90 CRI 270.9 lm 10.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSOL
2700 K 90 CRI 219.3 lm 8.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSSOL
2700 K 90 CRI 232.2 lm 8.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRCOSSOL
2700 K 90 CRI 206.4 lm 7.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGHSOL
2700 K 90 CRI 206.4 lm 7.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGTSOL
2700 K 90 CRI 219.3 lm 8.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSOL
2700 K 90 CRI 232.2 lm 8.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSSOL
2700 K 90 CRI 245.1 lm 9.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRPPSOL
2700 K 90 CRI 206.4 lm 7.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSOL
2700 K 90 CRI 258 lm 9.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO927K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSSOL
2700 K 90 CRI 263.2 lm 10.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRAMWFRS
3000 K 90 CRI 580.8 lm 22.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLFRS
3000 K 90 CRI 470.2 lm 18 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLSFRS
3000 K 90 CRI 497.9 lm 19.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRCOSFRS
3000 K 90 CRI 442.5 lm 17 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGHFRS
3000 K 90 CRI 442.5 lm 17 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGTFRS
3000 K 90 CRI 470.2 lm 18 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYFRS
3000 K 90 CRI 497.9 lm 19.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYSFRS
3000 K 90 CRI 525.5 lm 20.2 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRPPFRS
3000 K 90 CRI 442.5 lm 17 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHFRS
3000 K 90 CRI 553.2 lm 21.2 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHSFRS
3000 K 90 CRI 564.2 lm 21.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3000 K 90 CRI 275 lm 10.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSOL
3000 K 90 CRI 222.6 lm 8.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3000 K 90 CRI 235.7 lm 9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3000 K 90 CRI 209.5 lm 8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGHSOL
3000 K 90 CRI 209.5 lm 8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGTSOL
3000 K 90 CRI 222.6 lm 8.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSOL
3000 K 90 CRI 235.7 lm 9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3000 K 90 CRI 248.8 lm 9.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRPPSOL
3000 K 90 CRI 209.5 lm 8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSOL
3000 K 90 CRI 261.9 lm 10 26.1 W Downlighting
NOR-2.5RDL-NHN-SO930K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3000 K 90 CRI 267.1 lm 10.2 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRAMWFRS
3500 K 90 CRI 603.7 lm 23.2 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLFRS
3500 K 90 CRI 488.7 lm 18.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLSFRS
3500 K 90 CRI 517.5 lm 19.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRCOSFRS
3500 K 90 CRI 460 lm 17.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGHFRS
3500 K 90 CRI 460 lm 17.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGTFRS
3500 K 90 CRI 488.7 lm 18.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYFRS
3500 K 90 CRI 517.5 lm 19.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYSFRS
3500 K 90 CRI 546.2 lm 20.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRPPFRS
3500 K 90 CRI 460 lm 17.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHFRS
3500 K 90 CRI 575 lm 22.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHSFRS
3500 K 90 CRI 586.5 lm 22.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRAMWSOL
3500 K 90 CRI 285.8 lm 11 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSOL
3500 K 90 CRI 231.4 lm 8.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSSOL
3500 K 90 CRI 245 lm 9.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRCOSSOL
3500 K 90 CRI 217.8 lm 8.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGHSOL
3500 K 90 CRI 217.8 lm 8.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGTSOL
3500 K 90 CRI 231.4 lm 8.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSOL
3500 K 90 CRI 245 lm 9.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSSOL
3500 K 90 CRI 258.6 lm 9.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRPPSOL
3500 K 90 CRI 217.8 lm 8.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSOL
3500 K 90 CRI 272.2 lm 10.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO935K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSSOL
3500 K 90 CRI 277.6 lm 10.6 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRAMWFRS
4000 K 90 CRI 609.4 lm 23.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLFRS
4000 K 90 CRI 493.4 lm 18.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRBLSFRS
4000 K 90 CRI 522.4 lm 20 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRCOSFRS
4000 K 90 CRI 464.3 lm 17.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGHFRS
4000 K 90 CRI 464.3 lm 17.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGTFRS
4000 K 90 CRI 493.4 lm 18.9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYFRS
4000 K 90 CRI 522.4 lm 20 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRGYSFRS
4000 K 90 CRI 551.4 lm 21.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRPPFRS
4000 K 90 CRI 464.3 lm 17.8 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHFRS
4000 K 90 CRI 580.4 lm 22.3 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NU - NOR-2.5RDL-SO35 - NOR-2.5RDD-TRM-FWHSRWHSFRS
4000 K 90 CRI 592 lm 22.7 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRAMWSOL
4000 K 90 CRI 288.5 lm 11.1 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSOL
4000 K 90 CRI 233.6 lm 9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRBLSSOL
4000 K 90 CRI 247.3 lm 9.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRCOSSOL
4000 K 90 CRI 219.8 lm 8.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGHSOL
4000 K 90 CRI 219.8 lm 8.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGTSOL
4000 K 90 CRI 233.6 lm 9 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSOL
4000 K 90 CRI 247.3 lm 9.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRGYSSOL
4000 K 90 CRI 261 lm 10 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRPPSOL
4000 K 90 CRI 219.8 lm 8.4 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSOL
4000 K 90 CRI 274.8 lm 10.5 26.1 W Downlighting
NOR-2.5RDL-NHN-SO940K-DM1NUя - NOR-2.5RDL-SO40 - NOR-2.5RDS-TRM-FWHSRWHSSOL
4000 K 90 CRI 280.3 lm 10.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRAMWFRS
3000 K 80 CRI 825 lm 31.6 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLFRS
3000 K 80 CRI 667.9 lm 25.6 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLSFRS
3000 K 80 CRI 707.1 lm 27.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRCOSFRS
3000 K 80 CRI 628.6 lm 24.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGHFRS
3000 K 80 CRI 628.6 lm 24.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGTFRS
3000 K 80 CRI 667.9 lm 25.6 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYFRS
3000 K 80 CRI 707.1 lm 27.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYSFRS
3000 K 80 CRI 746.4 lm 28.6 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRPPFRS
3000 K 80 CRI 628.6 lm 24.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHFRS
3000 K 80 CRI 785.7 lm 30.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW830K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHSFRS
3000 K 80 CRI 801.4 lm 30.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRAMWFRS
3500 K 80 CRI 854.2 lm 32.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLFRS
3500 K 80 CRI 691.5 lm 26.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLSFRS
3500 K 80 CRI 732.2 lm 28 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRCOSFRS
3500 K 80 CRI 650.8 lm 24.9 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGHFRS
3500 K 80 CRI 650.8 lm 24.9 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGTFRS
3500 K 80 CRI 691.5 lm 26.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYFRS
3500 K 80 CRI 732.2 lm 28 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYSFRS
3500 K 80 CRI 772.9 lm 29.6 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRPPFRS
3500 K 80 CRI 650.8 lm 24.9 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHFRS
3500 K 80 CRI 813.5 lm 31.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW835K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHSFRS
3500 K 80 CRI 829.8 lm 31.8 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRAMWFRS
2700 K 90 CRI 771.8 lm 29.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLFRS
2700 K 90 CRI 624.8 lm 23.9 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLSFRS
2700 K 90 CRI 661.5 lm 25.3 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRCOSFRS
2700 K 90 CRI 588 lm 22.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGHFRS
2700 K 90 CRI 588 lm 22.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGTFRS
2700 K 90 CRI 624.8 lm 23.9 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYFRS
2700 K 90 CRI 661.5 lm 25.3 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYSFRS
2700 K 90 CRI 698.3 lm 26.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRPPFRS
2700 K 90 CRI 588 lm 22.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHFRS
2700 K 90 CRI 735 lm 28.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW927K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHSFRS
2700 K 90 CRI 749.7 lm 28.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRAMWFRS
3000 K 90 CRI 783.3 lm 30 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLFRS
3000 K 90 CRI 634.1 lm 24.3 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLSFRS
3000 K 90 CRI 671.4 lm 25.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRCOSFRS
3000 K 90 CRI 596.8 lm 22.8 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGHFRS
3000 K 90 CRI 596.8 lm 22.8 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGTFRS
3000 K 90 CRI 634.1 lm 24.3 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYFRS
3000 K 90 CRI 671.4 lm 25.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYSFRS
3000 K 90 CRI 708.7 lm 27.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRPPFRS
3000 K 90 CRI 596.8 lm 22.8 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHFRS
3000 K 90 CRI 746 lm 28.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW930K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHSFRS
3000 K 90 CRI 760.9 lm 29.1 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRAMWFRS
3500 K 90 CRI 814.2 lm 31.2 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLFRS
3500 K 90 CRI 659.1 lm 25.2 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLSFRS
3500 K 90 CRI 697.9 lm 26.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRCOSFRS
3500 K 90 CRI 620.3 lm 23.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGHFRS
3500 K 90 CRI 620.3 lm 23.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGTFRS
3500 K 90 CRI 659.1 lm 25.2 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYFRS
3500 K 90 CRI 697.9 lm 26.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYSFRS
3500 K 90 CRI 736.7 lm 28.2 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRPPFRS
3500 K 90 CRI 620.3 lm 23.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHFRS
3500 K 90 CRI 775.4 lm 29.7 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW935K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHSFRS
3500 K 90 CRI 790.9 lm 30.3 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRAMWFRS
4000 K 90 CRI 821.9 lm 31.4 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLFRS
4000 K 90 CRI 665.4 lm 25.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRBLSFRS
4000 K 90 CRI 704.5 lm 27 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRCOSFRS
4000 K 90 CRI 626.2 lm 24 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGHFRS
4000 K 90 CRI 626.2 lm 24 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGTFRS
4000 K 90 CRI 665.4 lm 25.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYFRS
4000 K 90 CRI 704.5 lm 27 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRGYSFRS
4000 K 90 CRI 743.6 lm 28.5 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRPPFRS
4000 K 90 CRI 626.2 lm 24 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHFRS
4000 K 90 CRI 782.8 lm 30 26.1 W Downlighting
NOR-2.5RLWD-NHN-LW940K-DM1NU - NOR-2.5RLWD-LWLW - NOR-2.5RLWD-TRM-FWHSRWHSFRS
4000 K 90 CRI 798.4 lm 30.6 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRAMWFRS
3000 K 80 CRI 825 lm 31.6 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLFRS
3000 K 80 CRI 667.9 lm 25.6 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLSFRS
3000 K 80 CRI 707.1 lm 27.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRCOSFRS
3000 K 80 CRI 628.6 lm 24.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGHFRS
3000 K 80 CRI 628.6 lm 24.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGTFRS
3000 K 80 CRI 667.9 lm 25.6 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYFRS
3000 K 80 CRI 707.1 lm 27.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYSFRS
3000 K 80 CRI 746.4 lm 28.6 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRPPFRS
3000 K 80 CRI 628.6 lm 24.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHFRS
3000 K 80 CRI 785.7 lm 30.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW830K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHSFRS
3000 K 80 CRI 801.4 lm 30.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRAMWFRS
3500 K 80 CRI 854.2 lm 32.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLFRS
3500 K 80 CRI 691.5 lm 26.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLSFRS
3500 K 80 CRI 732.2 lm 28 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRCOSFRS
3500 K 80 CRI 650.8 lm 24.9 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGHFRS
3500 K 80 CRI 650.8 lm 24.9 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGTFRS
3500 K 80 CRI 691.5 lm 26.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYFRS
3500 K 80 CRI 732.2 lm 28 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYSFRS
3500 K 80 CRI 772.9 lm 29.6 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRPPFRS
3500 K 80 CRI 650.8 lm 24.9 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHFRS
3500 K 80 CRI 813.5 lm 31.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW835K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHSFRS
3500 K 80 CRI 829.8 lm 31.8 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRAMWFRS
2700 K 90 CRI 771.8 lm 29.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLFRS
2700 K 90 CRI 624.8 lm 23.9 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLSFRS
2700 K 90 CRI 661.5 lm 25.3 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRCOSFRS
2700 K 90 CRI 588 lm 22.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGHFRS
2700 K 90 CRI 588 lm 22.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGTFRS
2700 K 90 CRI 624.8 lm 23.9 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYFRS
2700 K 90 CRI 661.5 lm 25.3 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYSFRS
2700 K 90 CRI 698.3 lm 26.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRPPFRS
2700 K 90 CRI 588 lm 22.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHFRS
2700 K 90 CRI 735 lm 28.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW927K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHSFRS
2700 K 90 CRI 749.7 lm 28.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRAMWFRS
3000 K 90 CRI 783.3 lm 30 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLFRS
3000 K 90 CRI 634.1 lm 24.3 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLSFRS
3000 K 90 CRI 671.4 lm 25.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRCOSFRS
3000 K 90 CRI 596.8 lm 22.8 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGHFRS
3000 K 90 CRI 596.8 lm 22.8 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGTFRS
3000 K 90 CRI 634.1 lm 24.3 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYFRS
3000 K 90 CRI 671.4 lm 25.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYSFRS
3000 K 90 CRI 708.7 lm 27.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRPPFRS
3000 K 90 CRI 596.8 lm 22.8 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHFRS
3000 K 90 CRI 746 lm 28.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW930K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHSFRS
3000 K 90 CRI 760.9 lm 29.1 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRAMWFRS
3500 K 90 CRI 814.2 lm 31.2 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLFRS
3500 K 90 CRI 659.1 lm 25.2 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLSFRS
3500 K 90 CRI 697.9 lm 26.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRCOSFRS
3500 K 90 CRI 620.3 lm 23.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGHFRS
3500 K 90 CRI 620.3 lm 23.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGTFRS
3500 K 90 CRI 659.1 lm 25.2 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYFRS
3500 K 90 CRI 697.9 lm 26.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYSFRS
3500 K 90 CRI 736.7 lm 28.2 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRPPFRS
3500 K 90 CRI 620.3 lm 23.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHFRS
3500 K 90 CRI 775.4 lm 29.7 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW935K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHSFRS
3500 K 90 CRI 790.9 lm 30.3 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRAMWFRS
4000 K 90 CRI 821.9 lm 31.4 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLFRS
4000 K 90 CRI 665.4 lm 25.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRBLSFRS
4000 K 90 CRI 704.5 lm 27 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRCOSFRS
4000 K 90 CRI 626.2 lm 24 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGHFRS
4000 K 90 CRI 626.2 lm 24 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGTFRS
4000 K 90 CRI 665.4 lm 25.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYFRS
4000 K 90 CRI 704.5 lm 27 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRGYSFRS
4000 K 90 CRI 743.6 lm 28.5 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRPPFRS
4000 K 90 CRI 626.2 lm 24 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHFRS
4000 K 90 CRI 782.8 lm 30 26.1 W Downlighting
NOR-2.5RLWS-NHN-LW940K-DM1NU - NOR-2.5RLWS-LWLW - NOR-2.5RLWS-TRM-FWHSRWHSFRS
4000 K 90 CRI 798.4 lm 30.6 26.1 W Downlighting