- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- Noni™ Recessed 2.5" Square
Item Added to Your Cart!
Noni™ Recessed 2.5" Square
By Kurt Versen
Noni™ Recessed 2.5" Square
By Kurt Versen
Noni™ Recessed 2.5" Square
- Downlight (two styles), Lensed Wall Wash (two styles), Adjustable Accent
- 1/4" overlap microflange and flangeless trims featuring CorrectCut
- Cast aluminum, magnetically-attached reflectors with applied finishes
- Ultra-Smooth (SO) Optic available (excludes LW)
- New Construction Non-IC, IC & Chicago Plenum applications
- 1625 lumens max @ 80 CRI 3500K
- 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)
Product Details
General
Aperture | 2.5 in |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol |
|
Housing Type | ICNon-ICCCEA |
Light Distribution | SO: 60° |
Mounting Type | Recessed |
Trim Type |
|
Type | Architectural Indoor;Downlighting |
Certifications and Compliance
Certified Listed | CCEA |
Resources and Downloads
Specifications
Brochures
Sell Sheets
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (198)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRAMWFRS
|
3000 K | 80 CRI | 554.5 lm | 21 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLFRS
|
3000 K | 80 CRI | 448.9 lm | 17 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLSFRS
|
3000 K | 80 CRI | 475.3 lm | 18 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRCOSFRS
|
3000 K | 80 CRI | 422.5 lm | 16 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGHFRS
|
3000 K | 80 CRI | 422.5 lm | 16 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGTFRS
|
3000 K | 80 CRI | 448.9 lm | 17 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYFRS
|
3000 K | 80 CRI | 475.3 lm | 18 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYSFRS
|
3000 K | 80 CRI | 501.7 lm | 19 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRPPFRS
|
3000 K | 80 CRI | 422.5 lm | 16 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHFRS
|
3000 K | 80 CRI | 528.1 lm | 20 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO830K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHSFRS
|
3000 K | 80 CRI | 538.6 lm | 20.4 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRAMWFRS
|
3500 K | 80 CRI | 574.1 lm | 21.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLFRS
|
3500 K | 80 CRI | 464.8 lm | 17.6 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLSFRS
|
3500 K | 80 CRI | 492.1 lm | 18.7 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRCOSFRS
|
3500 K | 80 CRI | 437.4 lm | 16.6 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGHFRS
|
3500 K | 80 CRI | 437.4 lm | 16.6 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGTFRS
|
3500 K | 80 CRI | 464.8 lm | 17.6 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYFRS
|
3500 K | 80 CRI | 492.1 lm | 18.7 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYSFRS
|
3500 K | 80 CRI | 519.4 lm | 19.7 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRPPFRS
|
3500 K | 80 CRI | 437.4 lm | 16.6 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHFRS
|
3500 K | 80 CRI | 546.8 lm | 20.7 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO835K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHSFRS
|
3500 K | 80 CRI | 557.7 lm | 21.1 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRAMWFRS
|
2700 K | 90 CRI | 518.7 lm | 19.7 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLFRS
|
2700 K | 90 CRI | 419.9 lm | 15.9 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLSFRS
|
2700 K | 90 CRI | 444.6 lm | 16.9 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRCOSFRS
|
2700 K | 90 CRI | 395.2 lm | 15 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGHFRS
|
2700 K | 90 CRI | 395.2 lm | 15 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGTFRS
|
2700 K | 90 CRI | 419.9 lm | 15.9 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYFRS
|
2700 K | 90 CRI | 444.6 lm | 16.9 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYSFRS
|
2700 K | 90 CRI | 469.3 lm | 17.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRPPFRS
|
2700 K | 90 CRI | 395.2 lm | 15 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHFRS
|
2700 K | 90 CRI | 494 lm | 18.7 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO927K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHSFRS
|
2700 K | 90 CRI | 503.9 lm | 19.1 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRAMWFRS
|
3000 K | 90 CRI | 526.5 lm | 20 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLFRS
|
3000 K | 90 CRI | 426.2 lm | 16.2 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLSFRS
|
3000 K | 90 CRI | 451.3 lm | 17.1 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRCOSFRS
|
3000 K | 90 CRI | 401.1 lm | 15.2 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGHFRS
|
3000 K | 90 CRI | 401.1 lm | 15.2 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGTFRS
|
3000 K | 90 CRI | 426.2 lm | 16.2 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYFRS
|
3000 K | 90 CRI | 451.3 lm | 17.1 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYSFRS
|
3000 K | 90 CRI | 476.3 lm | 18.1 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRPPFRS
|
3000 K | 90 CRI | 401.1 lm | 15.2 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHFRS
|
3000 K | 90 CRI | 501.4 lm | 19 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO930K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHSFRS
|
3000 K | 90 CRI | 511.4 lm | 19.4 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRAMWFRS
|
3500 K | 90 CRI | 547.2 lm | 20.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLFRS
|
3500 K | 90 CRI | 443 lm | 16.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLSFRS
|
3500 K | 90 CRI | 469.1 lm | 17.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRCOSFRS
|
3500 K | 90 CRI | 416.9 lm | 15.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGHFRS
|
3500 K | 90 CRI | 416.9 lm | 15.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGTFRS
|
3500 K | 90 CRI | 443 lm | 16.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYFRS
|
3500 K | 90 CRI | 469.1 lm | 17.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYSFRS
|
3500 K | 90 CRI | 495.1 lm | 18.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRPPFRS
|
3500 K | 90 CRI | 416.9 lm | 15.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHFRS
|
3500 K | 90 CRI | 521.2 lm | 19.8 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO935K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHSFRS
|
3500 K | 90 CRI | 531.6 lm | 20.2 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRAMWFRS
|
4000 K | 90 CRI | 552.4 lm | 20.9 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLFRS
|
4000 K | 90 CRI | 447.2 lm | 17 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRBLSFRS
|
4000 K | 90 CRI | 473.5 lm | 18 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRCOSFRS
|
4000 K | 90 CRI | 420.9 lm | 16 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGHFRS
|
4000 K | 90 CRI | 420.9 lm | 16 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGTFRS
|
4000 K | 90 CRI | 447.2 lm | 17 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYFRS
|
4000 K | 90 CRI | 473.5 lm | 18 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRGYSFRS
|
4000 K | 90 CRI | 499.8 lm | 19 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRPPFRS
|
4000 K | 90 CRI | 420.9 lm | 16 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHFRS
|
4000 K | 90 CRI | 526.1 lm | 19.9 | 26.4 W | Downlighting | |
NOR-2.5SDL-NHN-SO940K-DM1NU - NOR-2.5SDL-SO60 - NOR-2.5SDS-TRM-FWHSRWHSFRS
|
4000 K | 90 CRI | 536.6 lm | 20.3 | 26.4 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRAMWFRS
|
3000 °K | 80 CRI | 859.8 lm | 32.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLFRS
|
3000 °K | 80 CRI | 696 lm | 26.2 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLSFRS
|
3000 °K | 80 CRI | 737 lm | 27.8 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRCOSFRS
|
3000 °K | 80 CRI | 655.1 lm | 24.7 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGHFRS
|
3000 °K | 80 CRI | 655.1 lm | 24.7 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGTFRS
|
3000 °K | 80 CRI | 696 lm | 26.2 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYFRS
|
3000 °K | 80 CRI | 737 lm | 27.8 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYSFRS
|
3000 °K | 80 CRI | 777.9 lm | 29.3 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRPPFRS
|
3000 °K | 80 CRI | 655.1 lm | 24.7 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHFRS
|
3000 °K | 80 CRI | 818.9 lm | 30.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW830K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHSFRS
|
3000 °K | 80 CRI | 835.2 lm | 31.5 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRAMWFRS
|
3500 °K | 80 CRI | 890.2 lm | 33.5 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLFRS
|
3500 °K | 80 CRI | 720.7 lm | 27.2 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLSFRS
|
3500 °K | 80 CRI | 763.1 lm | 28.8 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRCOSFRS
|
3500 °K | 80 CRI | 678.3 lm | 25.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGHFRS
|
3500 °K | 80 CRI | 678.3 lm | 25.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGTFRS
|
3500 °K | 80 CRI | 720.7 lm | 27.2 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYFRS
|
3500 °K | 80 CRI | 763.1 lm | 28.8 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYSFRS
|
3500 °K | 80 CRI | 805.4 lm | 30.3 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRPPFRS
|
3500 °K | 80 CRI | 678.3 lm | 25.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHFRS
|
3500 °K | 80 CRI | 847.8 lm | 31.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW835K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHSFRS
|
3500 °K | 80 CRI | 864.8 lm | 32.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRAMWFRS
|
2700 °K | 90 CRI | 804.3 lm | 30.3 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLFRS
|
2700 °K | 90 CRI | 651.1 lm | 24.5 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLSFRS
|
2700 °K | 90 CRI | 689.4 lm | 26 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRCOSFRS
|
2700 °K | 90 CRI | 612.8 lm | 23.1 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGHFRS
|
2700 °K | 90 CRI | 612.8 lm | 23.1 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGTFRS
|
2700 °K | 90 CRI | 651.1 lm | 24.5 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYFRS
|
2700 °K | 90 CRI | 689.4 lm | 26 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYSFRS
|
2700 °K | 90 CRI | 727.7 lm | 27.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRPPFRS
|
2700 °K | 90 CRI | 612.8 lm | 23.1 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHFRS
|
2700 °K | 90 CRI | 766 lm | 28.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW927K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHSFRS
|
2700 °K | 90 CRI | 781.3 lm | 29.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRAMWFRS
|
3000 °K | 90 CRI | 816.4 lm | 30.8 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLFRS
|
3000 °K | 90 CRI | 660.9 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLSFRS
|
3000 °K | 90 CRI | 699.7 lm | 26.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRCOSFRS
|
3000 °K | 90 CRI | 622 lm | 23.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGHFRS
|
3000 °K | 90 CRI | 622 lm | 23.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGTFRS
|
3000 °K | 90 CRI | 660.9 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYFRS
|
3000 °K | 90 CRI | 699.7 lm | 26.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYSFRS
|
3000 °K | 90 CRI | 738.6 lm | 27.8 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRPPFRS
|
3000 °K | 90 CRI | 622 lm | 23.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHFRS
|
3000 °K | 90 CRI | 777.5 lm | 29.3 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW930K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHSFRS
|
3000 °K | 90 CRI | 793 lm | 29.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRAMWFRS
|
3500 °K | 90 CRI | 848.5 lm | 32 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLFRS
|
3500 °K | 90 CRI | 686.9 lm | 25.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLSFRS
|
3500 °K | 90 CRI | 727.3 lm | 27.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRCOSFRS
|
3500 °K | 90 CRI | 646.5 lm | 24.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGHFRS
|
3500 °K | 90 CRI | 646.5 lm | 24.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGTFRS
|
3500 °K | 90 CRI | 686.9 lm | 25.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYFRS
|
3500 °K | 90 CRI | 727.3 lm | 27.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYSFRS
|
3500 °K | 90 CRI | 767.7 lm | 28.9 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRPPFRS
|
3500 °K | 90 CRI | 646.5 lm | 24.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHFRS
|
3500 °K | 90 CRI | 808.1 lm | 30.4 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW935K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHSFRS
|
3500 °K | 90 CRI | 824.3 lm | 31.1 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRAMWFRS
|
4000 °K | 90 CRI | 856.6 lm | 32.3 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLFRS
|
4000 °K | 90 CRI | 693.4 lm | 26.1 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRBLSFRS
|
4000 °K | 90 CRI | 734.2 lm | 27.7 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRCOSFRS
|
4000 °K | 90 CRI | 652.6 lm | 24.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGHFRS
|
4000 °K | 90 CRI | 652.6 lm | 24.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGTFRS
|
4000 °K | 90 CRI | 693.4 lm | 26.1 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYFRS
|
4000 °K | 90 CRI | 734.2 lm | 27.7 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRGYSFRS
|
4000 °K | 90 CRI | 775 lm | 29.2 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRPPFRS
|
4000 °K | 90 CRI | 652.6 lm | 24.6 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHFRS
|
4000 °K | 90 CRI | 815.8 lm | 30.7 | 26.5 W | Downlighting | |
NOR-2.5SLWD-NHN-LW940K-DM1NU - NOR-2.5SLWD-LWLW - NOR-2.5SLWD-TRM-FWHSRWHSFRS
|
4000 °K | 90 CRI | 832.1 lm | 31.4 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRAMWFRS
|
3000 °K | 80 CRI | 871 lm | 32.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLFRS
|
3000 °K | 80 CRI | 705.1 lm | 26.6 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLSFRS
|
3000 °K | 80 CRI | 746.6 lm | 28.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRCOSFRS
|
3000 °K | 80 CRI | 663.6 lm | 25 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGHFRS
|
3000 °K | 80 CRI | 663.6 lm | 25 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGTFRS
|
3000 °K | 80 CRI | 705.1 lm | 26.6 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYFRS
|
3000 °K | 80 CRI | 746.6 lm | 28.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYSFRS
|
3000 °K | 80 CRI | 788.1 lm | 29.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRPPFRS
|
3000 °K | 80 CRI | 663.6 lm | 25 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHFRS
|
3000 °K | 80 CRI | 829.5 lm | 31.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW830K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHSFRS
|
3000 °K | 80 CRI | 846.1 lm | 31.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRAMWFRS
|
3500 °K | 80 CRI | 901.9 lm | 34 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLFRS
|
3500 °K | 80 CRI | 730.1 lm | 27.5 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLSFRS
|
3500 °K | 80 CRI | 773 lm | 29.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRCOSFRS
|
3500 °K | 80 CRI | 687.1 lm | 25.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGHFRS
|
3500 °K | 80 CRI | 687.1 lm | 25.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGTFRS
|
3500 °K | 80 CRI | 730.1 lm | 27.5 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYFRS
|
3500 °K | 80 CRI | 773 lm | 29.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYSFRS
|
3500 °K | 80 CRI | 816 lm | 30.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRPPFRS
|
3500 °K | 80 CRI | 687.1 lm | 25.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHFRS
|
3500 °K | 80 CRI | 858.9 lm | 32.4 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW835K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHSFRS
|
3500 °K | 80 CRI | 876.1 lm | 33 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRAMWFRS
|
2700 °K | 90 CRI | 814.8 lm | 30.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLFRS
|
2700 °K | 90 CRI | 659.6 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLSFRS
|
2700 °K | 90 CRI | 698.4 lm | 26.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRCOSFRS
|
2700 °K | 90 CRI | 620.8 lm | 23.4 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGHFRS
|
2700 °K | 90 CRI | 620.8 lm | 23.4 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGTFRS
|
2700 °K | 90 CRI | 659.6 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYFRS
|
2700 °K | 90 CRI | 698.4 lm | 26.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYSFRS
|
2700 °K | 90 CRI | 737.2 lm | 27.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRPPFRS
|
2700 °K | 90 CRI | 620.8 lm | 23.4 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHFRS
|
2700 °K | 90 CRI | 776 lm | 29.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW927K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHSFRS
|
2700 °K | 90 CRI | 791.5 lm | 29.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRAMWFRS
|
3000 °K | 90 CRI | 827 lm | 31.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLFRS
|
3000 °K | 90 CRI | 669.5 lm | 25.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLSFRS
|
3000 °K | 90 CRI | 708.9 lm | 26.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRCOSFRS
|
3000 °K | 90 CRI | 630.1 lm | 23.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGHFRS
|
3000 °K | 90 CRI | 630.1 lm | 23.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGTFRS
|
3000 °K | 90 CRI | 669.5 lm | 25.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYFRS
|
3000 °K | 90 CRI | 708.9 lm | 26.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYSFRS
|
3000 °K | 90 CRI | 748.3 lm | 28.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRPPFRS
|
3000 °K | 90 CRI | 630.1 lm | 23.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHFRS
|
3000 °K | 90 CRI | 787.6 lm | 29.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW930K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHSFRS
|
3000 °K | 90 CRI | 803.4 lm | 30.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRAMWFRS
|
3500 °K | 90 CRI | 859.6 lm | 32.4 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLFRS
|
3500 °K | 90 CRI | 695.9 lm | 26.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLSFRS
|
3500 °K | 90 CRI | 736.8 lm | 27.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRCOSFRS
|
3500 °K | 90 CRI | 654.9 lm | 24.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGHFRS
|
3500 °K | 90 CRI | 654.9 lm | 24.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGTFRS
|
3500 °K | 90 CRI | 695.9 lm | 26.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYFRS
|
3500 °K | 90 CRI | 736.8 lm | 27.8 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYSFRS
|
3500 °K | 90 CRI | 777.7 lm | 29.3 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRPPFRS
|
3500 °K | 90 CRI | 654.9 lm | 24.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHFRS
|
3500 °K | 90 CRI | 818.7 lm | 30.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW935K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHSFRS
|
3500 °K | 90 CRI | 835.1 lm | 31.5 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRAMWFRS
|
4000 °K | 90 CRI | 867.8 lm | 32.7 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLFRS
|
4000 °K | 90 CRI | 702.5 lm | 26.5 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRBLSFRS
|
4000 °K | 90 CRI | 743.8 lm | 28.1 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRCOSFRS
|
4000 °K | 90 CRI | 661.2 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGHFRS
|
4000 °K | 90 CRI | 661.2 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGTFRS
|
4000 °K | 90 CRI | 702.5 lm | 26.5 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYFRS
|
4000 °K | 90 CRI | 743.8 lm | 28.1 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRGYSFRS
|
4000 °K | 90 CRI | 785.1 lm | 29.6 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRPPFRS
|
4000 °K | 90 CRI | 661.2 lm | 24.9 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHFRS
|
4000 °K | 90 CRI | 826.4 lm | 31.2 | 26.5 W | Downlighting | |
NOR-2.5SLWS-NHN-LW940K-DM1NU - NOR-2.5SLWS-LWLW - NOR-2.5SLWS-TRM-FWHSRWHSFRS
|
4000 °K | 90 CRI | 843 lm | 31.8 | 26.5 W | Downlighting |
Please wait, preparing to download your file.