text.skipToContent text.skipToNavigation

Noni™ Recessed 3.5" Round

By Kurt Versen 
By Kurt Versen
Noni™ Recessed 3.5" Round
  • Downlight (two styles), Lensed Wall Wash (two styles), Adjustable Accent
  • 1/4" overlap microflange and flangeless trims featuring CorrectCut
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • Ultra-Smooth (SO) & High-CBCP (HO) Optics available (excludes LW)
  • New Construction Non-IC, IC & Chicago Plenum applications
  • 2175 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 3.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V, ELV, TRIAC (1%)
  • ERP 0-10V, ELV, TRIAC (Dim-to-Dark)
  • Lutron EcoSystem (Dim-to-Dark)
Housing Type ICNon-ICCCEA
Light Distribution
  • SO: 25°, 30°, 35°, 40°, 45°, 60°, 70°
  • HO: 20°, 25°, 30°
Mounting Type Recessed
Trim Type
  • DS - Downlight Shallow
  • DD - Downlight Deep
  • AA - Adjustable Accent
  • LWS - Lensed Wall Wash Shallow
  • LWD - Lensed Wall Wash Deep
Type Architectural Indoor;Downlighting

Certifications and Compliance

Certified Listed CCEA

Photometry (330)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3000 K 80 CRI 1494 lm 59.7 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLFRS
3000 K 80 CRI 1209.4 lm 48.3 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3000 K 80 CRI 1280.6 lm 51.2 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3000 K 80 CRI 1138.3 lm 45.5 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGHFRS
3000 K 80 CRI 1138.3 lm 45.5 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGTFRS
3000 K 80 CRI 1209.4 lm 48.3 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYFRS
3000 K 80 CRI 1280.6 lm 51.2 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3000 K 80 CRI 1351.7 lm 54 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRPPFRS
3000 K 80 CRI 1138.3 lm 45.5 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHFRS
3000 K 80 CRI 1422.8 lm 56.8 25 W Downlighting
NOR-3.5RDL-NHN-HO830K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3000 K 80 CRI 1451.3 lm 58 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3500 K 80 CRI 1546.9 lm 61.8 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLFRS
3500 K 80 CRI 1252.2 lm 50 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3500 K 80 CRI 1325.9 lm 53 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3500 K 80 CRI 1178.6 lm 47.1 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGHFRS
3500 K 80 CRI 1178.6 lm 47.1 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGTFRS
3500 K 80 CRI 1252.2 lm 50 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYFRS
3500 K 80 CRI 1325.9 lm 53 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3500 K 80 CRI 1399.5 lm 55.9 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRPPFRS
3500 K 80 CRI 1178.6 lm 47.1 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHFRS
3500 K 80 CRI 1473.2 lm 58.9 25 W Downlighting
NOR-3.5RDL-NHN-HO835K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3500 K 80 CRI 1502.7 lm 60 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRAMWFRS
2700 K 90 CRI 1397.6 lm 55.8 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLFRS
2700 K 90 CRI 1131.4 lm 45.2 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLSFRS
2700 K 90 CRI 1197.9 lm 47.9 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRCOSFRS
2700 K 90 CRI 1064.8 lm 42.5 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGHFRS
2700 K 90 CRI 1064.8 lm 42.5 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGTFRS
2700 K 90 CRI 1131.4 lm 45.2 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYFRS
2700 K 90 CRI 1197.9 lm 47.9 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYSFRS
2700 K 90 CRI 1264.5 lm 50.5 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRPPFRS
2700 K 90 CRI 1064.8 lm 42.5 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHFRS
2700 K 90 CRI 1331 lm 53.2 25 W Downlighting
NOR-3.5RDL-NHN-HO927K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHSFRS
2700 K 90 CRI 1357.6 lm 54.2 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3000 K 90 CRI 1418.5 lm 56.7 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLFRS
3000 K 90 CRI 1148.3 lm 45.9 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3000 K 90 CRI 1215.9 lm 48.6 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3000 K 90 CRI 1080.8 lm 43.2 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGHFRS
3000 K 90 CRI 1080.8 lm 43.2 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGTFRS
3000 K 90 CRI 1148.3 lm 45.9 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYFRS
3000 K 90 CRI 1215.9 lm 48.6 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3000 K 90 CRI 1283.4 lm 51.3 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRPPFRS
3000 K 90 CRI 1080.8 lm 43.2 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHFRS
3000 K 90 CRI 1351 lm 54 25 W Downlighting
NOR-3.5RDL-NHN-HO930K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3000 K 90 CRI 1378 lm 55.1 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3500 K 90 CRI 1474.4 lm 58.9 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLFRS
3500 K 90 CRI 1193.6 lm 47.7 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3500 K 90 CRI 1263.8 lm 50.5 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3500 K 90 CRI 1123.4 lm 44.9 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGHFRS
3500 K 90 CRI 1123.4 lm 44.9 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGTFRS
3500 K 90 CRI 1193.6 lm 47.7 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYFRS
3500 K 90 CRI 1263.8 lm 50.5 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3500 K 90 CRI 1334 lm 53.3 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRPPFRS
3500 K 90 CRI 1123.4 lm 44.9 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHFRS
3500 K 90 CRI 1404.2 lm 56.1 25 W Downlighting
NOR-3.5RDL-NHN-HO935K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3500 K 90 CRI 1432.3 lm 57.2 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRAMWFRS
4000 K 90 CRI 1488.4 lm 59.5 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLFRS
4000 K 90 CRI 1204.9 lm 48.1 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRBLSFRS
4000 K 90 CRI 1275.8 lm 51 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRCOSFRS
4000 K 90 CRI 1134 lm 45.3 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGHFRS
4000 K 90 CRI 1134 lm 45.3 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGTFRS
4000 K 90 CRI 1204.9 lm 48.1 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYFRS
4000 K 90 CRI 1275.8 lm 51 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRGYSFRS
4000 K 90 CRI 1346.6 lm 53.8 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRPPFRS
4000 K 90 CRI 1134 lm 45.3 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHFRS
4000 K 90 CRI 1417.5 lm 56.6 25 W Downlighting
NOR-3.5RDL-NHN-HO940K-DM1NU - NOR-3.5RDL-HO20 - NOR-3.5RDS-TRM-FWHSRWHSFRS
4000 K 90 CRI 1445.9 lm 57.8 25 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3000 K 80 CRI 884.5 lm 35.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLFRS
3000 K 80 CRI 1184.2 lm 47.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3000 K 80 CRI 716 lm 28.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3000 K 80 CRI 758.1 lm 30.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGHFRS
3000 K 80 CRI 958.6 lm 38.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGTFRS
3000 K 80 CRI 1015 lm 41 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYFRS
3000 K 80 CRI 673.9 lm 27.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3000 K 80 CRI 902.2 lm 36.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRPPFRS
3000 K 80 CRI 673.9 lm 27.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHFRS
3000 K 80 CRI 902.2 lm 36.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3000 K 80 CRI 716 lm 28.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRAMWSOL
3000 K 80 CRI 958.6 lm 38.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSOL
3000 K 80 CRI 758.1 lm 30.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSSOL
3000 K 80 CRI 800.3 lm 32.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRCOSSOL
3000 K 80 CRI 1015 lm 41 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGHSOL
3000 K 80 CRI 1071.4 lm 43.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGTSOL
3000 K 80 CRI 673.9 lm 27.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSOL
3000 K 80 CRI 902.2 lm 36.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSSOL
3000 K 80 CRI 842.4 lm 34 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRPPSOL
3000 K 80 CRI 859.2 lm 34.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSOL
3000 K 80 CRI 1127.8 lm 45.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO830K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSSOL
3000 K 80 CRI 1150.4 lm 46.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3500 K 80 CRI 915.8 lm 36.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLFRS
3500 K 80 CRI 1226.1 lm 49.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3500 K 80 CRI 741.4 lm 29.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3500 K 80 CRI 785 lm 31.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGHFRS
3500 K 80 CRI 992.6 lm 40.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGTFRS
3500 K 80 CRI 1050.9 lm 42.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYFRS
3500 K 80 CRI 697.8 lm 28.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3500 K 80 CRI 934.2 lm 37.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRPPFRS
3500 K 80 CRI 697.8 lm 28.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHFRS
3500 K 80 CRI 934.2 lm 37.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3500 K 80 CRI 741.4 lm 29.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRAMWSOL
3500 K 80 CRI 992.6 lm 40.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSOL
3500 K 80 CRI 785 lm 31.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSSOL
3500 K 80 CRI 828.6 lm 33.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRCOSSOL
3500 K 80 CRI 1050.9 lm 42.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGHSOL
3500 K 80 CRI 1109.3 lm 44.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGTSOL
3500 K 80 CRI 697.8 lm 28.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSOL
3500 K 80 CRI 934.2 lm 37.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSSOL
3500 K 80 CRI 872.2 lm 35.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRPPSOL
3500 K 80 CRI 889.6 lm 35.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSOL
3500 K 80 CRI 1167.7 lm 47.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO835K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSSOL
3500 K 80 CRI 1191.1 lm 48.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRAMWFRS
2700 K 90 CRI 827.4 lm 33.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLFRS
2700 K 90 CRI 1107.8 lm 44.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLSFRS
2700 K 90 CRI 669.8 lm 27 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRCOSFRS
2700 K 90 CRI 709.2 lm 28.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGHFRS
2700 K 90 CRI 896.8 lm 36.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGTFRS
2700 K 90 CRI 949.5 lm 38.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYFRS
2700 K 90 CRI 630.4 lm 25.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYSFRS
2700 K 90 CRI 844 lm 34.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRPPFRS
2700 K 90 CRI 630.4 lm 25.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHFRS
2700 K 90 CRI 844 lm 34.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHSFRS
2700 K 90 CRI 669.8 lm 27 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRAMWSOL
2700 K 90 CRI 896.8 lm 36.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSOL
2700 K 90 CRI 709.2 lm 28.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSSOL
2700 K 90 CRI 748.6 lm 30.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRCOSSOL
2700 K 90 CRI 949.5 lm 38.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGHSOL
2700 K 90 CRI 1002.3 lm 40.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGTSOL
2700 K 90 CRI 630.4 lm 25.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSOL
2700 K 90 CRI 844 lm 34.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSSOL
2700 K 90 CRI 788 lm 31.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRPPSOL
2700 K 90 CRI 803.8 lm 32.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSOL
2700 K 90 CRI 1055 lm 42.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO927K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSSOL
2700 K 90 CRI 1076.1 lm 43.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3000 K 90 CRI 839.8 lm 33.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLFRS
3000 K 90 CRI 1124.4 lm 45.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3000 K 90 CRI 679.8 lm 27.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3000 K 90 CRI 719.8 lm 29 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGHFRS
3000 K 90 CRI 910.2 lm 36.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGTFRS
3000 K 90 CRI 963.7 lm 38.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYFRS
3000 K 90 CRI 639.9 lm 25.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3000 K 90 CRI 856.7 lm 34.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRPPFRS
3000 K 90 CRI 639.9 lm 25.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHFRS
3000 K 90 CRI 856.7 lm 34.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3000 K 90 CRI 679.8 lm 27.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRAMWSOL
3000 K 90 CRI 910.2 lm 36.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSOL
3000 K 90 CRI 719.8 lm 29 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSSOL
3000 K 90 CRI 759.8 lm 30.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRCOSSOL
3000 K 90 CRI 963.7 lm 38.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGHSOL
3000 K 90 CRI 1017.3 lm 41.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGTSOL
3000 K 90 CRI 639.9 lm 25.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSOL
3000 K 90 CRI 856.7 lm 34.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSSOL
3000 K 90 CRI 799.8 lm 32.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRPPSOL
3000 K 90 CRI 815.8 lm 32.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSOL
3000 K 90 CRI 1070.8 lm 43.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO930K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSSOL
3000 K 90 CRI 1092.2 lm 44.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRAMWFRS
3500 K 90 CRI 872.9 lm 35.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLFRS
3500 K 90 CRI 1168.7 lm 47.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLSFRS
3500 K 90 CRI 706.6 lm 28.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRCOSFRS
3500 K 90 CRI 748.2 lm 30.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGHFRS
3500 K 90 CRI 946.1 lm 38.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGTFRS
3500 K 90 CRI 1001.7 lm 40.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYFRS
3500 K 90 CRI 665.1 lm 26.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYSFRS
3500 K 90 CRI 890.4 lm 36 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRPPFRS
3500 K 90 CRI 665.1 lm 26.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHFRS
3500 K 90 CRI 890.4 lm 36 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHSFRS
3500 K 90 CRI 706.6 lm 28.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRAMWSOL
3500 K 90 CRI 946.1 lm 38.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSOL
3500 K 90 CRI 748.2 lm 30.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSSOL
3500 K 90 CRI 789.8 lm 31.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRCOSSOL
3500 K 90 CRI 1001.7 lm 40.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGHSOL
3500 K 90 CRI 1057.4 lm 42.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGTSOL
3500 K 90 CRI 665.1 lm 26.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSOL
3500 K 90 CRI 890.4 lm 36 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSSOL
3500 K 90 CRI 831.3 lm 33.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRPPSOL
3500 K 90 CRI 848 lm 34.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSOL
3500 K 90 CRI 1113 lm 45 24.8 W Downlighting
NOR-3.5RDL-NHN-SO935K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSSOL
3500 K 90 CRI 1135.3 lm 45.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRAMWFRS
4000 K 90 CRI 881.2 lm 35.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLFRS
4000 K 90 CRI 1179.8 lm 47.7 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRBLSFRS
4000 K 90 CRI 713.3 lm 28.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRCOSFRS
4000 K 90 CRI 755.3 lm 30.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGHFRS
4000 K 90 CRI 955 lm 38.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGTFRS
4000 K 90 CRI 1011.2 lm 40.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYFRS
4000 K 90 CRI 671.4 lm 27.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRGYSFRS
4000 K 90 CRI 898.9 lm 36.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRPPFRS
4000 K 90 CRI 671.4 lm 27.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHFRS
4000 K 90 CRI 898.9 lm 36.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40 - NOR-3.5RDS-TRM-FWHSRWHSFRS
4000 K 90 CRI 713.3 lm 28.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRAMWSOL
4000 K 90 CRI 955 lm 38.6 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSOL
4000 K 90 CRI 755.3 lm 30.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRBLSSOL
4000 K 90 CRI 797.3 lm 32.2 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRCOSSOL
4000 K 90 CRI 1011.2 lm 40.9 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGHSOL
4000 K 90 CRI 1067.4 lm 43.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGTSOL
4000 K 90 CRI 671.4 lm 27.1 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSOL
4000 K 90 CRI 898.9 lm 36.3 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRGYSSOL
4000 K 90 CRI 839.2 lm 33.8 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRPPSOL
4000 K 90 CRI 856 lm 34.5 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSOL
4000 K 90 CRI 1123.6 lm 45.4 24.8 W Downlighting
NOR-3.5RDL-NHN-SO940K-DM1NU - NOR-3.5RDL-SO40я-яNOR-3.5RDS-TRM-FWHSRWHSSOL
4000 K 90 CRI 1146 lm 46.3 24.8 W Downlighting
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRAMWFRS
3000 K 80 CRI 1211.1 lm 48.2 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLFRS
3000 K 80 CRI 980.4 lm 39 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLSFRS
3000 K 80 CRI 1038.1 lm 41.3 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRCOSFRS
3000 K 80 CRI 922.8 lm 36.7 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGHFRS
3000 K 80 CRI 922.8 lm 36.7 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGTFRS
3000 K 80 CRI 980.4 lm 39 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYFRS
3000 K 80 CRI 1038.1 lm 41.3 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYSFRS
3000 K 80 CRI 1095.8 lm 43.6 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRPPFRS
3000 K 80 CRI 922.8 lm 36.7 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHFRS
3000 K 80 CRI 1153.5 lm 45.9 25.1 W
NOR-3.5RLWD-NHN-LW830K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHSFRS
3000 K 80 CRI 1176.5 lm 46.8 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRAMWFRS
3500 K 80 CRI 1254 lm 49.9 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLFRS
3500 K 80 CRI 1015.1 lm 40.4 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLSFRS
3500 K 80 CRI 1074.9 lm 42.7 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRCOSFRS
3500 K 80 CRI 955.4 lm 38 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGHFRS
3500 K 80 CRI 955.4 lm 38 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGTFRS
3500 K 80 CRI 1015.1 lm 40.4 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYFRS
3500 K 80 CRI 1074.9 lm 42.7 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYSFRS
3500 K 80 CRI 1134.6 lm 45.1 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRPPFRS
3500 K 80 CRI 955.4 lm 38 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHFRS
3500 K 80 CRI 1194.3 lm 47.5 25.1 W
NOR-3.5RLWD-NHN-LW835K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHSFRS
3500 K 80 CRI 1218.2 lm 48.4 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRAMWFRS
2700 K 90 CRI 1133 lm 45 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLFRS
2700 K 90 CRI 917.2 lm 36.5 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLSFRS
2700 K 90 CRI 971.1 lm 38.6 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRCOSFRS
2700 K 90 CRI 863.2 lm 34.3 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGHFRS
2700 K 90 CRI 863.2 lm 34.3 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGTFRS
2700 K 90 CRI 917.2 lm 36.5 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYFRS
2700 K 90 CRI 971.1 lm 38.6 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYSFRS
2700 K 90 CRI 1025.1 lm 40.8 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRPPFRS
2700 K 90 CRI 863.2 lm 34.3 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHFRS
2700 K 90 CRI 1079 lm 42.9 25.1 W
NOR-3.5RLWD-NHN-LW927K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHSFRS
2700 K 90 CRI 1100.6 lm 43.8 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRAMWFRS
3000 K 90 CRI 1149.9 lm 45.7 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLFRS
3000 K 90 CRI 930.9 lm 37 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLSFRS
3000 K 90 CRI 985.7 lm 39.2 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRCOSFRS
3000 K 90 CRI 876.1 lm 34.8 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGHFRS
3000 K 90 CRI 876.1 lm 34.8 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGTFRS
3000 K 90 CRI 930.9 lm 37 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYFRS
3000 K 90 CRI 985.7 lm 39.2 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYSFRS
3000 K 90 CRI 1040.4 lm 41.4 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRPPFRS
3000 K 90 CRI 876.1 lm 34.8 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHFRS
3000 K 90 CRI 1095.2 lm 43.5 25.1 W
NOR-3.5RLWD-NHN-LW930K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHSFRS
3000 K 90 CRI 1117.1 lm 44.4 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRAMWFRS
3500 K 90 CRI 1195.3 lm 47.5 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLFRS
3500 K 90 CRI 967.6 lm 38.5 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLSFRS
3500 K 90 CRI 1024.5 lm 40.7 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRCOSFRS
3500 K 90 CRI 910.7 lm 36.2 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGHFRS
3500 K 90 CRI 910.7 lm 36.2 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGTFRS
3500 K 90 CRI 967.6 lm 38.5 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYFRS
3500 K 90 CRI 1024.5 lm 40.7 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYSFRS
3500 K 90 CRI 1081.4 lm 43 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRPPFRS
3500 K 90 CRI 910.7 lm 36.2 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHFRS
3500 K 90 CRI 1138.3 lm 45.3 25.1 W
NOR-3.5RLWD-NHN-LW935K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHSFRS
3500 K 90 CRI 1161.1 lm 46.2 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRAMWFRS
4000 K 90 CRI 1206.6 lm 48 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLFRS
4000 K 90 CRI 976.8 lm 38.8 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRBLSFRS
4000 K 90 CRI 1034.2 lm 41.1 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRCOSFRS
4000 K 90 CRI 919.3 lm 36.6 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGHFRS
4000 K 90 CRI 919.3 lm 36.6 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGTFRS
4000 K 90 CRI 976.8 lm 38.8 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYFRS
4000 K 90 CRI 1034.2 lm 41.1 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRGYSFRS
4000 K 90 CRI 1091.7 lm 43.4 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRPPFRS
4000 K 90 CRI 919.3 lm 36.6 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHFRS
4000 K 90 CRI 1149.1 lm 45.7 25.1 W
NOR-3.5RLWD-NHN-LW940K-DM1NU - NOR-3.5RLWD-LWLW - NOR-3.5RLWD-TRM-FWHSRWHSFRS
4000 K 90 CRI 1172.1 lm 46.6 25.1 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRAMWFRS
3000 K 80 CRI 1187.6 lm 47.5 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLFRS
3000 K 80 CRI 961.4 lm 38.4 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLSFRS
3000 K 80 CRI 1017.9 lm 40.7 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRCOSFRS
3000 K 80 CRI 904.8 lm 36.2 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGHFRS
3000 K 80 CRI 904.8 lm 36.2 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGTFRS
3000 K 80 CRI 961.4 lm 38.4 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYFRS
3000 K 80 CRI 1017.9 lm 40.7 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYSFRS
3000 K 80 CRI 1074.5 lm 43 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRPPFRS
3000 K 80 CRI 904.8 lm 36.2 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHFRS
3000 K 80 CRI 1131 lm 45.2 25 W
NOR-3.5RLWS-NHN-LW830K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHSFRS
3000 K 80 CRI 1153.6 lm 46.1 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRAMWFRS
3500 K 80 CRI 1229.6 lm 49.2 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLFRS
3500 K 80 CRI 995.4 lm 39.8 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLSFRS
3500 K 80 CRI 1053.9 lm 42.1 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRCOSFRS
3500 K 80 CRI 936.8 lm 37.5 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGHFRS
3500 K 80 CRI 936.8 lm 37.5 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGTFRS
3500 K 80 CRI 995.4 lm 39.8 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYFRS
3500 K 80 CRI 1053.9 lm 42.1 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYSFRS
3500 K 80 CRI 1112.5 lm 44.5 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRPPFRS
3500 K 80 CRI 936.8 lm 37.5 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHFRS
3500 K 80 CRI 1171 lm 46.8 25 W
NOR-3.5RLWS-NHN-LW835K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHSFRS
3500 K 80 CRI 1194.5 lm 47.8 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRAMWFRS
2700 K 90 CRI 1110.9 lm 44.4 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLFRS
2700 K 90 CRI 899.3 lm 36 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLSFRS
2700 K 90 CRI 952.2 lm 38.1 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRCOSFRS
2700 K 90 CRI 846.4 lm 33.8 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGHFRS
2700 K 90 CRI 846.4 lm 33.8 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGTFRS
2700 K 90 CRI 899.3 lm 36 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYFRS
2700 K 90 CRI 952.2 lm 38.1 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYSFRS
2700 K 90 CRI 1005.1 lm 40.2 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRPPFRS
2700 K 90 CRI 846.4 lm 33.8 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHFRS
2700 K 90 CRI 1058 lm 42.3 25 W
NOR-3.5RLWS-NHN-LW927K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHSFRS
2700 K 90 CRI 1079.2 lm 43.1 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRAMWFRS
3000 K 90 CRI 1127.6 lm 45.1 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLFRS
3000 K 90 CRI 912.8 lm 36.5 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLSFRS
3000 K 90 CRI 966.5 lm 38.6 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRCOSFRS
3000 K 90 CRI 859.1 lm 34.3 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGHFRS
3000 K 90 CRI 859.1 lm 34.3 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGTFRS
3000 K 90 CRI 912.8 lm 36.5 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYFRS
3000 K 90 CRI 966.5 lm 38.6 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYSFRS
3000 K 90 CRI 1020.2 lm 40.8 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRPPFRS
3000 K 90 CRI 859.1 lm 34.3 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHFRS
3000 K 90 CRI 1073.9 lm 42.9 25 W
NOR-3.5RLWS-NHN-LW930K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHSFRS
3000 K 90 CRI 1095.3 lm 43.8 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRAMWFRS
3500 K 90 CRI 1172 lm 46.9 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLFRS
3500 K 90 CRI 948.8 lm 37.9 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLSFRS
3500 K 90 CRI 1004.6 lm 40.2 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRCOSFRS
3500 K 90 CRI 893 lm 35.7 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGHFRS
3500 K 90 CRI 893 lm 35.7 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGTFRS
3500 K 90 CRI 948.8 lm 37.9 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYFRS
3500 K 90 CRI 1004.6 lm 40.2 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYSFRS
3500 K 90 CRI 1060.4 lm 42.4 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRPPFRS
3500 K 90 CRI 893 lm 35.7 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHFRS
3500 K 90 CRI 1116.2 lm 44.6 25 W
NOR-3.5RLWS-NHN-LW935K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHSFRS
3500 K 90 CRI 1138.5 lm 45.5 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRAMWFRS
4000 K 90 CRI 1183.1 lm 47.3 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLFRS
4000 K 90 CRI 957.8 lm 38.3 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRBLSFRS
4000 K 90 CRI 1014.1 lm 40.5 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRCOSFRS
4000 K 90 CRI 901.4 lm 36 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGHFRS
4000 K 90 CRI 901.4 lm 36 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGTFRS
4000 K 90 CRI 957.8 lm 38.3 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYFRS
4000 K 90 CRI 1014.1 lm 40.5 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRGYSFRS
4000 K 90 CRI 1070.4 lm 42.8 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRPPFRS
4000 K 90 CRI 901.4 lm 36 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHFRS
4000 K 90 CRI 1126.8 lm 45 25 W
NOR-3.5RLWS-NHN-LW940K-DM1NU - NOR-3.5RLWS-LWLW - NOR-3.5RLWS-TRM-FWHSRWHSFRS
4000 K 90 CRI 1149.3 lm 45.9 25 W