text.skipToContent text.skipToNavigation

Noni™ Recessed 3.5" Square

By Kurt Versen 
By Kurt Versen
Noni™ Recessed 3.5" Square
  • Downlight (two styles), Lensed Wall Wash (two styles), Adjustable Accent
  • 1/4" overlap microflange and flangeless trims featuring CorrectCut
  • Cast aluminum, magnetically-attached reflectors with applied finishes
  • Ultra-Smooth (SO) Optic available (excludes LW)
  • New Construction Non-IC, IC & Chicago Plenum applications
  • 1730 lumens max @ 80 CRI 3500K
  • 90 CRI (27, 30, 35, 40K); 80 CRI (30, 35K)

Product Details

General

Aperture 3.5 in
Color Rendering Index (CRI)
  • 90 CRI
  • 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V, ELV, TRIAC (1%)
  • ERP 0-10V, ELV, TRIAC (Dim-to-Dark)
  • Lutron EcoSystem (Dim-to-Dark)
Housing Type ICNon-ICCCEA
Light Distribution SO: 60°
Mounting Type Recessed
Trim Type
  • DS - Downlight Shallow
  • DD - Downlight Deep
  • AA - Adjustable Accent
  • LWS - Lensed Wall Wash Shallow
  • LWD - Lensed Wall Wash Deep
Type Architectural Indoor;Downlighting

Certifications and Compliance

Certified Listed CCEA

Photometry (198)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRAMWFRS
3000 K 80 CRI 1187.6 lm 48.2 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLFRS
3000 K 80 CRI 961.4 lm 39.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLSFRS
3000 K 80 CRI 1017.9 lm 41.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRCOSFRS
3000 K 80 CRI 904.8 lm 36.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGHFRS
3000 K 80 CRI 904.8 lm 36.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGTFRS
3000 K 80 CRI 961.4 lm 39.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYFRS
3000 K 80 CRI 1017.9 lm 41.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYSFRS
3000 K 80 CRI 1074.5 lm 43.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRPPFRS
3000 K 80 CRI 904.8 lm 36.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHFRS
3000 K 80 CRI 1131 lm 45.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO830K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHSFRS
3000 K 80 CRI 1153.6 lm 46.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRAMWFRS
3500 K 80 CRI 1229.6 lm 49.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLFRS
3500 K 80 CRI 995.4 lm 40.4 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLSFRS
3500 K 80 CRI 1053.9 lm 42.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRCOSFRS
3500 K 80 CRI 936.8 lm 38.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGHFRS
3500 K 80 CRI 936.8 lm 38.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGTFRS
3500 K 80 CRI 995.4 lm 40.4 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYFRS
3500 K 80 CRI 1053.9 lm 42.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYSFRS
3500 K 80 CRI 1112.5 lm 45.2 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRPPFRS
3500 K 80 CRI 936.8 lm 38.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHFRS
3500 K 80 CRI 1171 lm 47.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO835K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHSFRS
3500 K 80 CRI 1194.5 lm 48.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRAMWFRS
2700 K 90 CRI 1110.9 lm 45.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLFRS
2700 K 90 CRI 899.3 lm 36.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLSFRS
2700 K 90 CRI 952.2 lm 38.7 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRCOSFRS
2700 K 90 CRI 846.4 lm 34.4 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGHFRS
2700 K 90 CRI 846.4 lm 34.4 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGTFRS
2700 K 90 CRI 899.3 lm 36.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYFRS
2700 K 90 CRI 952.2 lm 38.7 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYSFRS
2700 K 90 CRI 1005.1 lm 40.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRPPFRS
2700 K 90 CRI 846.4 lm 34.4 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHFRS
2700 K 90 CRI 1058 lm 43 24.6 W Downlighting
NOR-3.5SDL-NHN-SO927K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHSFRS
2700 K 90 CRI 1079.2 lm 43.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRAMWFRS
3000 K 90 CRI 1127.6 lm 45.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLFRS
3000 K 90 CRI 912.8 lm 37.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLSFRS
3000 K 90 CRI 966.5 lm 39.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRCOSFRS
3000 K 90 CRI 859.1 lm 34.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGHFRS
3000 K 90 CRI 859.1 lm 34.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGTFRS
3000 K 90 CRI 912.8 lm 37.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYFRS
3000 K 90 CRI 966.5 lm 39.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYSFRS
3000 K 90 CRI 1020.2 lm 41.4 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRPPFRS
3000 K 90 CRI 859.1 lm 34.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHFRS
3000 K 90 CRI 1073.9 lm 43.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO930K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHSFRS
3000 K 90 CRI 1095.3 lm 44.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRAMWFRS
3500 K 90 CRI 1172 lm 47.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLFRS
3500 K 90 CRI 948.8 lm 38.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLSFRS
3500 K 90 CRI 1004.6 lm 40.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRCOSFRS
3500 K 90 CRI 893 lm 36.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGHFRS
3500 K 90 CRI 893 lm 36.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGTFRS
3500 K 90 CRI 948.8 lm 38.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYFRS
3500 K 90 CRI 1004.6 lm 40.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYSFRS
3500 K 90 CRI 1060.4 lm 43.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRPPFRS
3500 K 90 CRI 893 lm 36.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHFRS
3500 K 90 CRI 1116.2 lm 45.3 24.6 W Downlighting
NOR-3.5SDL-NHN-SO935K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHSFRS
3500 K 90 CRI 1138.5 lm 46.2 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRAMWFRS
4000 K 90 CRI 1183.1 lm 48.1 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLFRS
4000 K 90 CRI 957.8 lm 38.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRBLSFRS
4000 K 90 CRI 1014.1 lm 41.2 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRCOSFRS
4000 K 90 CRI 901.4 lm 36.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGHFRS
4000 K 90 CRI 901.4 lm 36.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGTFRS
4000 K 90 CRI 957.8 lm 38.9 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYFRS
4000 K 90 CRI 1014.1 lm 41.2 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRGYSFRS
4000 K 90 CRI 1070.4 lm 43.5 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRPPFRS
4000 K 90 CRI 901.4 lm 36.6 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHFRS
4000 K 90 CRI 1126.8 lm 45.8 24.6 W Downlighting
NOR-3.5SDL-NHN-SO940K-DM1NU - NOR-3.5SDL-SO60 - NOR-3.5SDS-TRM-FWHSRWHSFRS
4000 K 90 CRI 1149.3 lm 46.7 24.6 W Downlighting
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRAMWFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLSFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRCOSFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGHFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGTFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYSFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRPPFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHFRS
NOR-3.5SLWD-NHN-LW830K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHSFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRAMWFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLSFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRCOSFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGHFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGTFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYSFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRPPFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHFRS
NOR-3.5SLWD-NHN-LW835K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHSFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRAMWFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLSFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRCOSFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGHFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGTFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYSFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRPPFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHFRS
NOR-3.5SLWD-NHN-LW927K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHSFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRAMWFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLSFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRCOSFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGHFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGTFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYSFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRPPFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHFRS
NOR-3.5SLWD-NHN-LW930K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHSFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRAMWFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLSFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRCOSFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGHFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGTFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYSFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRPPFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHFRS
NOR-3.5SLWD-NHN-LW935K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHSFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRAMWFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRBLSFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRCOSFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGHFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGTFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRGYSFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRPPFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHFRS
NOR-3.5SLWD-NHN-LW940K-DM1NU - NOR-3.5SLWD-LWLW - NOR-3.5SLWD-TRM-FWHSRWHSFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRAMWFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLSFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRCOSFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGHFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGTFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYSFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRPPFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHFRS
NOR-3.5SLWS-NHN-LW830K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHSFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRAMWFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLSFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRCOSFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGHFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGTFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYSFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRPPFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHFRS
NOR-3.5SLWS-NHN-LW835K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHSFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRAMWFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLSFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRCOSFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGHFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGTFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYSFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRPPFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHFRS
NOR-3.5SLWS-NHN-LW927K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHSFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRAMWFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLSFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRCOSFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGHFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGTFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYSFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRPPFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHFRS
NOR-3.5SLWS-NHN-LW930K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHSFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRAMWFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLSFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRCOSFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGHFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGTFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYSFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRPPFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHFRS
NOR-3.5SLWS-NHN-LW935K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHSFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRAMWFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRBLSFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRCOSFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGHFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGTFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRGYSFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRPPFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHFRS
NOR-3.5SLWS-NHN-LW940K-DM1NU - NOR-3.5SLWS-LWLW - NOR-3.5SLWS-TRM-FWHSRWHSFRS