text.skipToContent text.skipToNavigation

4PS

by Columbia Lighting 

Columbia's specification grade static lens troffer maximizes performance through its contoured housing while its 4-sided hemmed edges allow for secure handling. Numerous door options are available while ensuring a snug fit with the housing thus eliminating any light leaks. Offered in recessed, surface or cable mount, the 4PS is a versatile luminaire for multiple ceiling types and applications.

  • Contoured housing maximizes uniform photometric performance
  • Flush door is formed steel with mitered corners
  • Hemmed edge housing on all four sides
  • Excellent lamp-to-lens spacing
  • Steel corner hinges ensure a snug door fit eliminating light leaks
  • Doors are retained by cam latches and hinge from either side
  • Painted parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • Recessed, surface or cable mount
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Construction Material - Main Steel
Environmental Conditions Damp Location
Lamp Type
  • T5
  • T8
  • T5HO
  • 40TT
Light Source Fluorescent
Listings
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Recessed
  • Surface
Number of Lamps
  • 1
  • 2
  • 3
  • 4
  • 6
Type Troffers
Warranty Length 1 Year Warranty

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
4PS14-232G-FSA12
IES file
Test Report
3500 °K 80 CRI 5700 lm 97 59 W Ambient
4PS22-232U6G-FSA12
IES file
Test Report
3500 °K 80 CRI 5700 lm 104 55 W Ambient
4PS22-232U6G-FSA19
IES file
Test Report
3500 °K 80 CRI 5700 lm 98 58 W Ambient
4PS22-240TTG-FSA12-TT
IES file
Test Report
3500 °K 80 CRI 5700 lm 66 87 W Ambient
4PS22-317M-RSA12.125M
IES file
Test Report
3500 °K 80 CRI 8550 lm 174 49 W Ambient
4PS22-331U1G-FSA12.125M
IES file
Test Report
3500 °K 80 CRI 8550 lm 81 106 W Ambient
4PS22-340TTG-FSA12-TT
IES file
Test Report
3500 °K 80 CRI 8550 lm 0 0 W Ambient
4PS24-232G-FSA12
IES file
Test Report
3500 °K 80 CRI 5800 lm 91 64 W Ambient
4PS24-232G-FSA19
IES file
Test Report
3500 °K 80 CRI 5800 lm 98 59 W Ambient
4PS24-332G-FSA12
IES file
Test Report
3500 °K 80 CRI 8700 lm 97 90 W Ambient
4PS24-332G-FSA19
IES file
Test Report
3500 °K 80 CRI 8700 lm 100 87 W Ambient
4PS24-432G-FSA12
IES file
Test Report
3500 °K 80 CRI 11600 lm 105 110 W Ambient
4PS24-432G-FSA19
IES file
Test Report
3500 °K 80 CRI 11600 lm 109 106 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number 4PS14-232G-RAA12125-EU-GLR UPC 078531044244 Product Description 4PS Specification grade static troffer, 1x4, Number of Lamps: 2, 4 foot, T8: linear fluorescent, Lamp Included: No, Inverted T-bar, white regressed aluminum door, Pat #12 .125 Acrylic Lens, 2-light electronic instant start, 120-277 VAC. Check Inventory
Catalog Number 4PS22-240TTG-RAA12125-ETTU-GLR UPC 078531028688 Product Description 4PS Specification grade static troffer, 2x2, Number of Lamps: 2, Twin Tube Compact, 2G11 Base, Lamp Included: No, Recessed, white regressed aluminum door, Pat #12 .125 Acrylic Lens, 2-light electronic instant start, 120-277 VAC. Check Inventory
Catalog Number 4PS22-340TTG-RAA12125-3ETT120-GLR UPC 078531028664 Product Description 4PS Specification grade static troffer, 2x2, Number of Lamps: 3, Twin Tube Compact, 2G11 Base, Lamp Included: No, Inverted T-bar, white regressed aluminum door, Pat #12 .125 Acrylic Lens, 3-light electronic instant start, 120 VAC. Check Inventory
Catalog Number 4PS24-232G-FSA12125-EU UPC 078531009106 Product Description 4PS Specification grade static troffer, 2x4, Number of Lamps: 2, 4 foot, T8: linear fluorescent, Lamp Included: No, Inverted T-bar, white flush steel door, Pat #12 .125 Acrylic Lens, 2-light electronic instant start, 120-277 VAC. Check Inventory