text.skipToContent text.skipToNavigation

LTRX

by Columbia Lighting 

LTRX is designed for medical examination rooms and provides a normal, comfortable general ambient light level as standard. When switched to exam mode, LTRX doubles the light level on the examination table. A curved, easily cleaned surface, LTRX ships standard with Antimicrobial® paint which resists bacterial growth on exposed painted surfaces.

  • Designed specifically to provide comfortable ambient lighting or high lumen levels for examinations on demand
  • Step dimming LED drivers provide ability to go from ambient to exam light levels
  • Standard high performance matte white Antimicrobial® paint resists bacterial growth on exposed painted surfaces
  • 90 CRI standard with a high R9 for excellent color rendering
  • Enclosed lens protects against intrusion of contaminants
  • High efficiency lens features linear prism acrylic for visual comfort and high performance without LED pixelation
  • Long life, 50,000 hour LEDs at L80 reduce life cycle maintenance costs
  • Lens gasket option and wet location listing available
  • Low W/ft2 ratio typically meets most restrictive lighting power density codes
  • Electrical components accessible from below the ceiling with modular replaceability
  • QR code for future traceability
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Construction Material - Main Steel
Dimming Protocol Step-dimming
Dimming Range
  • 1%
  • 5%
Environmental Conditions Wet Location
LED Yes
Lamp Type LED Integrated
Light Distribution Direct
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Mounting Type
  • Recessed
  • Surface
  • Suspended
Number of Lamps 1
Type
  • Architectural Indoor
  • Troffers
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTRX22-30AXG-RFA-EAXU (Ambient)
IES file
Test Report
3000 °K 90 CRI 1608 lm 40 17 W Ambient
LTRX22-30AXG-RFA-EAXU (Exam)
IES file
Test Report
3000 °K 90 CRI 4020 lm 100 40 W Exam
LTRX22-35AXG-RFA-EAXU (Ambient)
IES file
Test Report
3500 °K 90 CRI 1463 lm 36 17 W Ambient
LTRX22-35AXG-RFA-EAXU (Exam)
IES file
Test Report
3500 °K 90 CRI 3658 lm 91 40 W Exam
LTRX22-40AXG-RFA-EAXU (Ambient)
IES file
Test Report
4000 °K 90 CRI 1674 lm 42 17 W Ambient
LTRX22-40AXG-RFA-EAXU (Exam)
IES file
Test Report
4000 °K 90 CRI 4185 lm 104 40 W Exam
LTRX24-30AXG-RFA-EAXU (Ambient)
IES file
Test Report
3000 °K 90 CRI 3173 lm 39 34 W Ambient
LTRX24-30AXG-RFA-EAXU (Exam)
IES file
Test Report
3000 °K 90 CRI 7933 lm 98 81 W Exam
LTRX24-35AXG-RFA-EAXU (Ambient)
IES file
Test Report
3500 °K 90 CRI 2946 lm 36 34 W Ambient
LTRX24-35AXG-RFA-EAXU (Exam)
IES file
Test Report
3500 °K 90 CRI 7365 lm 91 81 W Exam
LTRX24-40AXG-RFA-EAXU (Ambient)
IES file
Test Report
4000 °K 90 CRI 3313 lm 41 34 W Ambient
LTRX24-40AXG-RFA-EAXU (Exam)
IES file
Test Report
4000 °K 90 CRI 8283 lm 103 81 W Exam