text.skipToContent text.skipToNavigation

Litewave™ LHE Recessed Troffer

by Litecontrol 

Collection Name:  Litewave

Litewave LHE is a recessed direct enclosed luminaire. It comes standard with a high-efficiency extruded one-piece diffuser. The Litewave LHE HPR (High Performance Reflector) is also available as an option for boosted efficiencies ranging from 83% - 92%.

  • HE lens is a one-piece extruded design
  • High Performance Reflector (HPR) option boosts efficiencies as high as 92%.
  • The HPR option enables compliance with performance criteria of most utility incentive programs.
  • Available in 2 x 2, 2 x 4 and 1 x 4 sizes
  • All sizes available with 1-, 2-, and 3-lamp T8, T5 and T5HO
  • Efficiencies of over 80%

Product Details

General

Application
  • Commercial Indoor
  • Education
  • Instutitional,Healthcare
  • Office
  • Perimeter Lighting
Chicago Plenum Yes
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Recessed
Type Architectural Troffers

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LHE-G-D-22-2T5
IES file
LHE-G-D-22-2T5-HPR
IES file
LHE-G-D-22-2T5HO
IES file
LHE-G-D-22-2T5HO-HPR
IES file
LHE-G-D-22-2T8
IES file
LHE-G-D-22-2T8-HPR
IES file
LHE-G-D-22-3T8
IES file
LHE-G-D-24-2T5-HPR
IES file
LHE-G-D-24-2T5HO
IES file
LHE-G-D-24-2T8
IES file
LHE-G-D-24-2T8-HPR
IES file
LHE-G-D-24-2T8HO
IES file