text.skipToContent text.skipToNavigation

MediMode™ Behavioral

by Healthcare Solutions 

Collection Name:  MediMode

MediMode™ Behavioral provides the primary lighting requirements for the patient environment while addressing the safety and security concerns of behavioral health spaces. The construction is designed to reduce risk of ligature, hiding of contraband, and general damage to the luminaire.

  • Designed to reduce risk of ligature, hiding of contraband, and general damage to the luminaire
  • Recommended by the New York State Office of Mental Health
  • Available in a multi-function model (DS option) that provides ambient/reading and exam illumination and in an ambient model (SS option)
  • One-piece CRS door frame with 0.250" clear polycarbonate lens and tamper-resistant hardware
  • Available in 2x4 and 2x2 models for flange applications
  • Optical assembly and electrical components accessible from below the ceiling

Product Details

General

Application
  • Behavioral Facilities
  • Addiction Treatment Facilities
  • Emergency Room
Category General Recessed
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Cold rolled steel
Finish Type Antimicrobial Powder Coat Paint
Lamp Included Yes
Light Distribution Direct
Light Source LED
Mounting Type Recessed
New Products Yes
Type Recessed
Warranty Length Five year warranty (Terms and Conditions Apply)

Certifications and Compliance

Certification UL1598, cCSAus
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
Energy Efficient Yes

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MDMB22-9-35 Exam Mode
IES file
Test Report
3500 °K 90 CRI 6173 lm 74 83 W Exam
MDMB22-9-35 Ambient Mode
IES file
Test Report
3500 °K 90 CRI 2564 lm 61 42 W Ambient/Reading
MDMB22-9-35 General Mode
IES file
Test Report
3500 °K 90 CRI 3007 lm 73 41 W General
MDMB24-9-35 Ambient Mode
IES file
Test Report
3500 °K 90 CRI 5878 lm 70 84 W Ambient/Reading
MDMB24-9-35 Exam Mode
IES file
Test Report
3500 °K 90 CRI 13780 lm 82 169 W Exam
MDMB24-9-35 General Mode
IES file
Test Report
3500 °K 90 CRI 7991 lm 75 107 W General
MDMB24-9-35 Night Light Mode Only
IES file
Test Report
590 °K 90 CRI 56 lm 31 2 W Night Light