text.skipToContent text.skipToNavigation

MediMode™

by Healthcare Solutions 

The MediMode provides the primary lighting needs for the patient environment. The ambient and reading compartment provide a low-glare even illumination while the dedicated compartment for exam lighting delivers 100+ fc for critical examination functions. A full lensed door is available with stainless steel hinge or secured by screws.

  • Provides ambient, reading and examination illumination for the patient bed environment
  • Available in 2x4 and 2x2 models for grid and flange applications
  • All compartments are lensed for visual comfort and ease of cleaning
  • An IP65 rated, full lensed door option further seals the luminairefor enhanced protection
  • The optical frame provides tool-less access to the electrical components for easy servicing
  • Standard antimicrobial finish

Product Details

General

Application Healthcare
Category General Recessed
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Cold rolled steel
Dimming Protocol 0-10V
Finish Type Antimicrobial Powder Coat Paint
Lamp Included Yes
Light Distribution Direct
Light Source LED
Mounting Type Recessed
New Products Yes
Type Recessed
Warranty Length Five year warranty (Terms and Conditions Apply)

Certifications and Compliance

Certification UL1598, cCSAus
Certified Listed CSA
Certified Listed Location Wet Location Listed, IP65 w/Door

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MDM22-9-35 Ambient Mode
IES file
3500 °K 90 CRI 2557 lm 71 36 W Ambient/Reading
MDM22-9-35 Exam Mode
IES file
3500 °K 90 CRI 5713 lm 80 72 W Exam
MDM22-9-35-HLDA Ambient Mode
IES file
3500 °K 90 CRI 2698 lm 64 42 W Ambient/Reading
MDM22-9-35-HLDA Exam Mode
IES file
3500 °K 90 CRI 6045 lm 72 84 W Exam
MDM22-HLDA Night Light Mode
IES file
590 °K 90 CRI 568 lm 392 1 W Night Light
MDM24-9-35 Ambient Mode
IES file
3500 °K 90 CRI 5734 lm 79 73 W Ambient/Reading
MDM24-9-35 Exam Mode
IES file
3500 °K 90 CRI 12753 lm 88 145 W Exam
MDM24-9-35-HLDA Ambient Mode
IES file
3500 °K 90 CRI 6098 lm 70 88 W Ambient/Reading
MDM24-9-35-HLDA Exam Mode
IES file
3500 °K 90 CRI 13920 lm 82 170 W Exam
MDM24-TS-9-35-G-120 Ambient Mode
IES file
3500 °K 90 CRI 3995 lm 88 45 W Ambient
MDM24-TS-9-35-G-120 Exam Mode
IES file
3500 °K 90 CRI 14525 lm 101 144 W Exam
MDM24-TS-9-35-G-120 Reading Mode
IES file
3500 °K 90 CRI 6358 lm 89 72 W Reading
MDM24-TS-9-35-HLDA Ambient Mode
IES file
3500 °K 90 CRI 3886 lm 65 60 W Ambient
MDM24-TS-9-35-HLDA Exam Mode
IES file
3500 °K 90 CRI 13914 lm 81 173 W Exam
MDM24-TS-9-35-HLDA Reading Mode
IES file
3500 °K 90 CRI 6206 lm 68 91 W Reading