text.skipToContent text.skipToNavigation

P4D

by Columbia Lighting 

Optimized for T8 technology, P4D provides maximum value and performance in a low-profile design. Mounting options include recessed, surface or cable for maximum versatility.

  • Nominal 3" deep louver
  • Black reveal with full air handling capabilities
  • Matte anodized low iridescent, semi-specular (MA) louver finish virtually eliminates visibility of fingerprints and construction dust
  • Shallow housing height
  • Lightweight
  • Recessed, surface or cable mount
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Construction Material - Main Steel
Environmental Conditions Damp Location
Lamp Type
  • T8
  • T5HO
  • 40TT
Light Source Fluorescent
Listings
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Recessed
  • Surface
Number of Lamps
  • 2
  • 3
  • 4
Type Parabolics
Warranty Length 1 Year Warranty

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
P4D22-232U6G-MA33
IES file
3500 °K 80 CRI 5450 lm 91 60 W Ambient
P4D22-240TT-MA33-ETT120
IES file
Test Report
3500 °K 80 CRI 5451 lm 80 68 W Ambient
P4D22-317G-MA33-S
IES file
3500 °K 80 CRI 8175 lm 182 45 W Ambient
P4D22-331U1-MA33
IES file
3500 °K 80 CRI 8175 lm 102 80 W Ambient
P4D22-340TT-MA33-ETT120
IES file
Test Report
3500 °K 80 CRI 8177 lm 82 100 W Ambient
P4D24-332-MA36
IES file
3500 °K 80 CRI 8700 lm 105 83 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number LVR-P4D24 3X6 MA HK BAG UPC 078531044985 Product Description P4D, Size Type: 2x4, Lamp Type: T8;T5HO;40TT, Louver Finish: Low Iridescent Matte Semi-Spec, Louver Type: 3X6 Cells. Check Inventory
Catalog Number P4D22-2U UPC 078531124458 Product Description P4D High Performance Parabolic, Size Type: 2x2, Lamp Type: 2 foot, T8: 32 watt U-Bent, 6 inch leg spacing fluoresent, Lamp Included: No, Ceiling Type: Grid, Louver Finish: matte anodized low iridescent semi-specular, Louver Type: 3 cells crosswise x 3 cells lenghwise, Air Function: Static-No Air Handling, Ballast Type: 2-light electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number P4D24-332G-MA36-AV-3EU UPC 078531043711 Product Description P4D High Performance Parabolic, Size Type: 2x4, Lamp Type: 4 foot, T8: 32 watt fluorescent, Ceiling Type: Grid, Louver Finish: matte anodized low iridescent semi-specular, Louver Type: 3 cells crosswise x 6 cells lenghwise, Air Function: Air Sup/Ret W/Vanes, Ballast Type: (2) electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number P4D24-332G-MA36-S-3EU-F835-C388 UPC 078531124137 Product Description P4D High Performance Parabolic, Size Type: 2x4, Lamp Type: 4 foot, T8: 32 watt fluorescent, Lamp Included: Yes, Ceiling Type: Grid, Louver Finish: matte anodized low iridescent semi-specular, Louver Type: 3 cells crosswise x 6 cells lenghwise, Air Function: Static-No Air Handling, Ballast Type: 3-Light electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory