-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- Wall Mount
- Sports Lighting
- Bollards
- In Grade
- Landscape
- Step Lights
- LED Retrofit Kits
- Poles & Arms
- Outdoor Lighting Accessories & Components
- Site Furnishings
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Recessed Downlights
- Architectural Slots
- Cylinder
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- Wall Mount
- Sports Lighting
- Bollards
- In Grade
- Landscape
- Step Lights
- LED Retrofit Kits
- Poles & Arms
- Outdoor Lighting Accessories & Components
- Site Furnishings
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Recessed Downlights
- Architectural Slots
- Cylinder
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
LXEN
by Columbia Lighting
LXEN
by Columbia Lighting
LXEN is a narrow, multi-functional enclosed LED product which serves rugged to severe conditions as well as food service areas. At only 4-1/2" wide, LXEN provides a slim, linear profile, which fits easily into confined spaces, provides excellent illumination, and comes standard with the certifications required for rough service environments.
- Available in 4' length
- Narrow housing design for applications with limited space
- Long life 60,000 hour LEDs at L80 for reduced maintenance
- Four LED color choices
- IP65 and IP67 standard
- IP66 all sizes when ordered with standard polyacetal (POM) latches
- Fiberglass housing with F1 weatherability rating, standard
- Wet label
- Gasket is non-porous to ensure seal
- Impact modified acrylic lens equivalent to 100% DR
- Lens firmly secured with captive tamper resistance ready polyacetal (POM) latches
- Stainless steel latching optional
- UL Sanitation certified to NSF standards
- Includes surface mounting brackets
- Operates from -20 ºC to 50 ºC as standard
- Removable gear tray electrical access
- Optional elevated ambient on most models
- UL Sanitation certified to NSF standards
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Five year warranty (Terms and Conditions apply)
Product Details
General
Application |
|
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Dimming Protocol | 0-10V |
Lamp Type | LED Integrated |
Light Source | LED |
Listings |
|
Max Ambient Temperature | Up to 50 °C |
Min Ambient Temperature | Down to -20 °C |
Mounting Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Electrical Ratings
Lumens Per Watt | 100-124 |
Wattage Range | 18-37 |
Certifications and Compliance
Certified Listed | Food Processing UL Sanitation |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Ratings |
|
Resources/Downloads
Specifications
Catalog Page
Sell Sheets
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LXEN4-40LW-RFA-EDU | UPC 078531130800 | Product Description LED Narrow Enclosed and Gasketed, 4', 4000 K, Low Watt, Fixed Output, 120–277 V, Lens Type: Ribbed Frosted Acrylic. | Check Inventory |
Catalog Number LXEN4-40XW-RFA-EDU | UPC 078531126346 | Product Description LXEN enclosed and gasketed LED luminaire, 4 ft, Color Temperature: 4000 K, 80 CRI, Light Output: 2,095 lm, Wattage: 18 W, Lens Type: ribbed frosted acrylic, Driver type: 0-10V Dimming, Voltage Rating: 120-277 V, Certified Listed: Food Processing UL Sanitation. | Check Inventory |