text.skipToContent text.skipToNavigation

LXEP

by Columbia Lighting 

LXEP is specialized for indoor parking garage applications with wide-angle light distribution to light parking bays, low energy use and high lumens per watt. Maintenance friendly, LXEP is supplied standard with wet label and hose-down ratings, IP65, IP66, IP67 and 100% DR equivalent lenses for demanding locations. Long LED life easily replaces fluorescent or HID sources at significant energy savings for quick return on investment.

  • Parking Garage luminaire incorporating LED technology
  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Available in 2', 4', or 8' lengths
  • IP65/66 all sizes, IP67 4' and 8'
  • Fiberglass housing with F1 weatherability rating, standard
  • Smooth housing for easy cleaning
  • Gasket is non-porous to ensure seal
  • Impact modified acrylic lens equivalent to 100% DR
  • Lens selections are deep profile frost (DFA) standard, or clear (DCA) optional
  • Lens firmly secured with captive tamper resistance ready polyacetal (POM) latches
  • Stainless steel latching optional
  • Removable gear tray electrical access for modular replaceability
  • Emergency battery pack installed, optional on most models
  • Standard ambient -20ºC to 50ºC (See table for maximum rating)
  • Includes stainless steel surface mounting brackets
  • Occupancy and/or daylight sensing accessories available
  • ControlScope® compatible
  • UL Sanitation certified to NSF standards
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Extreme Environment
  • Parking Garage
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Fiberglass
Dimming Protocol
  • 0-10V
  • Step-dimming
Dimming Range
  • 1%
  • 5%
  • 10%
  • Step
Environmental Conditions
  • Outdoor
  • Corrosive
  • Damp Location
  • Wet Location
Ingress Protection IP67
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • UL Sanitation
  • CSA
Material - Housing Fiberglass
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Surface
  • Suspended
Type
  • Industrial Linear
  • Enclosed and Gasketed
  • Ceiling/Canopy/Garage
  • Vaportite
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Lumens Per Watt 100-124
Wattage Range 27-204

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
  • IP65
  • IP66
  • IP67
  • UL Sanitation per UL standards
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
IP Rating
  • IP67
  • IP66
  • IP65
Industry Standard(s)
  • CSA
  • UL Sanitation certified per NSF standards
Ratings
  • IP65
  • IP66
  • IP67

Resources/Downloads

Test Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LXEP2-30HL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 4896 lm 110 45 W Wide
LXEP2-30HL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 4821 lm 108 45 W Wide
LXEP2-30LW-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 3101 lm 122 25 W Wide
LXEP2-30LW-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 3058 lm 120 25 W Wide
LXEP2-30ML-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 4377 lm 113 39 W Wide
LXEP2-30ML-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 4308 lm 111 39 W Wide
LXEP2-30VW-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 2363 lm 115 21 W Wide
LXEP2-30VW-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 2319 lm 113 21 W Wide
LXEP2-35HL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 4984 lm 111 45 W Wide
LXEP2-35HL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 4908 lm 110 45 W Wide
LXEP2-35LW-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 3157 lm 124 25 W Wide
LXEP2-35LW-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 3113 lm 123 25 W Wide
LXEP2-35ML-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 4456 lm 115 39 W Wide
LXEP2-35ML-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 4385 lm 113 39 W Wide
LXEP2-35VW-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 2406 lm 117 21 W Wide
LXEP2-35VW-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 2361 lm 115 21 W Wide
LXEP2-40HL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 5048 lm 113 45 W Wide
LXEP2-40HL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 4971 lm 111 45 W Wide
LXEP2-40LW-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 3197 lm 126 25 W Wide
LXEP2-40LW-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 3153 lm 124 25 W Wide
LXEP2-40ML-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 4513 lm 117 39 W Wide
LXEP2-40ML-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 4441 lm 115 39 W Wide
LXEP2-40VW-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 2437 lm 118 21 W Wide
LXEP2-40VW-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 2391 lm 116 21 W Wide
LXEP2-50HL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 5214 lm 117 45 W Wide
LXEP2-50HL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 5135 lm 115 45 W Wide
LXEP2-50LW-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 3302 lm 130 25 W Wide
LXEP2-50LW-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 3257 lm 128 25 W Wide
LXEP2-50ML-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 4661 lm 120 39 W Wide
LXEP2-50ML-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 4588 lm 119 39 W Wide
LXEP2-50VW-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 2517 lm 122 21 W Wide
LXEP2-50VW-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 2470 lm 120 21 W Wide
LXEP4-30HL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 5888 lm 122 48 W Wide
LXEP4-30HL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 5820 lm 120 48 W Wide
LXEP4-30LW-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 3989 lm 120 33 W Wide
LXEP4-30LW-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 3974 lm 120 33 W Wide
LXEP4-30ML-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 4825 lm 115 42 W Wide
LXEP4-30ML-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 4806 lm 115 42 W Wide
LXEP4-30VL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 7442 lm 121 62 W Wide
LXEP4-30VL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 7381 lm 120 62 W Wide
LXEP4-30VW-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 3015 lm 126 24 W Wide
LXEP4-30VW-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 2987 lm 125 24 W Wide
LXEP4-30XL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 9789 lm 107 92 W Wide
LXEP4-30XL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 9728 lm 106 92 W Wide
LXEP4-35HL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 5994 lm 124 48 W Wide
LXEP4-35HL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 5925 lm 122 48 W Wide
LXEP4-35LW-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 4060 lm 122 33 W Wide
LXEP4-35LW-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 4046 lm 122 33 W Wide
LXEP4-35ML-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 4912 lm 118 42 W Wide
LXEP4-35ML-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 4892 lm 117 42 W Wide
LXEP4-35VL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 7576 lm 123 62 W Wide
LXEP4-35VL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 7514 lm 122 62 W Wide
LXEP4-35VW-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 3070 lm 128 24 W Wide
LXEP4-35VW-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 3040 lm 128 24 W Wide
LXEP4-35XL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 9965 lm 108 92 W Wide
LXEP4-35XL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 9904 lm 108 92 W Wide
LXEP4-40HL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 6070 lm 125 48 W Wide
LXEP4-40HL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 6000 lm 124 48 W Wide
LXEP4-40LW-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 4112 lm 124 33 W Wide
LXEP4-40LW-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 4097 lm 124 33 W Wide
LXEP4-40ML-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 4975 lm 119 42 W Wide
LXEP4-40ML-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 4955 lm 119 42 W Wide
LXEP4-40VL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 7673 lm 125 62 W Wide
LXEP4-40VL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 7610 lm 124 62 W Wide
LXEP4-40VW-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 3109 lm 130 24 W Wide
LXEP4-40VW-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 3079 lm 129 24 W Wide
LXEP4-40XL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 10093 lm 110 92 W Wide
LXEP4-40XL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 10030 lm 109 92 W Wide
LXEP4-50HL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 6271 lm 130 48 W Wide
LXEP4-50HL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 6198 lm 128 48 W Wide
LXEP4-50LW-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 4248 lm 128 33 W Wide
LXEP4-50LW-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 4232 lm 128 33 W Wide
LXEP4-50ML-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 5139 lm 123 42 W Wide
LXEP4-50ML-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 5118 lm 122 42 W Wide
LXEP4-50VL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 7926 lm 129 62 W Wide
LXEP4-50VL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 7861 lm 128 62 W Wide
LXEP4-50VW-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 3212 lm 134 24 W Wide
LXEP4-50VW-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 3181 lm 134 24 W Wide
LXEP4-50XL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 10425 lm 113 92 W Wide
LXEP4-50XL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 10361 lm 113 92 W Wide
LXEP8-30HL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 11776 lm 122 97 W Wide
LXEP8-30HL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 11640 lm 120 97 W Wide
LXEP8-30LW-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 7977 lm 120 66 W Wide
LXEP8-30LW-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 7948 lm 120 66 W Wide
LXEP8-30ML-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 9650 lm 221 44 W Wide
LXEP8-30ML-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 9612 lm 115 84 W Wide
LXEP8-30VL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 14884 lm 121 123 W Wide
LXEP8-30VL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 14762 lm 120 123 W Wide
LXEP8-30VW-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 6031 lm 126 48 W Wide
LXEP8-30VW-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 5973 lm 125 48 W Wide
LXEP8-30XL-DCA-EDU
IES file
Test Report
3000 °K 80 CRI 19578 lm 107 184 W Wide
LXEP8-30XL-DFA-EDU
IES file
Test Report
3000 °K 80 CRI 19457 lm 106 184 W Wide
LXEP8-35HL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 11988 lm 124 97 W Wide
LXEP8-35HL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 11849 lm 122 97 W Wide
LXEP8-35LW-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 8121 lm 122 66 W Wide
LXEP8-35LW-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 8091 lm 122 66 W Wide
LXEP8-35ML-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 9824 lm 225 44 W Wide
LXEP8-35ML-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 9785 lm 117 84 W Wide
LXEP8-35VL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 15152 lm 123 123 W Wide
LXEP8-35VL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 15028 lm 122 123 W Wide
LXEP8-35VW-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 6140 lm 128 48 W Wide
LXEP8-35VW-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 6081 lm 128 48 W Wide
LXEP8-35XL-DCA-EDU
IES file
Test Report
3500 °K 80 CRI 19931 lm 108 184 W Wide
LXEP8-35XL-DFA-EDU
IES file
Test Report
3500 °K 80 CRI 19807 lm 108 184 W Wide
LXEP8-40HL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 12141 lm 125 97 W Wide
LXEP8-40HL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 12001 lm 124 97 W Wide
LXEP8-40LW-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 8224 lm 124 66 W Wide
LXEP8-40LW-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 8195 lm 124 66 W Wide
LXEP8-40ML-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 9950 lm 228 44 W Wide
LXEP8-40ML-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 9909 lm 119 84 W Wide
LXEP8-40VL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 15346 lm 125 123 W Wide
LXEP8-40VL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 15219 lm 124 123 W Wide
LXEP8-40VW-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 6218 lm 130 48 W Wide
LXEP8-40VW-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 6158 lm 129 48 W Wide
LXEP8-40XL-DCA-EDU
IES file
Test Report
4000 °K 80 CRI 20185 lm 110 184 W Wide
LXEP8-40XL-DFA-EDU
IES file
Test Report
4000 °K 80 CRI 20060 lm 109 184 W Wide
LXEP8-50HL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 12541 lm 130 97 W Wide
LXEP8-50HL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 12396 lm 128 97 W Wide
LXEP8-50LW-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 8496 lm 128 66 W Wide
LXEP8-50LW-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 8465 lm 128 66 W Wide
LXEP8-50ML-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 10278 lm 123 84 W Wide
LXEP8-50ML-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 10236 lm 122 84 W Wide
LXEP8-50VL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 15852 lm 129 123 W Wide
LXEP8-50VL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 15721 lm 128 123 W Wide
LXEP8-50VW-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 6423 lm 134 48 W Wide
LXEP8-50VW-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 6362 lm 134 48 W Wide
LXEP8-50XL-DCA-EDU
IES file
Test Report
5000 °K 80 CRI 20851 lm 113 184 W Wide
LXEP8-50XL-DFA-EDU
IES file
Test Report
5000 °K 80 CRI 20722 lm 113 184 W Wide